What are you looking for?

This is Search input need to add more information.


Overview

Model MAQ14 general purpose charge accelerometer, 50 pC/G, 10-32 UNF microdot connector.
The Model MAQ14 charge output miniature accelerometer is designed to be used in Industrial test and automation environments; including laboratory testing, modal studies and test cells where high temperatures are likely to be encountered and where space is limited and small size is desired or a high natural frequency is required. The MAQ14 is a self generating piezoelectric transducer which has no internal electronics and requires no external power for operation. These units are usually connected to a local charge amplifier that is mounted as near as possible in a lower temeperature environment. The seismic element is mechanically isolated from the mounting base, resulting in a low base strain sensitivity. The stainless steel materials are non-magnetic resulting in very low magnetic field susceptibility. These features, together with a sealed body, assure accurate and reliable data.
060-K896-01 Charge Output - Honeywell

Technical Specifications

Product 060-K896-01
Order Code AG910YF,17B
Range 50 pC/G
Dynamic Range 1000 G
Sensitivity 50 pC/G
Transverse Sensitivity Less than 5 %
Temperature Sensitivity 0.145/°F
Frequency Range 1 Hz to 10 kHz
Amplitude Linearity Better than 1 % linearity
Mounted Base Resonance 18 kHz
Electrical Termination Microdot 10-32 UNF
Connector Side exit
Temperature (Operating) -57 °C to 249 °C [-40 °F to 480 °F]
Sealing IP67/NEMA 4
Input Self generating
Charge Amplitude Required CA2
Isolation Base isolation
Mating Connector Microdot 10-32 UNF
Capacitance 450 pF
Material Stainless steel
Mounting Torque 3 Nm [2 ft-lb]
Weight 0,03 kg [1 oz]
Product Dimensions Ø 13,97 mm x 20,06 mm H [Ø0.55 in x 0.79 in H]
UNSPSC Code 41113639
UNSPSC Commodity Accelerometers
Availability Global
Series Name MAQ14

Technical Specifications

Product 060-K896-01
Order Code AG910YF,17B
Range 50 pC/G
Dynamic Range 1000 G
Sensitivity 50 pC/G
Transverse Sensitivity Less than 5 %
Temperature Sensitivity 0.145/°F
Frequency Range 1 Hz to 10 kHz
Amplitude Linearity Better than 1 % linearity
Mounted Base Resonance 18 kHz
Electrical Termination Microdot 10-32 UNF
Connector Side exit
Temperature (Operating) -57 °C to 249 °C [-40 °F to 480 °F]
Sealing IP67/NEMA 4
Input Self generating
Charge Amplitude Required CA2
Isolation Base isolation
Mating Connector Microdot 10-32 UNF
Capacitance 450 pF
Material Stainless steel
Mounting Torque 3 Nm [2 ft-lb]
Weight 0,03 kg [1 oz]
Product Dimensions Ø 13,97 mm x 20,06 mm H [Ø0.55 in x 0.79 in H]
UNSPSC Code 41113639
UNSPSC Commodity Accelerometers
Availability Global
Series Name MAQ14

Documents

TITLE DOCUMENT TYPE LANGUAGE SIZE
Model MAQ14 highres photo Photo -- 343KB
Model MAQ14 lowres photo Photo -- 60KB
Model MAQ14 Accelerometer Datasheet Datasheet English 189KB
T&M Overview Brochure Brochure English 413KB
Oil and Gas Brochure Brochure English 4MB

Product Features

  • Small size
  • Charge output (pC/G)
  • 18 kHz mounted frequency
  • General purpose
  • Side entry microdot connector

Applications

  • Equipment health monitoring
  • Automotive testing
  • Laboratory testing
  • Modal studies
  • Test cells
  • Machine tools
  • Impact hammers

Language

Social Media

Site Information

Sitemap

Terms & Conditions

Copyright © 2019 Honeywell International Inc.