What are you looking for?

This is Search input need to add more information.


Overview

Model 129 S-Type/Z-Beam Load Cell; Range of 1,000 kg to 5,000 kg; ±0.02% Full-Scale Accuracy; Nickel-Plated Steel Alloy Construction.
Model 129 S-Type/Z-Beam Load Cell; Range of 1,000 kg to 5,000 kg; ±0.02% Full-Scale Accuracy; Nickel-Plated Steel Alloy Construction.
060-K629-01 S & Z Beam Style Load Cells - Honeywell


Technical Specifications

Order Code BL808LQ,1AH,2U,6F,15C
Range 1,000 Kg
Accuracy ±0.02 % full scale
Output 2 mV/V (nominal)
Operation Tension/Compression
Temperature (Operating) -30°C to 70°C [-22°F to 158°F]
Temperature (Compensated) -20°C to 55°C [-4°F to 131°F]
Temperature Effect (Zero) ±0.02 % full scale/10 °C
Temperature Effect (Span) ±0.02 % full scale/10 °C
Electrical Termination (std.) 5 m [16.40 ft] flying leads
Mating Connector None required
Case Material Nickel-plated Alloy Steel
Series Name Model 129

Technical Specifications

Order Code BL808LQ,1AH,2U,6F,15C
Range 1,000 Kg
Accuracy ±0.02 % full scale
Output 2 mV/V (nominal)
Operation Tension/Compression
Temperature (Operating) -30°C to 70°C [-22°F to 158°F]
Temperature (Compensated) -20°C to 55°C [-4°F to 131°F]
Temperature Effect (Zero) ±0.02 % full scale/10 °C
Temperature Effect (Span) ±0.02 % full scale/10 °C
Electrical Termination (std.) 5 m [16.40 ft] flying leads
Mating Connector None required
Case Material Nickel-plated Alloy Steel
Series Name Model 129

Documents

TITLE DOCUMENT TYPE LANGUAGE SIZE
Model 129 Load Cell Datasheet Datasheet English 264KB
Load Accessories Datasheet Datasheet English 513KB
Model 129 Front View English 122KB
Model 129 Bottom View English 133KB
Model 129 Angle View English 125KB
Model 129 Top View English 136KB
T&M Overview Brochure Brochure English 413KB
Load Cell Range Guide Product Range Guide English 1MB

Product Features

  • Economical and popular design for a variety of tension force measurements
  • Load ranges from 20 kg to 1,000 kg, up to 1,000 kg to 20,000 kg
  • ±0.02% or ±0.03% accuracies, full scale
  • One-piece, nickel-plated, alloy steel construction
  • Compact size
  • Integral cable

Applications

  • Torque
  • Bending movements
  • Side loads
  • General applications

Language

Social Media

Site Information

Sitemap

Terms & Conditions

Global Unsubscribe

Copyright © 2020 Honeywell International Inc.