What are you looking for?

This is Search input need to add more information.


Overview

Model 125 Load Cell:, 100 Kg, -20°C to 55°C [-5°F to 130°F] temperature compensation, non-amplified (mV/V), PVC cable, 1,5 m [5 ft] cable length, radial electrical exit orientation.
The Model 125 load cell combines both a compact and high precision form to offer a superior tension and compression force transducer. The one-piece, S-shaped design achieves a maximum non-linearity of 0.03% full scale for load ranges from 100 kg to 500 kg.
060-K627-01 S & Z Beam Style Load Cells - Honeywell


Technical Specifications

Order Code BL811LH,1AH,2U,6F,15C
Range 100 Kg
Accuracy ±0.02 % full scale
Output 2 mV/V (nominal)
Operation Tension/Compression
Temperature (Operating) -30°C to 70°C [-22°F to 158°F]
Temperature (Compensated) -20°C to 55°C [-4°F to 131°F]
Temperature Effect (Zero) ±0.02 % full scale/10 °C
Temperature Effect (Span) ±0.02 % full scale/10 °C
Electrical Termination (std.) Mating connector and 5m [16.40 ft] cable (included)
Mating Connector None required
Case Material Nickel-plated Alloy Steel
Series Name Model 125

Technical Specifications

Order Code BL811LH,1AH,2U,6F,15C
Range 100 Kg
Accuracy ±0.02 % full scale
Output 2 mV/V (nominal)
Operation Tension/Compression
Temperature (Operating) -30°C to 70°C [-22°F to 158°F]
Temperature (Compensated) -20°C to 55°C [-4°F to 131°F]
Temperature Effect (Zero) ±0.02 % full scale/10 °C
Temperature Effect (Span) ±0.02 % full scale/10 °C
Electrical Termination (std.) Mating connector and 5m [16.40 ft] cable (included)
Mating Connector None required
Case Material Nickel-plated Alloy Steel
Series Name Model 125

Documents

TITLE DOCUMENT TYPE LANGUAGE SIZE
Model 125 Load Cell Datasheet Datasheet English 339KB
Load Accessories Datasheet Datasheet English 513KB
Model 125 Front View English 87KB
Model 125 Top View English 79KB
T&M Overview Brochure Brochure English 413KB
Load Cell Range Guide Product Range Guide English 1MB

Product Features

  • Economical and popular design for a variety of tension force measurements
  • Load ranges from 20 kg to 1,000 kg, up to 1,000 kg to 20,000 kg
  • ±0.02 % or ±0.03 % accuracies, full scale
  • One-piece, nickel-plated, alloy steel construction
  • Compact size
  • Integral cable

Applications

  • Torque
  • Bending movements
  • Side loads
  • General applications

Language

Social Media

Site Information

Sitemap

Terms & Conditions

Global Unsubscribe

Copyright © 2020 Honeywell International Inc.