What are you looking for?

This is Search input need to add more information.


Overview

Model 123 Load Cell:, 10000 Kg, -20°C to 55°C [-5°F to 130°F] temperature compensation, non-amplified (mV/V), PVC cable, 1,5 m [5 ft] cable length, radial electrical exit orientation.
The Model 123 load cell combines both a compact and high precision form to offer a superior tension and compression force transducer. The one-piece, S-shaped design achieves a maximum non-linearity of 0.03% full scale for load ranges from 1,000 kg to 20,000 kg.
060-K626-08 S & Z Beam Style Load Cells - Honeywell


Technical Specifications

Order Code BL810LW,1AH,2U,6F,15C
Range 10,000 Kg
Accuracy ±0.03 % full scale
Output 2 mV/V (nominal)
Operation Tension/Compression
Temperature (Operating) -30°C to 70°C [-22°F to 158°F]
Temperature (Compensated) -20°C to 55°C [-4°F to 131°F]
Temperature Effect (Zero) ±0.03 % full scale/10 °C
Temperature Effect (Span) ±0.03 % full scale/10 °C
Electrical Termination (std.) 6 m [19.69 ft] of 5 mm [0.2 in] diameter cable
Mating Connector None required
Case Material Nickel-plated Alloy Steel
Series Name Model 123

Technical Specifications

Order Code BL810LW,1AH,2U,6F,15C
Range 10,000 Kg
Accuracy ±0.03 % full scale
Output 2 mV/V (nominal)
Operation Tension/Compression
Temperature (Operating) -30°C to 70°C [-22°F to 158°F]
Temperature (Compensated) -20°C to 55°C [-4°F to 131°F]
Temperature Effect (Zero) ±0.03 % full scale/10 °C
Temperature Effect (Span) ±0.03 % full scale/10 °C
Electrical Termination (std.) 6 m [19.69 ft] of 5 mm [0.2 in] diameter cable
Mating Connector None required
Case Material Nickel-plated Alloy Steel
Series Name Model 123

Documents

TITLE DOCUMENT TYPE LANGUAGE SIZE
Model 123 Load Cell Datasheet Datasheet English 247KB
T&M Overview Brochure Brochure English 413KB
Sensors and Switches in Mobile Cranes Application Note English 2MB
Oil and Gas Brochure Brochure English 4MB
Load Cell Range Guide Product Range Guide English 1MB
Tire Uniformity Machines for Tire Manufacturing Application Note English 2MB
Tension and Compression S-Beam Load Cells in Industrial and Medical Applications Application Note English 411KB
Aerospace Test and Measurement Capabilities Application Note English 2MB

Product Features

  • Economical and popular design for a variety of tension force measurements
  • Load ranges from 20 kg to 1,000 kg, up to 1,000 kg to 20,000 kg
  • ±0.02 % or ±0.03 % accuracies, full scale
  • One-piece, nickel-plated, alloy steel construction
  • Compact size
  • Integral cable

Applications

  • Torque
  • Bending movements
  • Side loads
  • General applications

Language

Social Media

Site Information

Sitemap

Terms & Conditions

Copyright © 2019 Honeywell International Inc.