What are you looking for?

This is Search input need to add more information.


Overview

Model MA12, general purpose IEPE accelerometer, 100 mV/G, side connector exit, 2-pin MS type, useable frequency range 2 Hz to 8 KHz.
The Model MA12 low profile amplified piezoelectric accelerometers are designed to be used in Industrial test and automation environments; including laboratory testing, modal studies and test cells where head room is limited and where a low profile unit is desirable. The constant current low output impedance output combined with the ability to drive high load capacitance allows long runs of low cost cable without degradation of data. The seismic element is mechanically isolated from the mounting base, resulting in a low base strain sensitivity. The stainless steel materials are non-magnetic resulting in very low magnetic field susceptibility. These features, together with a sealed body, assure accurate and reliable data. The Model MA12 can be supplied in a number of different sensitivites to suit the expected vibration levels for the application.
060-K311-01 Constant Current - Honeywell


Technical Specifications

Product 060-K311-01
Order Code AG904GH
Range 100 mV/G
Dynamic Range ±80 G
Sensitivity 100 mV/G ±10 %
Transverse Sensitivity Less than 5 %
Temperature Sensitivity 0.145/°F
Frequency Range 2 Hz to 8 kHz
Amplitude Linearity Better than 1 % linearity
Mounted Base Resonance 18 kHz
Electrical Termination 2 pin MS connector
Connector Side exit
Temperature (Operating) -57 °C to 138 °C [-40 °F to 280 °F]
Sealing IP67/NEMA 4
Input Constant Current
Current Range 0.5 mA to 8 mA
Bias Voltage 12 Vdc
Electrical Noise 0.1 mG max.
Isolation Base isolation
Mating Connector MH002
Material Stainless steel
Mounting Torque 8 Nm [6 ft-lb]
Weight 0,17 kg [6 oz]
Product Dimensions 25,4 mm W x 28,95 mm H x 52,83 mm L [1.0 in W x 1.14 in H x 2.08 in L]
UNSPSC Code 41113639
UNSPSC Commodity Accelerometers
Availability Global
Series Name MA12

Technical Specifications

Product 060-K311-01
Order Code AG904GH
Range 100 mV/G
Dynamic Range ±80 G
Sensitivity 100 mV/G ±10 %
Transverse Sensitivity Less than 5 %
Temperature Sensitivity 0.145/°F
Frequency Range 2 Hz to 8 kHz
Amplitude Linearity Better than 1 % linearity
Mounted Base Resonance 18 kHz
Electrical Termination 2 pin MS connector
Connector Side exit
Temperature (Operating) -57 °C to 138 °C [-40 °F to 280 °F]
Sealing IP67/NEMA 4
Input Constant Current
Current Range 0.5 mA to 8 mA
Bias Voltage 12 Vdc
Electrical Noise 0.1 mG max.
Isolation Base isolation
Mating Connector MH002
Material Stainless steel
Mounting Torque 8 Nm [6 ft-lb]
Weight 0,17 kg [6 oz]
Product Dimensions 25,4 mm W x 28,95 mm H x 52,83 mm L [1.0 in W x 1.14 in H x 2.08 in L]
UNSPSC Code 41113639
UNSPSC Commodity Accelerometers
Availability Global
Series Name MA12

Documents

TITLE DOCUMENT TYPE LANGUAGE SIZE
Model MA12 highres photo Photo -- 1MB
Model MA12 lowres photo Photo -- 189KB
Model MA12 Accelerometer Datasheet Datasheet English 224KB
Accelerometer Accessories Datasheet Datasheet English 316KB
Model MA12 Front View Photo -- 128KB
Model MA12 Back View Photo -- 114KB
Model MA12 Top View Photo -- 113KB
Model MA12 Top Angle View Photo -- 151KB
Accelerometer Mating Connector/Cable Assembly Datasheet Datasheet English 316KB
T&M Overview Brochure Brochure English 413KB

Product Features

  • General purpose
  • 2 Hz to 8 kHz usable frequency range
  • IEPE output
  • mV/G output
  • Connector or cable output
  • Low profile mounting configuration

Language

Social Media

Site Information

Sitemap

Terms & Conditions

Global Unsubscribe

Copyright © 2020 Honeywell International Inc.