What are you looking for?

This is Search input need to add more information.


Overview

Model 102 Load Cell:, 1000 Kg, -20°C to 55°C [-5°F to 130°F] temperature compensation, non-amplified (mV/V), PVC cable, 1,5 m [5 ft] cable length, radial electrical exit orientation.
The Model 102 load cell combines both a compact form and high precision to offer a superior tension and compression force transducer. The one-piece, S-shaped design achieves a maximum non-linearity of 0.02 % full scale for load ranges from 20 kg to 1,000 kg. Additional features include minimal temperature effects on zero and span of 0.002 %/°C and 0.002 %/°C, respectively.
060-J935-12 S & Z Beam Style Load Cells - Honeywell


Technical Specifications

Order Code BL804LQ,1AH,2U,6F,15C
Range 1,000 Kg
Accuracy ±0.02 % full scale
Output 2 mV/V (nominal)
Operation Tension/Compression
Temperature (Operating) -30°C to 70°C [-22°F to 158°F]
Temperature (Compensated) -20°C to 55°C [-4°F to 131°F]
Temperature Effect (Zero) ±0.02 % full scale/10 °C
Temperature Effect (Span) ±0.02 % full scale/10 °C
Electrical Termination (std.) 3 m [9.84 ft] flying leads
Mating Connector None required
Case Material Nickel-plated Alloy Steel
Series Name Model 102

Technical Specifications

Order Code BL804LQ,1AH,2U,6F,15C
Range 1,000 Kg
Accuracy ±0.02 % full scale
Output 2 mV/V (nominal)
Operation Tension/Compression
Temperature (Operating) -30°C to 70°C [-22°F to 158°F]
Temperature (Compensated) -20°C to 55°C [-4°F to 131°F]
Temperature Effect (Zero) ±0.02 % full scale/10 °C
Temperature Effect (Span) ±0.02 % full scale/10 °C
Electrical Termination (std.) 3 m [9.84 ft] flying leads
Mating Connector None required
Case Material Nickel-plated Alloy Steel
Series Name Model 102

Documents

TITLE DOCUMENT TYPE LANGUAGE SIZE
Model 102 Load Cell Datasheet Datasheet English 219KB
T&M Overview Brochure Brochure English 413KB
Load Cell Range Guide Product Range Guide English 1MB

Product Features

  • Economical and popular design for a variety of tension force measurements
  • Load ranges from 20 kg to 1,000 kg, up to 1,000 kg to 20,000 kg
  • ±0.02 % or ±0.03 % accuracies, full scale
  • One-piece, nickel-plated, alloy steel construction
  • Compact size
  • Integral cable

Applications

  • Torque
  • Bending movements
  • Side loads
  • General applications

Language

Social Media

Site Information

Sitemap

Terms & Conditions

Global Unsubscribe

Copyright © 2020 Honeywell International Inc.