What are you looking for?

This is Search input need to add more information.


Overview

Model 102 Load Cell:, 100 Kg, -20°C to 55°C [-5°F to 130°F] temperature compensation, non-amplified (mV/V), PVC cable, 1,5 m [5 ft] cable length, radial electrical exit orientation.
The Model 102 load cell combines both a compact form and high precision to offer a superior tension and compression force transducer. The one-piece, S-shaped design achieves a maximum non-linearity of 0.02 % full scale for load ranges from 20 kg to 1,000 kg. Additional features include minimal temperature effects on zero and span of 0.002 %/°C and 0.002 %/°C, respectively.
060-J935-05 S & Z Beam Style Load Cells - Honeywell


Technical Specifications

Order Code BL804LH,1AH,2U,6F,15C
Range 100 Kg
Accuracy ±0.02 % full scale
Output 2 mV/V (nominal)
Operation Tension/Compression
Temperature (Operating) -30°C to 70°C [-22°F to 158°F]
Temperature (Compensated) -20°C to 55°C [-4°F to 131°F]
Temperature Effect (Zero) ±0.02 % full scale/10 °C
Temperature Effect (Span) ±0.02 % full scale/10 °C
Electrical Termination (std.) 3 m [9.84 ft] flying leads
Mating Connector None required
Case Material Nickel-plated Alloy Steel
Series Name Model 102

Technical Specifications

Order Code BL804LH,1AH,2U,6F,15C
Range 100 Kg
Accuracy ±0.02 % full scale
Output 2 mV/V (nominal)
Operation Tension/Compression
Temperature (Operating) -30°C to 70°C [-22°F to 158°F]
Temperature (Compensated) -20°C to 55°C [-4°F to 131°F]
Temperature Effect (Zero) ±0.02 % full scale/10 °C
Temperature Effect (Span) ±0.02 % full scale/10 °C
Electrical Termination (std.) 3 m [9.84 ft] flying leads
Mating Connector None required
Case Material Nickel-plated Alloy Steel
Series Name Model 102

Documents

TITLE DOCUMENT TYPE LANGUAGE SIZE
Model 102 Load Cell Datasheet Datasheet English 219KB
T&M Overview Brochure Brochure English 413KB
Oil and Gas Brochure Brochure English 4MB
Load Cell Range Guide Product Range Guide English 1MB
Tire Uniformity Machines for Tire Manufacturing Application Note English 2MB
Aerospace Test and Measurement Capabilities Application Note English 2MB

Product Features

  • Economical and popular design for a variety of tension force measurements
  • Load ranges from 20 kg to 1,000 kg, up to 1,000 kg to 20,000 kg
  • ±0.02 % or ±0.03 % accuracies, full scale
  • One-piece, nickel-plated, alloy steel construction
  • Compact size
  • Integral cable

Applications

  • Torque
  • Bending movements
  • Side loads
  • General applications

Language

Social Media

Site Information

Sitemap

Terms & Conditions

Copyright © 2019 Honeywell International Inc.