General Purpose Accelerometers
Model MA321 Series
dc response accelerometers. Amplified current output. Square base with 4 6-40 UNF mounting bolts. ±1 G to ±50 G dynamic range.
The MA321/322 Series accelerometers are available in a variety of configurations and can be stud or bolt mounted to meet specific application requirements. Welded stainless steel construction ensures dependable performance in harsh industrial environments. Designed with low impedance strain gages, the frequency ranges extend down to dc, sensitivity to noise is minimized, and amplifier electronics are simplified.
Features
- ac and dc response
- 4 mA to 20 mA two-wire output proportional to G
- Built-in signal conditioning
- Stud or bolt mounted
- 0 Hz to 1800 Hz usable range