What are you looking for?

This is Search input need to add more information.


Overview

Model MA342, high frequency IEPE accelerometer, 100 mV/G, top cable exit, 1/4-28 UNF swivel base, 5 m integral stainless steel overbraided PTFE cable, useable freq. range 2 Hz to 15 KHz, current range 0.5 mA to 8 mA.
The MA341/342 Series miniature amplified piezoelectric accelerometers are designed to be used in Industrial test and automation environments; including laboratory testing, modal studies and test cells where space is limited and small size is desired or a high natural frequency is required. The constant current low output impedance output combined with the ability to drive high load capacitance allows long runs of low cost cable without degradation of data. The seismic element is mechanically isolated from the mounting base, resulting in a low base strain sensitivity. The stainless steel materials are non-magnetic resulting in very low magnetic field susceptibility. These features, together with a sealed body, assure accurate and reliable data. The MA341/342 series is available in a number of configurations and options that includes different mounting arrangement patterns and different stainless steel armored cable lengths, (specify length at time of ordering).
060-J128-01 High Frequency – Constant Current Accelerometers - Honeywell

Technical Specifications

Product 060-J128-01
Order Code AG923GH,17A
Range 100 mV/G
Dynamic Range ±80 G
Sensitivity 100 mV/G ±10 %
Transverse Sensitivity Less than 5 %
Temperature Sensitivity 0.145/°F
Frequency Range 2 Hz to 15 kHz ±5 %
Amplitude Linearity Better than 1 % linearity
Mounted Base Resonance 22 kHz
Electrical Termination 2 pin MS connector
Connector Top exit
Temperature (Operating) -23 °C to 138 °C [-10 °F to 280 °F]
Sealing IP67/NEMA 4
Input Constant Current
Current Range 0.5 mA to 8 mA
Supply Voltage 18 V to 30 V
Bias Voltage 12 Vdc
Cable Stainless steel overbraided PTFE
Cable Length 4,9 m [16 ft]
Electrical Noise 0.1 mG max.
Isolation Base isolation
Material Stainless steel
Mounting Torque 8 Nm [6 ft-lb]
Weight 0,03 kg [1 oz]
Product Dimensions 18,79 mm A/F x 40,89 mm L [0.74 in A/F x 1.61 in L]
UNSPSC Code 41113639
UNSPSC Commodity Accelerometers
Availability Global
Series Name MA342

Technical Specifications

Product 060-J128-01
Order Code AG923GH,17A
Range 100 mV/G
Dynamic Range ±80 G
Sensitivity 100 mV/G ±10 %
Transverse Sensitivity Less than 5 %
Temperature Sensitivity 0.145/°F
Frequency Range 2 Hz to 15 kHz ±5 %
Amplitude Linearity Better than 1 % linearity
Mounted Base Resonance 22 kHz
Electrical Termination 2 pin MS connector
Connector Top exit
Temperature (Operating) -23 °C to 138 °C [-10 °F to 280 °F]
Sealing IP67/NEMA 4
Input Constant Current
Current Range 0.5 mA to 8 mA
Supply Voltage 18 V to 30 V
Bias Voltage 12 Vdc
Cable Stainless steel overbraided PTFE
Cable Length 4,9 m [16 ft]
Electrical Noise 0.1 mG max.
Isolation Base isolation
Material Stainless steel
Mounting Torque 8 Nm [6 ft-lb]
Weight 0,03 kg [1 oz]
Product Dimensions 18,79 mm A/F x 40,89 mm L [0.74 in A/F x 1.61 in L]
UNSPSC Code 41113639
UNSPSC Commodity Accelerometers
Availability Global
Series Name MA342

Documents

TITLE DOCUMENT TYPE LANGUAGE SIZE
Model MA342 highres photo Photo -- 199KB
Model MA342 lowres photo Photo -- 44KB
Models MA341 and MA342 Accelerometer Datasheet Datasheet English 218KB
T&M Overview Brochure Brochure English 413KB
Oil and Gas Brochure Brochure English 4MB

Product Features

  • High frequency
  • 2 Hz to 15 kHz usable frequency range
  • IEPE output
  • mV/G output
  • Isolated ac output
  • Stainless steel overbraided PTFE cable

Language

Social Media

Site Information

Sitemap

Terms & Conditions

Copyright © 2019 Honeywell International Inc.