What are you looking for?

This is Search input need to add more information.


Overview

Model MAQ13, general purpose charge accelerometer, 30 pC/G, top connector exit, connector: 10-32 UNF microdot, charge output, dynamic range of ±800 G.
The Model MAQ13 charge output miniature accelerometer is designed to be used in Industrial test and automation environments; including laboratory testing, modal studies and test cells where high temperatures are likely to be encountered and where space is limited and small size is desired or a high natural frequency is required. The MAQ13 is a self-generating piezoelectric transducer which has no internal electronics and requires no external power for operation. These units are usually connected to a local charge amplifier that is mounted as near as possible in a lower temperature environment. The Model MAQ13 features a wide frequency range, and a flat sensitivity vs. temperature response over the temperature range. The seismic element is mechanically isolated from the mounting base, resulting in a low base strain sensitivity. The stainless steel materials are non-magnetic resulting in very low magnetic field susceptibility. These features, together with a sealed body, assure accurate and reliable data.
060-J127-03 Charge Output - Honeywell


Technical Specifications

Product 060-J127-03
Order Code AG908YE,17A
Range 30 pC/G
Dynamic Range ±800 G
Sensitivity 20 pC/G standard
Transverse Sensitivity Less than 5 %
Temperature Sensitivity 0.145/°F
Frequency Range dependent on charge amplifier
Amplitude Linearity Better than 1 % linearity
Mounted Base Resonance 30 kHz
Electrical Termination Microdot
Connector Top exit
Temperature (Operating) -57 °C to 249 °C [-40 °F to 480 °F]
Sealing IP65/NEMA 2
Input Self generating
Output Charge
Charge Amplitude Required CA2
Isolation Base isolation
Mating Connector Microdot
Capacitance 450 pF
Material Stainless steel
Mounting Torque 3 Nm [2 ft-lb]
Weight 0,03 kg [1 oz]
Product Dimensions 14,98 mm A/F x 23,87 mm L [0.59 in A/F x 0.94 in L]
UNSPSC Code 41113639
UNSPSC Commodity Accelerometers
Availability Global
Series Name MAQ13

Technical Specifications

Product 060-J127-03
Order Code AG908YE,17A
Range 30 pC/G
Dynamic Range ±800 G
Sensitivity 20 pC/G standard
Transverse Sensitivity Less than 5 %
Temperature Sensitivity 0.145/°F
Frequency Range dependent on charge amplifier
Amplitude Linearity Better than 1 % linearity
Mounted Base Resonance 30 kHz
Electrical Termination Microdot
Connector Top exit
Temperature (Operating) -57 °C to 249 °C [-40 °F to 480 °F]
Sealing IP65/NEMA 2
Input Self generating
Output Charge
Charge Amplitude Required CA2
Isolation Base isolation
Mating Connector Microdot
Capacitance 450 pF
Material Stainless steel
Mounting Torque 3 Nm [2 ft-lb]
Weight 0,03 kg [1 oz]
Product Dimensions 14,98 mm A/F x 23,87 mm L [0.59 in A/F x 0.94 in L]
UNSPSC Code 41113639
UNSPSC Commodity Accelerometers
Availability Global
Series Name MAQ13

Documents

TITLE DOCUMENT TYPE LANGUAGE SIZE
Model MAQ13 highres photo Photo -- 35KB
Model MAQ13 lowres photo Photo -- 35KB
Model MAQ13 Accelerometer Datasheet Datasheet English 175KB
T&M Overview Brochure Brochure English 413KB
Oil and Gas Brochure Brochure English 4MB

Product Features

  • Small size
  • Charge output (pC/G)
  • 30 kHz mounted frequency
  • General purpose
  • Suitable for high temperatures
  • Side entry microdot connector
  • No internal electronics

Language

Social Media

Site Information

Sitemap

Terms & Conditions

Copyright © 2019 Honeywell International Inc.