What are you looking for?

This is Search input need to add more information.


Overview

Model MAV52, current output velocity accelerometer, top cable exit, sensitivity 0.5 in/sec for 4 mA to 20 mA, with 16 feet stainless steel armored PTFE cable.
Model MAV52 amplified piezoelectric accelerometers with velocity output are designed to be used in Industrial test and automation environments; including laboratory testing, modal studies and test cells. The MAV52 is ideal for applications where velocity content of vibration is a more meaningful parameter to measure and where noise issues or system simplicity makes integration of the acceleration signal in the sensor rather than the signal conditioningmore attractive. The 4 mA to 20 mA output makes it ideal in applications where noise, cable losses and long cable runs are likely to be an issue. The seismic element is mechanically isolated from the mounting base, resulting in a low base strain sensitivity. The stainless steel materials are non-magnetic resulting in very low magnetic field susceptibility. These features, together with asealed body, assure accurate and reliable data. The model MAV52 is available in a number of configurations and options that includes connector or integral stainless steel armored cable (specify length at time of ordering), intrinsically safe option or a submersible format. The mounting hole can be supplied with different threads. The Model MAV52 can be supplied in a number of different sensitivites to suit the expected vibration levels for the application.
060-J079-02 Velocity Accelerometers - Honeywell


Technical Specifications

Product 060-J079-02
Order Code AG932SF,17B
Range 1.0 in/sec RMS
Dynamic Range 50 G
Sensitivity 1 in/sec for 4 mA to 20 mA
Transverse Sensitivity Less than 5 %
Temperature Sensitivity 0.145/°F
Frequency Range 2 Hz to 1 kHz ±10 %
Amplitude Linearity Better than 1 % linearity
Mounted Base Resonance 5 kHz
Connector Top exit
Temperature (Operating) -23 °C to 99 °C [-10 °F to 210 °F]
Sealing IP67/NEMA 4
Input Voltage
Output 4 mA to 20 mA
Current Range 0.5 mA to 8 mA
Supply Voltage 12 V to 32 V
Bias Voltage 12 Vdc
Cable Stainless steel armored PTFE
Cable Length 4,9 m [16 ft]
Electrical Noise 0.3 mG max.
Isolation Base isolated
Mating Connector MH008
Material Stainless steel
Mounting Torque 8 Nm [6 ft-lb]
Weight 0,14 kg [5 oz]
Product Dimensions 27,94 mm A/F x 42,926 mm L [1.10 in A/F x 1.69 in L]
UNSPSC Code 41113639
UNSPSC Commodity Accelerometers
Availability Global
Series Name MAV52

Technical Specifications

Product 060-J079-02
Order Code AG932SF,17B
Range 1.0 in/sec RMS
Dynamic Range 50 G
Sensitivity 1 in/sec for 4 mA to 20 mA
Transverse Sensitivity Less than 5 %
Temperature Sensitivity 0.145/°F
Frequency Range 2 Hz to 1 kHz ±10 %
Amplitude Linearity Better than 1 % linearity
Mounted Base Resonance 5 kHz
Connector Top exit
Temperature (Operating) -23 °C to 99 °C [-10 °F to 210 °F]
Sealing IP67/NEMA 4
Input Voltage
Output 4 mA to 20 mA
Current Range 0.5 mA to 8 mA
Supply Voltage 12 V to 32 V
Bias Voltage 12 Vdc
Cable Stainless steel armored PTFE
Cable Length 4,9 m [16 ft]
Electrical Noise 0.3 mG max.
Isolation Base isolated
Mating Connector MH008
Material Stainless steel
Mounting Torque 8 Nm [6 ft-lb]
Weight 0,14 kg [5 oz]
Product Dimensions 27,94 mm A/F x 42,926 mm L [1.10 in A/F x 1.69 in L]
UNSPSC Code 41113639
UNSPSC Commodity Accelerometers
Availability Global
Series Name MAV52

Documents

TITLE DOCUMENT TYPE LANGUAGE SIZE
Model MAV52 highres photo Photo -- 406KB
Model MAV52 Accelerometer Datasheet Datasheet English 215KB
T&M Overview Brochure Brochure English 413KB
Oil and Gas Brochure Brochure English 4MB

Product Features

  • Velocity measurement
  • 2 Hz to 10 kHz usable frequency range
  • 4 mA to 20 mA proportional to velocity
  • Submersible option
  • Stainless steel armoured PTFE cable

Applications

  • Equipment health monitoring
  • Automotive testing
  • Laboratory testing

Language

Social Media

Site Information

Sitemap

Terms & Conditions

Copyright © 2019 Honeywell International Inc.