General Purpose Accelerometers
Model MA331
dc response accelerometers for use with strain gage amps. Integral cable. Square base with 4 6-40 UNF mounting bolts. ±1 G to ±50 G dynamic range.
The MA331/332 Series accelerometers are designed to be used in Industrial test and automation environments including laboratory testing, modal studies and test cells in application requiring a frequency response down to 0 Hz. The MA331/332 Series accelerometers come in different styles. This mV output version is for applications where strain gage signal conditioning is likely to be used to condition the signal. The Model MA331/332 Series can also be supplied in a number of different frequency ranges and sensitivities to suit the application. The stainless steel materials are non-magnetic resulting in very low magnetic field susceptibility. These features, together with a sealed body, assure accurate and reliable data.
Features
- dc response
- mV/V output
- For use with strain gage amps
- Stainless steel overbraided PTFE cable