What are you looking for?

This is Search input need to add more information.


Overview

Model MA311 general purpose accelerometer, ±10 G, side cable exit, square base, useable frequency range: dc to 500 Hz; sensitivity: 100 mV/G, power supply 12 Vdc to 24 Vdc, with 16 ft stainless steel overbraided PTFE.
The MA311/312 Series accelerometers are available in a variety of configurations and can be stud or bolt mounted to meet specific application requirements. Welded austenitic stainless steel construction ensures dependable performance in harsh industrial environments. Designed with low impedance strain gages, the frequency ranges extend down to dc, sensitivity to noise is minimized, and amplifier electronics are simplified.
060-H959-03 Voltage - Honeywell


Technical Specifications

Product 060-H959-03
Order Code AG915GE
Range ±1 G
Sensitivity 100 mV/G
Transverse Sensitivity Less than 5 %
Temperature Sensitivity 0.145/°F
Frequency Range dc to 250 Hz
Amplitude Linearity Better than 1 % linearity
Mounted Base Resonance 18 kHz
Acceleration Range/Limits x20 of dynamic range
Temperature (Operating) -18 °C to 82 °C [0 °F to 180 °F]
Sealing IP65/NEMA 2
Input Voltage
Supply Voltage 12 V to 24 V @ 7 mA
Output Impedance 50 Ohm
Cable Stainless steel overbraided PTFE
Cable Length 4,9 m [16 ft]
Electrical Noise 10 mG
Isolation Base isolated
Material Stainless steel
Weight 0,04 kg [1.4 oz]
Product Dimensions 25,4 mm H x 25,4 mm W [1.0 in H x 1.0 in W]
UNSPSC Code 41113639
UNSPSC Commodity Accelerometers
Availability Global
Series Name MA311

Technical Specifications

Product 060-H959-03
Order Code AG915GE
Range ±1 G
Sensitivity 100 mV/G
Transverse Sensitivity Less than 5 %
Temperature Sensitivity 0.145/°F
Frequency Range dc to 250 Hz
Amplitude Linearity Better than 1 % linearity
Mounted Base Resonance 18 kHz
Acceleration Range/Limits x20 of dynamic range
Temperature (Operating) -18 °C to 82 °C [0 °F to 180 °F]
Sealing IP65/NEMA 2
Input Voltage
Supply Voltage 12 V to 24 V @ 7 mA
Output Impedance 50 Ohm
Cable Stainless steel overbraided PTFE
Cable Length 4,9 m [16 ft]
Electrical Noise 10 mG
Isolation Base isolated
Material Stainless steel
Weight 0,04 kg [1.4 oz]
Product Dimensions 25,4 mm H x 25,4 mm W [1.0 in H x 1.0 in W]
UNSPSC Code 41113639
UNSPSC Commodity Accelerometers
Availability Global
Series Name MA311

Documents

TITLE DOCUMENT TYPE LANGUAGE SIZE
Model MA311 highres photo Photo -- 99KB
Model MA311 lowres photo Photo -- 35KB
Models MA311 and MA312 Accelerometer Datasheet Datasheet English 177KB
Accelerometer Accessories Datasheet Datasheet English 316KB
Model MA311 Front View Photo -- 125KB
Model MA311 Bottom View Photo -- 161KB
Model MA311 Top View Photo -- 159KB
Model MA311 Top Angle View Photo -- 138KB
Accelerometer Mating Connector/Cable Assembly Datasheet Datasheet English 316KB
T&M Overview Brochure Brochure English 413KB

Product Features

  • ac and dc response
  • Amplified voltage output
  • 0 Hz to 1800 Hz usable range
  • Stud or bolt mounted
  • mV/G output

Applications

  • Equipment health monitoring
  • Automotive testing
  • Laboratory testing

Language

Social Media

Site Information

Sitemap

Terms & Conditions

Global Unsubscribe

Copyright © 2020 Honeywell International Inc.