What are you looking for?

This is Search input need to add more information.


Overview

Model JEC-AG Displacement Transducer, dc/dc miniature LVDT, ±25,4 mm [±1.0 in] range, ball-ended probe, spring return armature.
Models JEC-AG (captive guided spring return) dc-dc long stroke displacement transducer utilizes an improved internal circuit which incorporates both reverse polarity protection and voltage regulation. These features eliminate the danger of permanent damage if supply voltage is accidentally reversed, and ensure that sensitivity will remain constant over large variations in supply voltage. These models require no further conditioning, thus permitting easy operation.

060-H032-02 Long Stroke dc-dc Displacement Transducers (LVDTs) - Honeywell


Technical Specifications

Product 060-H032-02
Order Code AY322HQ
Amplifed/Unamplified Amplified
Range ±25,4 mm [±1.0 in]
Non-linearity ±0.25 %FS max.
Output Sensitivity ±5 Vdc or 0 Vdc to 10 Vdc (field selectable)
Output Load 2000 ohm with three-wire supply; 20000 ohm with floating supply
Output Impedance 2 ohm
Isolation 1000 V input to output
Polarity Output is positive for outward stroke
Operating Temperature -50 °C to 80 °C [-58 °F to 176 °F]
Temperature Effect (Zero) 0.006 %FS/°F max.
Temperature Effect (Span) 0.017 %FS/°F max.
Element Type dc-dc type displacement transducer
Power Supply (Single) 24 Vdc to 40 Vdc @ 30 mA
Power Supply (Dual) ±12 Vdc to ±20 Vdc @ 30 mA
Ripple Power Supply 30 mV peak to peak
Electrical Termination Multiconductor shielded cable (1,83 m [6 ft])
Reverse Polarity Protection Yes
Case Material Stainless steel
Probe Material Stainless steel
Armature Type Captive guided spring return
Probe Thread Not applicable
Weight (Total) 283,5 g [10 oz]
Spring Force @ Center 4 oz/in
Spring Rate 2 oz/in
Product Dimensions Ø20,57 mm x 209,6 mm L [Ø0.81 in x 8.25 in L]
Availability Global
Series Name JEC-AG

Technical Specifications

Product 060-H032-02
Order Code AY322HQ
Amplifed/Unamplified Amplified
Range ±25,4 mm [±1.0 in]
Non-linearity ±0.25 %FS max.
Output Sensitivity ±5 Vdc or 0 Vdc to 10 Vdc (field selectable)
Output Load 2000 ohm with three-wire supply; 20000 ohm with floating supply
Output Impedance 2 ohm
Isolation 1000 V input to output
Polarity Output is positive for outward stroke
Operating Temperature -50 °C to 80 °C [-58 °F to 176 °F]
Temperature Effect (Zero) 0.006 %FS/°F max.
Temperature Effect (Span) 0.017 %FS/°F max.
Element Type dc-dc type displacement transducer
Power Supply (Single) 24 Vdc to 40 Vdc @ 30 mA
Power Supply (Dual) ±12 Vdc to ±20 Vdc @ 30 mA
Ripple Power Supply 30 mV peak to peak
Electrical Termination Multiconductor shielded cable (1,83 m [6 ft])
Reverse Polarity Protection Yes
Case Material Stainless steel
Probe Material Stainless steel
Armature Type Captive guided spring return
Probe Thread Not applicable
Weight (Total) 283,5 g [10 oz]
Spring Force @ Center 4 oz/in
Spring Rate 2 oz/in
Product Dimensions Ø20,57 mm x 209,6 mm L [Ø0.81 in x 8.25 in L]
Availability Global
Series Name JEC-AG

Documents

TITLE DOCUMENT TYPE LANGUAGE SIZE
Model JEC-AG highres photo Photo English 1MB
Model JEC-AG lowres photo Photo English 44KB
T&M Overview Brochure Brochure English 413KB
Model JEC-AG DC-DC Long-Stroke LVDT Datasheet Datasheet English 339KB
Oil and Gas Brochure Brochure English 4MB

Product Features

  • Stainless steel construction
  • Enhanced life cycle
  • Voltage regulation
  • Reverse polarity protected
  • Single or dual supply wiring (field selectable)
  • Captive guided spring return armature

Applications

  • Assembly process monitoring
  • Position indication

Language

Social Media

Site Information

Sitemap

Terms & Conditions

Copyright © 2019 Honeywell International Inc.