What are you looking for?

This is Search input need to add more information.


Overview

Model S3C Displacement Transducer, dc/dc miniature LVDT, ±10,16 mm [±0.04 in] range, ball-ended probe, spring return armature.
Model S3C (captive guided spring return armature) dc-dc miniature displacement transducer is ideally suited for multi-point applications with space constraints and provide a cost-effective alternative to larger, more expensive units. This model is compatible with dc data logging equipment used for taking readings from strain gages or other dc operated transducers.

060-G201-03 Short Stroke dc-dc Displacement Transducers (LVDTs) - Honeywell


Technical Specifications

Product 060-G201-03
Order Code BY324HF
Amplifed/Unamplified Amplified
Range ±7,62 mm [±0.03 in]
Non-linearity ±0.25 %FS max.
Output Sensitivity ±5 Vdc or 0 Vdc to 10 Vdc (field selectable)
Output Load 2000 ohm min.
Output Impedance 2 ohm
Resolution Infinite
Polarity Output is positive for outward stroke
Operating Temperature -50 °C to 70 °C [-58 °F to 158 °F]
Temperature Effect (Zero) 0.006 %FS/°F max.
Temperature Effect (Span) 0.017 %FS/°F max.
Element Type dc-dc type displacement transducer
Power Supply (Single) 24 Vdc to 40 Vdc @ 30 mA
Power Supply (Dual) ±12 Vdc to ±20 Vdc @ 30 mA
Input Supply (Calibrated) ±15 Vdc
Electrical Termination Multiconductor shielded cable (1,83 m [6 ft])
Case Material Stainless steel
Probe Material Stainless steel
Armature Type Captive guided spring return
Probe Thread Not applicable
Weight (Total) 8,25 g [2.91 oz]
Spring Force @ Center 15 oz
Spring Rate 5.8 oz/inch
Product Dimensions Ø20,57 mm x 64 mm L [Ø0.81 in x 2.52 in L]
Availability Global
Series Name S3C

Technical Specifications

Product 060-G201-03
Order Code BY324HF
Amplifed/Unamplified Amplified
Range ±7,62 mm [±0.03 in]
Non-linearity ±0.25 %FS max.
Output Sensitivity ±5 Vdc or 0 Vdc to 10 Vdc (field selectable)
Output Load 2000 ohm min.
Output Impedance 2 ohm
Resolution Infinite
Polarity Output is positive for outward stroke
Operating Temperature -50 °C to 70 °C [-58 °F to 158 °F]
Temperature Effect (Zero) 0.006 %FS/°F max.
Temperature Effect (Span) 0.017 %FS/°F max.
Element Type dc-dc type displacement transducer
Power Supply (Single) 24 Vdc to 40 Vdc @ 30 mA
Power Supply (Dual) ±12 Vdc to ±20 Vdc @ 30 mA
Input Supply (Calibrated) ±15 Vdc
Electrical Termination Multiconductor shielded cable (1,83 m [6 ft])
Case Material Stainless steel
Probe Material Stainless steel
Armature Type Captive guided spring return
Probe Thread Not applicable
Weight (Total) 8,25 g [2.91 oz]
Spring Force @ Center 15 oz
Spring Rate 5.8 oz/inch
Product Dimensions Ø20,57 mm x 64 mm L [Ø0.81 in x 2.52 in L]
Availability Global
Series Name S3C

Documents

TITLE DOCUMENT TYPE LANGUAGE SIZE
Model S3C highres photo Photo English 712KB
Model S3C lowres photo Photo English 81KB
T&M Overview Brochure Brochure English 413KB
Model S3C DC-DC Short-Stroke LVDT Datasheet Datasheet English 343KB
Oil and Gas Brochure Brochure English 4MB

Product Features

  • Miniature design
  • Cost efficient
  • 0.25 % non-linearity
  • Stainless steel construction
  • ±0.1 in to ±0.4 in range
  • Infinite resolution
  • Single or dual supply wiring (field selectable)
  • Captive guided spring return armature

Applications

  • Assembly process monitoring
  • Position indication
  • Gauge inspection applications

Language

Social Media

Site Information

Sitemap

Terms & Conditions

Copyright © 2019 Honeywell International Inc.