What are you looking for?

This is Search input need to add more information.


Overview

Model JTF general purpose screw mount accelerometer, ±5 G.
The JTF accelerometers offer three mounting choices to meet specific application requirements. The sensing technique for these accelerometers is based on piezoresistive technology. Frequency response extends down to dc. Hermetic construction of the JTF Series provides dependable performance in harsh industrial environments. The case material is non-magnetic from either anodized aluminum or stainless steel which provides low magnetic field susceptibility. Our standard in-line amplifiers and instrumentation may be used with the JTF Series accelerometers. The screw mount model can be supplied with an optional triaxial mounting block, allowing for more than one accelerometer to be used.
060-F842-01 Voltage - Honeywell


Technical Specifications

Product 060-F842-01
Order Code AG112GN,6D
Range ±50 G
Dynamic Range ±5 G to 200 G (peak G)
Sensitivity 0.8 mV/G (nominal); 0.5 mV/G to 1.2 mV/G (range)
Transverse Sensitivity Less than 5 %
Frequency Range 0 Hz to 1000 Hz (useable)
Mounted Base Resonance 2000 Hz
Acceleration Range/Limits x20 (any direction)
Damping Ratio (Nominal) 0.7 C @ 21 °C [70 °F]
Electrical Termination 10-32 UNF 4-pin connector
Temperature (Operating) -40 °C to 121 °C [-40 °F to 250 °F]
Temperature (Compensated) 21 °C to 93 °C [70 °F to 200 °F]
Temperature Effect (Zero) 0.02 % FS/°F max.
Temperature Effect (Sensitivity) ±10 % max.
Supply Voltage 5 Vdc to 10 Vdc
Excitation (Calibration) 5 Vdc
Excitation (Acceptable) Up to 10 Vdc
Mating Connector 10-32 UNF socket plug
Material Integral Cable - Anodized Aluminum; Connector - Stainless Steel
Mounting Torque Bolt Mount
Weight 0,06 kg [2.1 oz]
Product Dimensions Ø 25,4 mm x 19,05 mm H [Ø 1.0 in x 0.75 in H]
UNSPSC Code 41113639
UNSPSC Commodity Accelerometers
Availability Global
Series Name JTF

Technical Specifications

Product 060-F842-01
Order Code AG112GN,6D
Range ±50 G
Dynamic Range ±5 G to 200 G (peak G)
Sensitivity 0.8 mV/G (nominal); 0.5 mV/G to 1.2 mV/G (range)
Transverse Sensitivity Less than 5 %
Frequency Range 0 Hz to 1000 Hz (useable)
Mounted Base Resonance 2000 Hz
Acceleration Range/Limits x20 (any direction)
Damping Ratio (Nominal) 0.7 C @ 21 °C [70 °F]
Electrical Termination 10-32 UNF 4-pin connector
Temperature (Operating) -40 °C to 121 °C [-40 °F to 250 °F]
Temperature (Compensated) 21 °C to 93 °C [70 °F to 200 °F]
Temperature Effect (Zero) 0.02 % FS/°F max.
Temperature Effect (Sensitivity) ±10 % max.
Supply Voltage 5 Vdc to 10 Vdc
Excitation (Calibration) 5 Vdc
Excitation (Acceptable) Up to 10 Vdc
Mating Connector 10-32 UNF socket plug
Material Integral Cable - Anodized Aluminum; Connector - Stainless Steel
Mounting Torque Bolt Mount
Weight 0,06 kg [2.1 oz]
Product Dimensions Ø 25,4 mm x 19,05 mm H [Ø 1.0 in x 0.75 in H]
UNSPSC Code 41113639
UNSPSC Commodity Accelerometers
Availability Global
Series Name JTF

Documents

TITLE DOCUMENT TYPE LANGUAGE SIZE
Model JTF highres photo Photo -- 273KB
Model JTF lowres photo Photo -- 61KB
Model JTF General Purpose Accelerometer Datasheet Datasheet English 209KB
T&M Overview Brochure Brochure English 413KB
Oil and Gas Brochure Brochure English 4MB

Product Features

  • 0 Hz operation
  • Easy calibration
  • Low impedance
  • Screw, bolt, or stud mounting options
  • mV/G output
  • Can run at 0 Hz
  • Low magnetic field due to case material

Applications

  • Equipment health monitoring
  • Automotive testing
  • Laboratory testing

Language

Social Media

Site Information

Sitemap

Terms & Conditions

Copyright © 2019 Honeywell International Inc.