What are you looking for?

This is Search input need to add more information.


Overview

Model 424 Wing Union Pressure Transmitter; 0 psi to 20,000 psi; Long-Life X-750 Material; Rugged & Robust Design; 2202 51 mm [2 in] Wing Union Size; RFI/EMI Protected; Quick Delivery Service; 0.2 % Accuracy; Intrinsically Safe Available; Optional On-Board Temperature Sensor, Optional 2-Wire Shunt Calibration.
The Model 424 wing union pressure transmitters are rugged sensors designed for use with 2202 wing unions in demanding land-based and off-shore applications. The isolated pressure sensing diaphragm minimizes zero-shift during hammer up and eliminates long-term signal drift in the field. The sensor diaphragm and wing union fitting are machined as one part. The Model 424 is constructed as an all-welded assembly using a deep penetration, proprietary, electron-beam welding process, which also ensures hermetic integrity for all field conditions. These transmitters incorporate special assembly processes to vibration and shockproof the components to ensure performance are maintained during the rigors of fracturing and cementing applications. The 2202 wing union compatible fittings are machined of Inconel® X-750 providing service with highly abrasive and corrosive media. This configuration complies with NACE Standard MR-01-75 (1980) for corrosive service, optional 2-Wire shunt calibration.

060-F642-01 Oil & Gas Pressure Transducers - Honeywell


Technical Specifications

Form Factor Oil & Gas
Pressure Range 15,000 psi
Pressure Unit Gage
Accuracy ±0.2 %FSS BFSL
Output 4 mA to 20 mA, two wire
Resolution Infinite
Calibration 5-point calibration: 0 %, 50 %, and 100 % of full scale
Media Corrosive and abrasive service compatible with wetted parts
Temperature (Operating) -43 °C to 93 °C [-45 °F to 200 °F]
Temperature (Compensated) -34 °C to 82 °C [-30 °F to 180 °F]
Temperature Effect (Zero) 0.01 %FS/°F
Temperature Effect (Span) 0.01 %reading/°F
Electrical Termination (std) MS-3102E-14S-2P, 4 pin stainless steel hermetic equal. Glenair compatible
Mating Connector MS3106F-14S-2S
Insulation Resistance >100 MOhm @ 50 Vdc
Shunt Calibration Data Included
Frequency Response Customer specified and factory installed filter for frequency response min. 10 Hz to max. of 2500 Hz
Circuit Protection Reverse polarity protection of supply leads
RFI/EMI Protection Noise immunity from 5000 Hz to 1 GHz
Overload (safe) 150 % rated FS or limit of Weco® 1502 fitting
Overload (burst) 250 % rated pressure or limit of Weco® 1502 fitting
Wetted Parts Material Inconel® X-750
Case Material Inconel® X-750
Intrinsically Safe Option yes
Weight 2722 g [6 lb]
Product Dimensions Ø76,2 mm x 121,92 mm [Ø3 in x 4.8 in]
Agency Approvals and Standards CE approved; CSA/ATEX certification
UNSPSC Code 41112110
UNSPSC Commodity 41112110 Pressure Transducer
Availability Global
Series Name 424

Technical Specifications

Form Factor Oil & Gas
Pressure Range 15,000 psi
Pressure Unit Gage
Accuracy ±0.2 %FSS BFSL
Output 4 mA to 20 mA, two wire
Resolution Infinite
Calibration 5-point calibration: 0 %, 50 %, and 100 % of full scale
Media Corrosive and abrasive service compatible with wetted parts
Temperature (Operating) -43 °C to 93 °C [-45 °F to 200 °F]
Temperature (Compensated) -34 °C to 82 °C [-30 °F to 180 °F]
Temperature Effect (Zero) 0.01 %FS/°F
Temperature Effect (Span) 0.01 %reading/°F
Electrical Termination (std) MS-3102E-14S-2P, 4 pin stainless steel hermetic equal. Glenair compatible
Mating Connector MS3106F-14S-2S
Insulation Resistance >100 MOhm @ 50 Vdc
Shunt Calibration Data Included
Frequency Response Customer specified and factory installed filter for frequency response min. 10 Hz to max. of 2500 Hz
Circuit Protection Reverse polarity protection of supply leads
RFI/EMI Protection Noise immunity from 5000 Hz to 1 GHz
Overload (safe) 150 % rated FS or limit of Weco® 1502 fitting
Overload (burst) 250 % rated pressure or limit of Weco® 1502 fitting
Wetted Parts Material Inconel® X-750
Case Material Inconel® X-750
Intrinsically Safe Option yes
Weight 2722 g [6 lb]
Product Dimensions Ø76,2 mm x 121,92 mm [Ø3 in x 4.8 in]
Agency Approvals and Standards CE approved; CSA/ATEX certification
UNSPSC Code 41112110
UNSPSC Commodity 41112110 Pressure Transducer
Availability Global
Series Name 424

Documents

TITLE DOCUMENT TYPE LANGUAGE SIZE
424 highres photo Photo English 266KB
424 lowres photo Photo English 54KB
Model 424 Pressure Transducer Datasheet Datasheet English 292KB
T&M Pressure Transducer Range Guide Product Range Guide English 2MB
Sensors and Switches in Oil Rig Applications Application Note English 7MB
Measurement While Drilling (MWD) for Oil Rigs Application Note English 434KB
Oil and Gas Brochure Brochure English 4MB
T&M Overview Brochure Brochure English 413KB
Aerospace Test and Measurement Capabilities Application Note English 2MB

Product Features

  • Specialty built, rugged sensors for tough offshore and land oil and gas exploration and drilling applications
  • Stainless steel and X750 Inconel® construction, hermetically sealed for use in liquid or wet environments
  • Wing Unions offer 0.2 % accuracy and ranges up to 20,000 psig
  • Other intrinsically safe/explosion-proof pressure sensors to operate in hazardous locations or where enhanced safety is required
  • Products available with CSA, ATEX, DNV, UL, IECEx and CE certifications as required
  • CE

Applications

  • Acidizing
  • Choke manifold
  • Fracturing and cementing
  • Mud pumps / mud logging
  • New well development and extraction
  • Oil and gas drilling
  • Service and cement trucks
  • Standpipe
  • Stimulation
  • Well head measurement

Language

Social Media

Site Information

Sitemap

Terms & Conditions

Copyright © 2019 Honeywell International Inc.