What are you looking for?

This is Search input need to add more information.


Overview

Model JTF general purpose screw mount accelerometer, ±5 G.
The JTF accelerometers offer three mounting choices to meet specific application requirements. The sensing technique for these accelerometers is based on piezoresistive technology. Frequency response extends down to dc. Hermetic construction of the JTF Series provides dependable performance in harsh industrial environments. The case material is non-magnetic from either anodized aluminum or stainless steel which provides low magnetic field susceptibility. Our standard in-line amplifiers and instrumentation may be used with the JTF Series accelerometers. The screw mount model can be supplied with an optional triaxial mounting block, allowing for more than one accelerometer to be used.
060-F482-05 Voltage - Honeywell


Technical Specifications

Product 060-F482-05
Order Code AG111GN
Range ±50 G
Dynamic Range ±5 G to 200 G (peak G)
Sensitivity 0.8 mV/G (nominal); 0.5 mV/G to 1.2 mV/G (range)
Transverse Sensitivity Less than 5 %
Frequency Range 0 Hz to 1000 Hz (useable)
Mounted Base Resonance 2000 Hz
Acceleration Range/Limits x20 (any direction)
Damping Ratio (Nominal) 0.7 C @ 21 °C [70 °F]
Electrical Termination Teflon cable, 1,5 m [5 ft]
Temperature (Operating) -40 °C to 121 °C [-40 °F to 250 °F]
Temperature (Compensated) 21 °C to 93 °C [70 °F to 200 °F]
Temperature Effect (Zero) 0.02 % FS/°F max.
Temperature Effect (Sensitivity) ±10 % max.
Supply Voltage 5 Vdc to 10 Vdc
Excitation (Calibration) 5 Vdc
Excitation (Acceptable) Up to 10 Vdc
Material Integral Cable - Anodized Aluminum; Connector - Stainless Steel
Mounting Torque Screw Mount
Weight 0,03 kg [1 oz]
Product Dimensions 25,4 mm W x 19,55 mm L x 10,16 mm D [1.0 in W x 0.77 in L x 0.4 in D]
UNSPSC Code 41113639
UNSPSC Commodity Accelerometers
Availability Global
Series Name JTF

Technical Specifications

Product 060-F482-05
Order Code AG111GN
Range ±50 G
Dynamic Range ±5 G to 200 G (peak G)
Sensitivity 0.8 mV/G (nominal); 0.5 mV/G to 1.2 mV/G (range)
Transverse Sensitivity Less than 5 %
Frequency Range 0 Hz to 1000 Hz (useable)
Mounted Base Resonance 2000 Hz
Acceleration Range/Limits x20 (any direction)
Damping Ratio (Nominal) 0.7 C @ 21 °C [70 °F]
Electrical Termination Teflon cable, 1,5 m [5 ft]
Temperature (Operating) -40 °C to 121 °C [-40 °F to 250 °F]
Temperature (Compensated) 21 °C to 93 °C [70 °F to 200 °F]
Temperature Effect (Zero) 0.02 % FS/°F max.
Temperature Effect (Sensitivity) ±10 % max.
Supply Voltage 5 Vdc to 10 Vdc
Excitation (Calibration) 5 Vdc
Excitation (Acceptable) Up to 10 Vdc
Material Integral Cable - Anodized Aluminum; Connector - Stainless Steel
Mounting Torque Screw Mount
Weight 0,03 kg [1 oz]
Product Dimensions 25,4 mm W x 19,55 mm L x 10,16 mm D [1.0 in W x 0.77 in L x 0.4 in D]
UNSPSC Code 41113639
UNSPSC Commodity Accelerometers
Availability Global
Series Name JTF

Documents

TITLE DOCUMENT TYPE LANGUAGE SIZE
Model JTF highres photo Photo -- 273KB
Model JTF lowres photo Photo -- 61KB
Model JTF General Purpose Accelerometer Datasheet Datasheet English 209KB
Model JTF External Wiring Diagram Technical Information English 15KB
Model JTF (Bolt) External Wiring Diagram Technical Information English 20KB
Model JTF (Screw Mount) Outline Drawing Technical Information English 194KB
Model JTF (Stud Mount) Outline Drawing Technical Information English 136KB
Model JTF Outline Drawing 5 g to 20 g Technical Information English 172KB
Model JTF Outline Drawing 50 g to 200 g Technical Information English 158KB
Model JTF Front View Photo -- 118KB
Model JTF Bottom View Photo -- 117KB
Model JTF Top View Photo -- 117KB
Model JTF Top Angle View Photo -- 106KB
Accelerometer Mating Connector/Cable Assembly Datasheet Datasheet English 316KB
T&M Overview Brochure Brochure English 413KB

Product Features

  • 0 Hz operation
  • Easy calibration
  • Low impedance
  • Screw, bolt, or stud mounting options
  • mV/G output
  • Can run at 0 Hz
  • Low magnetic field due to case material

Applications

  • Equipment health monitoring
  • Automotive testing
  • Laboratory testing

Language

Social Media

Site Information

Sitemap

Terms & Conditions

Global Unsubscribe

Copyright © 2020 Honeywell International Inc.