What are you looking for?

This is Search input need to add more information.


Overview

Handheld Strain Gage Display for Sensitivity up to 5 mV/V.
The 7561-PSD is a completely portable strain gage/bridge-based battery-powered indicator, packaged in a small, robust IP65/NEMA 4 enclosure. For simplified use, the operator only has access to six keys. Two separate ranges are available which enable the instrument to read and display two units of measure. The menu options offer the ability to tailor the instrument’s response to the application. Gross, net, peak, and trough (valley) measurements are easily selected. An annunciator indicates which range has been selected. There is also a window, to insert a legend, describing each range. Once these parameters are set, it provides the user with the simplest of indicators.
060-7561PSD-01 Handheld - Honeywell


Technical Specifications

Form Factor Hand-held
Order Code 7561-PSDQE,52K
Number of Channels 1
Mounting Portable
Input Type Strain gage full-bridge sensors
Sealing IP65 when mating plug fitted
Display Type 7½ digit LCD display; 8,8 mm high digits
Display Update per Second Up to 40 ms (can be set in configuration menu)
Power Supply Type Internal battery: two off AA alkaline, access via sealed rear compartment
Temperature (Operating) -10 °C to 50 °C [14 °F to 122 °F]
Transducer Excitation 5 Vdc (±4 %), 59 mA max. current
Type of Inputs Range: ±5 mV/V or ±50 mV/V
Input Resistance Bridge resistance: 85 ohm (4 off 350 ohm sensors in parallel)
Resolution Display: 1 part in 250000 1@ 1 Hz update rate; 1 part in 65000 at 10 Hz update rate
Connector 5-pin Binder socket (mating plug supplied)
Weight 260 g [0.57 lb]
Product Dimensions 152 mm H x 90 mm W x 34 mm D [5.98 in H x 3.5 in W x 1.39 in D]
UNSPSC Code 81101713
UNSPSC Commodity Electronic measurement and recording instrument engineering and design service
Availability Global
Series Name 7561-PSD

Technical Specifications

Form Factor Hand-held
Order Code 7561-PSDQE,52K
Number of Channels 1
Mounting Portable
Input Type Strain gage full-bridge sensors
Sealing IP65 when mating plug fitted
Display Type 7½ digit LCD display; 8,8 mm high digits
Display Update per Second Up to 40 ms (can be set in configuration menu)
Power Supply Type Internal battery: two off AA alkaline, access via sealed rear compartment
Temperature (Operating) -10 °C to 50 °C [14 °F to 122 °F]
Transducer Excitation 5 Vdc (±4 %), 59 mA max. current
Type of Inputs Range: ±5 mV/V or ±50 mV/V
Input Resistance Bridge resistance: 85 ohm (4 off 350 ohm sensors in parallel)
Resolution Display: 1 part in 250000 1@ 1 Hz update rate; 1 part in 65000 at 10 Hz update rate
Connector 5-pin Binder socket (mating plug supplied)
Weight 260 g [0.57 lb]
Product Dimensions 152 mm H x 90 mm W x 34 mm D [5.98 in H x 3.5 in W x 1.39 in D]
UNSPSC Code 81101713
UNSPSC Commodity Electronic measurement and recording instrument engineering and design service
Availability Global
Series Name 7561-PSD

Documents

TITLE DOCUMENT TYPE LANGUAGE SIZE
7561-PSD_highres_photo Photo English 1MB
7561-PSD_lowres_photo Photo English 165KB
Model 7561-PSD Portable Strain Display Load Cell/Force Indicator Datasheet Datasheet English 138KB
Instrumentation Accessories Datasheet Datasheet English 641KB
Oil and Gas Brochure Brochure English 4MB

Product Features

  • Powered by two AA internal batteries
  • Portable, handheld precision instrument weighing only 250 g
  • Tactile keyboard, with dual-range selection, peak/valley hold, gross/net, and on/off controls
  • Microprocessor based, allowing single-pass calibration facility
  • Dual range facility
  • Accepts an input range of up to 50 mV/V
  • Environmentally sealed to IP65/NEMA 4
  • 7½ digit LCD display, with battery, peak, trough, net, error, and shunt cal indication
  • One-year warranty
  • Auto sleep

Language

Social Media

Site Information

Sitemap

Terms & Conditions

Copyright © 2019 Honeywell International Inc.