What are you looking for?

This is Search input need to add more information.


Overview

Model DV-10 DIN Rail Inline Amplifier for mV/V Input and ±10 Vdc output.
These in-line amplifiers feature DIN-rail mount enclosures with front accessible electrical connections and adjustments. Amplifiers are available for strain-gage transducers.
060-6881-02 DIN Rail Mount Amplifiers - Honeywell


Technical Specifications

Order Code BE155EM
Number of Channels 1
Case Material Plastic
Mounting 35 mm DIN
Temperature (Operating) -29 °C to 82 °C [-20 °F to 180 °F]
Temperature (Storage) -40 °C to 93 °C [-40 °F to 200 °F]
Transducer Type Bridge-based sensor
Transducer Excitation 5.4 Vdc or 9 Vdc @ 30 mA (short circuit protection)
Supply Voltage 15 Vdc to 28 Vdc
Current Draw 60 mA
Zero Adjustment Range - Coarse ±30 %
Zero Adjustment Range - Fine ±5 %
Span Adjustment Range Switch selectable 1.75 mV/V to 13.3 mV/V
Span Adjustment Range - Fine -8 to +20
Linearity ±0.01 %
Output ±10 Vdc (three wire)
Frequency Response (-3 dB) dc -5000 Hz
Agency Approvals and Standards CE
UNSPSC Code 32101514
UNSPSC Commodity Amplifiers
Availability Global
Series Name DV-10

Technical Specifications

Order Code BE155EM
Number of Channels 1
Case Material Plastic
Mounting 35 mm DIN
Temperature (Operating) -29 °C to 82 °C [-20 °F to 180 °F]
Temperature (Storage) -40 °C to 93 °C [-40 °F to 200 °F]
Transducer Type Bridge-based sensor
Transducer Excitation 5.4 Vdc or 9 Vdc @ 30 mA (short circuit protection)
Supply Voltage 15 Vdc to 28 Vdc
Current Draw 60 mA
Zero Adjustment Range - Coarse ±30 %
Zero Adjustment Range - Fine ±5 %
Span Adjustment Range Switch selectable 1.75 mV/V to 13.3 mV/V
Span Adjustment Range - Fine -8 to +20
Linearity ±0.01 %
Output ±10 Vdc (three wire)
Frequency Response (-3 dB) dc -5000 Hz
Agency Approvals and Standards CE
UNSPSC Code 32101514
UNSPSC Commodity Amplifiers
Availability Global
Series Name DV-10

Documents

TITLE DOCUMENT TYPE LANGUAGE SIZE
Model DV-10_highres_photo Photo English 437KB
Model DV-10_lowres_photo Photo English 70KB
Model DV-10 DIN-Rail Mount In-Line Amplifier Datasheet Datasheet English 197KB
Model DV-10 DIN Rail Amplifier Product Manual Installation Instructions English 277KB
Model DV-10 Front View Photo English 84KB
Model DV-10 Bottom View Photo English 53KB
Model DV-10 Top View Photo English 42KB
Instrumentation Accessories Datasheet Datasheet English 641KB

Product Features

  • DIN rail mount
  • Unamplified transducer input
  • Bridge-based transducer input
  • 0 to ±10 V three-wire output with 15 Vdc to 28 Vdc power
  • 5.4 Vdc or 9 Vdc excitation @ 30 mA
  • RFI, ESD protected
  • CE approved

Language

Social Media

Site Information

Sitemap

Terms & Conditions

Global Unsubscribe

Copyright © 2020 Honeywell International Inc.