What are you looking for?

This is Search input need to add more information.


Overview

Model UBP-10 Universal Bipolar Inline Amplifier with 0 Vdc to 10 Vdc Output and 24 Vdc to 32 Vdc Single Voltage Supply Input.
The Model UBP bi-polar amplifier supplies a highly regulated bridge excitation voltage for the transducer and converts the millivolt signal of the transducer to a ±5 Vdc signal. The Universal In-line features two selectable excitation voltages, programmable gain settings, a wide adjustment range on the zero, and a buffered solid-state shunt cal relay for quick calibration.
060-6827-01 Plastic or Die-Cast Amplifiers - Honeywell


Technical Specifications

Order Code BE123EL,51J
Number of Channels 1
Case Material Plastic or Painted Aluminum
Mounting #6 or #8 screws
Input Type ±15 Vdc input
Sealing IP66/NEMA4
Temperature (Operating) -15 °C to 71 °C [5 °F to 160 °F]
Transducer Type Bridge-based sensor
Transducer Excitation 3 Vdc, 5 Vdc, or 10 Vdc @ 70 mA
Supply Voltage ±15 Vdc
Current Draw 70 mA
Zero Adjustment Range - Coarse ±50 %
Zero Adjustment Range - Fine ±15 %
Span Adjustment Range 0.5 mV/V to 10 mV/V. ±25 % fine
Linearity 0.01 % of full scale
Output ±5 Vdc
Signal-to-Noise Ratio 65 dB
dc Power Supply Rejection Ratio >110 dB
Shunt Calibration Solid state relay on board
Signal Output ±5 Vdc
Output Current 1 mA max.
Product Dimensions Plastic: 63,5 mm H x 96,25 mm L x 53,34 mm D [2.5 in H x 3.75 in L x 2.1 in D]; Aluminum: 76,2 mm H x 127 mm W x 63,5 mm D [3.0 in H x 5.0 in W x 2.5 in D]
UNSPSC Code 32101514
UNSPSC Commodity Amplifiers
Availability Global
Series Name UBP-10

Technical Specifications

Order Code BE123EL,51J
Number of Channels 1
Case Material Plastic or Painted Aluminum
Mounting #6 or #8 screws
Input Type ±15 Vdc input
Sealing IP66/NEMA4
Temperature (Operating) -15 °C to 71 °C [5 °F to 160 °F]
Transducer Type Bridge-based sensor
Transducer Excitation 3 Vdc, 5 Vdc, or 10 Vdc @ 70 mA
Supply Voltage ±15 Vdc
Current Draw 70 mA
Zero Adjustment Range - Coarse ±50 %
Zero Adjustment Range - Fine ±15 %
Span Adjustment Range 0.5 mV/V to 10 mV/V. ±25 % fine
Linearity 0.01 % of full scale
Output ±5 Vdc
Signal-to-Noise Ratio 65 dB
dc Power Supply Rejection Ratio >110 dB
Shunt Calibration Solid state relay on board
Signal Output ±5 Vdc
Output Current 1 mA max.
Product Dimensions Plastic: 63,5 mm H x 96,25 mm L x 53,34 mm D [2.5 in H x 3.75 in L x 2.1 in D]; Aluminum: 76,2 mm H x 127 mm W x 63,5 mm D [3.0 in H x 5.0 in W x 2.5 in D]
UNSPSC Code 32101514
UNSPSC Commodity Amplifiers
Availability Global
Series Name UBP-10

Documents

TITLE DOCUMENT TYPE LANGUAGE SIZE
UBP_highres_photo Photo English 362KB
UBP_lowres_photo Photo English 62KB
Model UBP Universal Bi-Polar In-Line Amplifier Datasheet Datasheet English 240KB
Instrumentation Accessories Datasheet Datasheet English 641KB
Oil and Gas Brochure Brochure English 4MB

Product Features

  • For replacement only, not to be used in new design
  • Strain gage sensor amplifier
  • ±5 Vdc output
  • ±15 Vdc supply voltage
  • NEMA 4 housing
  • Selectable excitation voltages: 3 V, 5 V, or 10 V @ 70 mA
  • Increases signal-to-noise ratio in noisy environments
  • Effects of voltage drops in excitation sources are eliminated
  • Signals may be sent to the data systems from low impedence sources

Language

Social Media

Site Information

Sitemap

Terms & Conditions

Copyright © 2019 Honeywell International Inc.