What are you looking for?

This is Search input need to add more information.


Overview

Model GM-A Digital Display and Signal Conditioner for High Level Signal Input.
The GM-A is a cost-efficient digital readout that works with amplified (0 V to 5 V or 4 mA to 20 mA) transducers or transmitters. This unit supplies power to the sensors. Two-wire current is user jumper selectable for use with two-wire current transducers. Separate power supply required for three-wire current use. Not for use with intrinsically safe applications utilizing a barrier.
060-6807-01 Single Channel - Honeywell


Technical Specifications

Form Factor 1/8 DIN
Order Code AE216QA
Number of Channels 1
Case Material Noryl plastic
Mounting Bench, rack, or panel (panel mount included with unit)
Input Type High level (amplified) transducer input
Display Type 4½ digit LED display
Digit Size - Normal Mode (H x W) 14,2 mm H [0.56 in H]
Temperature (Operating) 0 °C to 54 °C [32 °F to 130 °F]
Temperature (Storage) -29 °C to 93 °C [-20 °F to 200 °F]
Zero Adjustment Range - Coarse ±40 %
Output Analog: ±5 Vdc
Resolution Display: 1/20000 max.
Overall Accuracy ±0.03 %
Power Requirements - Standard 115 Vac @ 5 W
Power Requirements - Optional 220 Vac
Conversions per Second 3
Scaling Zero and span adjustment
Polarity Indication Yes
Decimal Point Selection Jumper (non-solder)
Overrange Indicator Flashing display
Amplifier Output Impedance <2 ohm
Amplifier Frequency Response 250 Hz
Weight 1 kg [2.25 lb]
Product Dimensions 48,26 mm H x 95,25 mm W x 132,08 mm D [1.9 in H x 3.75 in W x 5.2 in D]
UNSPSC Code 39121020
UNSPSC Commodity Signal conditioners
Availability Global
Series Name GM-A

Technical Specifications

Form Factor 1/8 DIN
Order Code AE216QA
Number of Channels 1
Case Material Noryl plastic
Mounting Bench, rack, or panel (panel mount included with unit)
Input Type High level (amplified) transducer input
Display Type 4½ digit LED display
Digit Size - Normal Mode (H x W) 14,2 mm H [0.56 in H]
Temperature (Operating) 0 °C to 54 °C [32 °F to 130 °F]
Temperature (Storage) -29 °C to 93 °C [-20 °F to 200 °F]
Zero Adjustment Range - Coarse ±40 %
Output Analog: ±5 Vdc
Resolution Display: 1/20000 max.
Overall Accuracy ±0.03 %
Power Requirements - Standard 115 Vac @ 5 W
Power Requirements - Optional 220 Vac
Conversions per Second 3
Scaling Zero and span adjustment
Polarity Indication Yes
Decimal Point Selection Jumper (non-solder)
Overrange Indicator Flashing display
Amplifier Output Impedance <2 ohm
Amplifier Frequency Response 250 Hz
Weight 1 kg [2.25 lb]
Product Dimensions 48,26 mm H x 95,25 mm W x 132,08 mm D [1.9 in H x 3.75 in W x 5.2 in D]
UNSPSC Code 39121020
UNSPSC Commodity Signal conditioners
Availability Global
Series Name GM-A

Documents

TITLE DOCUMENT TYPE LANGUAGE SIZE
GM_highres_photo Photo English 1MB
GM_lowres_photo Photo English 133KB
Model GM-A Digital Display/Signal Conditioner Datasheet Datasheet English 329KB
Instrumentation Accessories Datasheet Datasheet English 641KB
Oil and Gas Brochure Brochure English 4MB

Product Features

  • High level (amplified) transducer input
  • 4 1/2 digit LED display
  • Large 14,2 mm [0.56 in] readout
  • High speed analog output
  • Transducer current drive 30 mA (max.)

Language

Social Media

Site Information

Sitemap

Terms & Conditions

Copyright © 2019 Honeywell International Inc.