What are you looking for?

This is Search input need to add more information.


Overview

Model VL7A Displacement Transducer, ac/ac long stroke LVDT,mm [±1.0 in] range, ball-ended probe, captive guided spring return.
Model VL7A (spring return armature) ac-ac long stroke displacement transducer is designed for measuring static and dynamic displacements from ±0.5 in to ±3.0 in. This model achieve impressive 0.25 % full scale non-linearities. Displacement transducer bodies and probes are constructed of stainless steel for durability in harsh, industrial environments.

060-3618-02 Long Stroke ac-ac Displacement Transducers (LVDTs) - Honeywell


Technical Specifications

Product 060-3618-02
Order Code BY122HQ
Amplifed/Unamplified Unamplified
Range ±25,4 mm [±1.0 in]
Non-linearity ±0.25 %FS max.
Non-repeatability <20 microinches max.
Output Sensitivity 3.0 V RMS @ 3 V RMS
Resolution Infinite
Operating Temperature -50 °C to 125 °C [-58 °F to 257 °F]
Temperature Effect (Zero) 0.006 %FS/°F
Temperature Effect (Span) 0.006 %FS/°F
Element Type ac-ac type displacement transducer
Input Supply (Acceptable) 1 V to 7 V RMS @ 2 kHz to 10 kHz
Input Supply (Calibrated) 5 V RMS @ 5 kHz
Electrical Termination Multiconductor shielded cable (1,83 m [6 ft])
Case Material Stainless steel
Probe Material Stainless steel
Armature Type Captive guided spring return
Weight (Total) 226,8 g [8.0 oz]
Spring Force @ Center 4 oz-in max.
Spring Rate 2.3 oz/inch
Product Dimensions Ø20,57 mm x 161,29 mm L [Ø0.81 in x 6.35 in L]
Availability Global
Series Name VL7A

Technical Specifications

Product 060-3618-02
Order Code BY122HQ
Amplifed/Unamplified Unamplified
Range ±25,4 mm [±1.0 in]
Non-linearity ±0.25 %FS max.
Non-repeatability <20 microinches max.
Output Sensitivity 3.0 V RMS @ 3 V RMS
Resolution Infinite
Operating Temperature -50 °C to 125 °C [-58 °F to 257 °F]
Temperature Effect (Zero) 0.006 %FS/°F
Temperature Effect (Span) 0.006 %FS/°F
Element Type ac-ac type displacement transducer
Input Supply (Acceptable) 1 V to 7 V RMS @ 2 kHz to 10 kHz
Input Supply (Calibrated) 5 V RMS @ 5 kHz
Electrical Termination Multiconductor shielded cable (1,83 m [6 ft])
Case Material Stainless steel
Probe Material Stainless steel
Armature Type Captive guided spring return
Weight (Total) 226,8 g [8.0 oz]
Spring Force @ Center 4 oz-in max.
Spring Rate 2.3 oz/inch
Product Dimensions Ø20,57 mm x 161,29 mm L [Ø0.81 in x 6.35 in L]
Availability Global
Series Name VL7A

Documents

TITLE DOCUMENT TYPE LANGUAGE SIZE
Model VL7A highres photo Photo English 30KB
Model VL7A lowres photo Photo English 30KB
T&M Overview Brochure Brochure English 413KB
Model VL7A AC-AC Long-Stroke LVDT Datasheet Datasheet English 253KB
Oil and Gas Brochure Brochure English 4MB

Product Features

  • 0.25 % non-linearity
  • Stainless steel construction
  • 12,7 mm to 76,2 mm [0.5 in to 3.0 in] range
  • Enhanced immunity to electrical noise
  • Infinite resolution
  • -58 °F to 257 °F operating range (standard)
  • Spring return armature

Applications

  • Assembly process monitoring
  • Position indication
  • Resistance weld stroke monitoring

Language

Social Media

Site Information

Sitemap

Terms & Conditions

Copyright © 2019 Honeywell International Inc.