What are you looking for?

This is Search input need to add more information.


Overview

Model PLVX Displacement Transducer, ac/ac ultra precision LVDT, ±2,54 mm [±0.10 in] range, ball-ended probe, captive guided spring return.
Model PLVX displacement transducer is designed for single and multi-point industrial gaging applications and micro-displacement measurements in research and scientific studies. It incorporates non-rotating armatures to increase resistance to side loads and improve repeatability. Bodies and probes are stainless steel constructed and windings are magnetically shielded. Ultra Precision LVDTs utilize spring loaded captive guided armatures and low friction, non-rotating probes. Non-linearity is 0.25 % full scale. The Model PLVX with a 0.02 in stroke range has a mechanical zero adjustment to correct pre- and over-travel.

060-3587-03 Short Stroke ac-ac Displacement Transducers (LVDTs) - Honeywell


Technical Specifications

Product 060-3587-03
Order Code AY111HM
Amplifed/Unamplified Unamplified
Range ±2,54 mm [±0.10 in]
Non-linearity ±0.25 %FS max.
Non-repeatability 6 microinches max.
Output Sensitivity 4 mV/V/0.001 in
Output Load 100,000 ohm min.
Resolution Infinite
Phase Shift <10° @ 5 kHz
Operating Temperature -40 °C to 100 °C [-40 °F to 212 °F]
Temperature Effect (Zero) 0.005 %FS/°F
Temperature Effect (Span) 0.005 %FS/°F
Element Type ac-ac type displacement transducer
Input Supply (Calibrated) 5 V RMS @ 5 kHz
Electrical Termination Multiconductor shielded cable (1,83 m [6 ft])
Case Material Stainless steel
Probe Material Stainless steel
Armature Type Captive guided spring return
Weight (Total) 17,86 g [0.63 oz]
Spring Force @ Center 117,93 g [4.16 oz]
Spring Rate 24.2 oz/inch
Product Dimensions Ø 8,mm x 56,9 mm L [Ø 0.315 in x 2.24 in L]
Availability Global
Series Name PLVX

Technical Specifications

Product 060-3587-03
Order Code AY111HM
Amplifed/Unamplified Unamplified
Range ±2,54 mm [±0.10 in]
Non-linearity ±0.25 %FS max.
Non-repeatability 6 microinches max.
Output Sensitivity 4 mV/V/0.001 in
Output Load 100,000 ohm min.
Resolution Infinite
Phase Shift <10° @ 5 kHz
Operating Temperature -40 °C to 100 °C [-40 °F to 212 °F]
Temperature Effect (Zero) 0.005 %FS/°F
Temperature Effect (Span) 0.005 %FS/°F
Element Type ac-ac type displacement transducer
Input Supply (Calibrated) 5 V RMS @ 5 kHz
Electrical Termination Multiconductor shielded cable (1,83 m [6 ft])
Case Material Stainless steel
Probe Material Stainless steel
Armature Type Captive guided spring return
Weight (Total) 17,86 g [0.63 oz]
Spring Force @ Center 117,93 g [4.16 oz]
Spring Rate 24.2 oz/inch
Product Dimensions Ø 8,mm x 56,9 mm L [Ø 0.315 in x 2.24 in L]
Availability Global
Series Name PLVX

Documents

TITLE DOCUMENT TYPE LANGUAGE SIZE
Model PLVX highres photo Photo English 250KB
Model PLVX lowres photo Photo English 32KB
Model PLVX AC-AC Short-Stroke LVDT Datasheet Datasheet English 263KB
T&M Overview Brochure Brochure English 413KB

Product Features

  • Miniature design
  • 0.25 % non-linearity
  • Rugged, enhanced accuracy
  • Enhanced immunity to electrical noise
  • ±0.02 in to ±0.2 in range
  • -58 °F to 257 °F operating range (standard)
  • Non-rotating probe
  • Stainless steel construction
  • Extended life cycle
  • Infinite resolution
  • Captive guided spring return armature

Applications

  • Assembly process monitoring
  • Position indication
  • Gauge inspection applications

Language

Social Media

Site Information

Sitemap

Terms & Conditions

Global Unsubscribe

Copyright © 2020 Honeywell International Inc.