What are you looking for?

This is Search input need to add more information.


Overview

Model DM Digital Signal Conditioner for ac Powered Displacement Transducer.Model DM, for carrier transducers, is a low-cost bench, panel or rack-mounted instrument which contains a power supply, signal conditioner, amplifier (Bipolar 5 V output) and digitizer. The 4 1/2-digit LED display features bright, easy-to-read 14,2 mm [0.56 in] high characters. The compact 1/8 DIN size case measures 97 mm W x 48 mm H x 132 mm D [3.8 in x 1.9 in x 5.2 in]. Wires easily attach to the rear connector using screw terminals. The Model DM features a 5 kHz drive supply for the transducer, a stable signal amplifier and a novel demodulation technique that produces an enhanced accuracy result.

Technical Specifications

Form Factor 1/8 DIN
Order Code AE214QA,58A
Number of Channels 1
Case Material Noryl plastic
Mounting Bench, rack or panel
Input Type ac
Display Type 4½ digit LED display
Digit Size - Normal Mode (H x W) 14,2 mm H [0.56 in H]
Temperature (Operating) 0 °C to 54 °C [32 °F to 130 °F]
Temperature (Storage) -29 °C to 93 °C [-20 °F to 200 °F]
Transducer Excitation 3 VRMS @ 5 kHz
Type of Inputs ac, displacement transducer, VRT
Input Gain Range Gain range: <1 to 300
Noise and Ripple <300 micro volts
Transducer Minimum Impedance 7 ohm
Zero Adjustment Range - Coarse >±20 %
Zero Adjustment Range - Fine >±5 %
Span Adjustment Range - Fine >±15 %
Resolution 1/20000 max.
Overall Accuracy ±0.2 % full scale
Signal Output Analog: ±5 Vdc
Connector Removable with screw terminals
Power Requirements - Standard 115 Vac @ 5 W
Power Requirements - Optional 12 Vdc, 220 Vac
Conversions per Second 3
Scaling 0-19999
Polarity Indication Yes
Decimal Point Selection Jumper (non-solder)
Overrange Indicator Flashing display
Amplifier Output Impedance <2 ohm
Amplifier Frequency Response 300 Hz
Common Mode Rejection 60 dB
Weight 0,9 kg [2 lb]
Product Dimensions 48,26 mm H x 95,25 mm W x 132,08 mm D [1.9 in H x 3.75 in W x 5.2 in D]
UNSPSC Code 32101512
UNSPSC Commodity Demodulators
Availability Global
Series Name DM

Technical Specifications

Form Factor 1/8 DIN
Order Code AE214QA,58A
Number of Channels 1
Case Material Noryl plastic
Mounting Bench, rack or panel
Input Type ac
Display Type 4½ digit LED display
Digit Size - Normal Mode (H x W) 14,2 mm H [0.56 in H]
Temperature (Operating) 0 °C to 54 °C [32 °F to 130 °F]
Temperature (Storage) -29 °C to 93 °C [-20 °F to 200 °F]
Transducer Excitation 3 VRMS @ 5 kHz
Type of Inputs ac, displacement transducer, VRT
Input Gain Range Gain range: <1 to 300
Noise and Ripple <300 micro volts
Transducer Minimum Impedance 7 ohm
Zero Adjustment Range - Coarse >±20 %
Zero Adjustment Range - Fine >±5 %
Span Adjustment Range - Fine >±15 %
Resolution 1/20000 max.
Overall Accuracy ±0.2 % full scale
Signal Output Analog: ±5 Vdc
Connector Removable with screw terminals
Power Requirements - Standard 115 Vac @ 5 W
Power Requirements - Optional 12 Vdc, 220 Vac
Conversions per Second 3
Scaling 0-19999
Polarity Indication Yes
Decimal Point Selection Jumper (non-solder)
Overrange Indicator Flashing display
Amplifier Output Impedance <2 ohm
Amplifier Frequency Response 300 Hz
Common Mode Rejection 60 dB
Weight 0,9 kg [2 lb]
Product Dimensions 48,26 mm H x 95,25 mm W x 132,08 mm D [1.9 in H x 3.75 in W x 5.2 in D]
UNSPSC Code 32101512
UNSPSC Commodity Demodulators
Availability Global
Series Name DM

Documents

TITLE DOCUMENT TYPE LANGUAGE SIZE
DM_highres_photo Photo English 1MB
DM_lowres_photo Photo English 137KB
Model DM Demodulator for AC Transducer/ Displacement Transducers Datasheet Datasheet English 205KB
Instrumentation Accessories Datasheet Datasheet English 641KB
Oil and Gas Brochure Brochure English 4MB

Product Features

  • Used with displacement transducers
  • 4 1/2 digit LED display
  • 3 conversions per second

Language

Social Media

Site Information

PRIVACY STATEMENT

Site Map

TERMS & CONDITIONS

Copyright © 2018 Honeywell International Inc.