What are you looking for?

This is Search input need to add more information.


Overview

Model NK Portable Display and Signal Conditioner for mV/V Input.
The Model NK portable instrument features a full 4 1/2 digit LCD display and is designed for use in remote field operations as a portable calibrator or readout device. Shunt calibration offers the operator quick field setup with a minimum of warm-up. A peak/hold feature is optional.
060-3155-01 Portable - Honeywell


Technical Specifications

Order Code AE221QE,52J
Number of Channels 1
Case Material Deep drawn aluminum case
Mounting Portable
Input Type 0.5 mV/V to 4 mV/V
Sealing Weatherproof case
Display Type 4½ digit LCD display
Digit Size - Normal Mode (H x W) 10,2 mm H [0.40 H]
Frequency Response 1000 Hz
Temperature (Operating) 0 °C to 54 °C [32 °F to 130 °F]
Temperature (Storage) -29 °C to 66 °C [-20 °F to 150 °F]
Transducer Type Bridge-based sensor
Transducer Excitation 4 Vdc
Type of Inputs 0.5 mV/V to 4 mV/V
Noise and Ripple 30 microvolts
Sensitivity 0.1 microvolt/count max.
Zero Adjustment Range - Coarse 100 % of range
Zero Adjustment Range - Fine ±15 % of range
Span Adjustment Range - Fine ±15 % of range
Auto Calibration No. Manual Calibration
Resolution 1/20000
Connector PT02A-10-6S
Power Requirements - Standard Four (4) "D" cells
Conversions per Second 1.5
Scaling 0-19999
Polarity Indication Yes
Decimal Point Selection Yes (programmable)
Overrange Indicator Yes
Weight 1,4 kg [3 lb]
Product Dimensions 127 mm H x 177,8 mm W x 127 mm D [5 in H x 7 in W x 5 in D]
UNSPSC Code 39121020
UNSPSC Commodity Signal conditioners
Availability Global
Series Name NK

Technical Specifications

Order Code AE221QE,52J
Number of Channels 1
Case Material Deep drawn aluminum case
Mounting Portable
Input Type 0.5 mV/V to 4 mV/V
Sealing Weatherproof case
Display Type 4½ digit LCD display
Digit Size - Normal Mode (H x W) 10,2 mm H [0.40 H]
Frequency Response 1000 Hz
Temperature (Operating) 0 °C to 54 °C [32 °F to 130 °F]
Temperature (Storage) -29 °C to 66 °C [-20 °F to 150 °F]
Transducer Type Bridge-based sensor
Transducer Excitation 4 Vdc
Type of Inputs 0.5 mV/V to 4 mV/V
Noise and Ripple 30 microvolts
Sensitivity 0.1 microvolt/count max.
Zero Adjustment Range - Coarse 100 % of range
Zero Adjustment Range - Fine ±15 % of range
Span Adjustment Range - Fine ±15 % of range
Auto Calibration No. Manual Calibration
Resolution 1/20000
Connector PT02A-10-6S
Power Requirements - Standard Four (4) "D" cells
Conversions per Second 1.5
Scaling 0-19999
Polarity Indication Yes
Decimal Point Selection Yes (programmable)
Overrange Indicator Yes
Weight 1,4 kg [3 lb]
Product Dimensions 127 mm H x 177,8 mm W x 127 mm D [5 in H x 7 in W x 5 in D]
UNSPSC Code 39121020
UNSPSC Commodity Signal conditioners
Availability Global
Series Name NK

Documents

TITLE DOCUMENT TYPE LANGUAGE SIZE
Model NK_highres_photo Photo English 632KB
Model NK_lowres_photo Photo English 87KB
Model NK Portable LCD Display/Signal Conditioner Datasheet Datasheet English 259KB
Model NK Portable Indicator User's Guide Installation Instructions English 475KB
Model NK Front View Photo English 129KB
Model NK Back View Photo English 123KB
Model NK Top View Photo English 120KB
Instrumentation Accessories Datasheet Datasheet English 641KB

Product Features

  • Strain-gage/bridge-based transducer input
  • 4-1/2 digit LED display
  • Battery powered
  • Analog output option

Language

Social Media

Site Information

Sitemap

Terms & Conditions

Global Unsubscribe

Copyright © 2020 Honeywell International Inc.