/content/sps/us/en/search-results.html

Display and Conditioning

GM Series

Low-cost instrument. 4½-digit LED display. Compact ⅛ DIN case. Strain gage excitation.

Overview

The GM is a versatile full function signal conditioner, amplifier and power supply that works with unamplified mV/V transducers. It also provides shunt calibration (R-cal) which enables the system to be setup without using an expensive primary stimulus (done at no extra charge at the factory if the readout and transducer are purchased at the same time). A full range of options like peak/hold**, track/hold and dual limits are available.

Features
  • Strain-gage/bridge-based transducer input
  • 4 1/2 digit LED display
  • Large 14,2 mm [0.56 in] readout
  • High speed analog output (up to 27 kHz)
  • *Optional 56a requires 1/4 DIN enclosure
  • **Bleed-off rate: <0.01 % of full scale
Data Sheet
Name
Description
File Size
Date
Size
Model GM Digital Display Signal Conditioner Datasheet
application/pdf 377.56 KB
7/17/2021
377.56 KB
Test & Measurement Instrumentation Accessories Datasheet
application/pdf 649.85 KB
7/17/2021
649.85 KB
Manuals and Guides
Name
Description
File Size
Date
Size
Model GM Series Single-Channel Product Manual
application/pdf 2.4 MB
7/17/2021
2.4 MB
Model GM Series Outline Drawing
application/pdf 92.88 KB
7/17/2021
92.88 KB
Name
Description
File Size
Date
Size
Model GM Series Single-Channel Product Manual
2.4 MB
7/17/2021
2.4 MB
Model GM Series Outline Drawing
92.88 KB
7/17/2021
92.88 KB
Model GM Digital Display Signal Conditioner Datasheet
377.56 KB
7/17/2021
377.56 KB
Test & Measurement Instrumentation Accessories Datasheet
649.85 KB
7/17/2021
649.85 KB
Name
Description
File Size
Date
Size
Model GM Digital Display Signal Conditioner Datasheet
377.56 KB
7/17/2021
Test & Measurement Instrumentation Accessories Datasheet
649.85 KB
7/17/2021
Model GM Series Single-Channel Product Manual
2.4 MB
7/17/2021
Model GM Series Outline Drawing
92.88 KB
7/17/2021
Product Number
Image
SKU
Description
alt
060-3147-01
AE213QA,52J,58EM:Model GM Digital Displa
alt
060-3147-02
Model GM Digital Display and Signal Conditioner for mV/V Input with Hi/Low Limits
alt
060-3147-03
AE213QA52J58EM58C:Model GM Digital Displ
Image
SKU
Description
alt
060-3147-01
AE213QA,52J,58EM:Model GM Digital Displa
alt
060-3147-02
Model GM Digital Display and Signal Conditioner for mV/V Input with Hi/Low Limits
alt
060-3147-03
AE213QA52J58EM58C:Model GM Digital Displ