What are you looking for?

This is Search input need to add more information.


Overview

Model GM Digital Display and Signal Conditioner for mV/V Input.
The GM is a versatile full function signal conditioner, amplifier and power supply that works with unamplified mV/V transducers. It also provides shunt calibration (R-cal) which enables the system to be setup without using an expensive primary stimulus (done at no extra charge at the factory if the readout and transducer are purchased at the same time). A full range of options like peak/hold**, track/hold and dual limits are available.
060-3147-01 Single Channel - Honeywell


Technical Specifications

Form Factor 1/8 DIN
Order Code AE213QA,52J,58EM
Number of Channels 1
Case Material Noryl plastic
Mounting Bench, rack, or panel (panel mount included with unit)
Input Type Strain gage: 1 mV/V to 5 mV/V or 5 mV/V to 50 mV/V (optional)
Display Type 4½ digit LED display
Digit Size - Normal Mode (H x W) 14,2 mm H [0.56 in H]
Temperature (Operating) 0 °C to 54 °C [32 °F to 130 °F]
Temperature (Storage) -29 °C to 93 °C [-20 °F to 200 °F]
Zero Adjustment Range - Coarse > 80 %
Zero Adjustment Range - Fine <±15 %
Span Adjustment Range - Fine <±15 %
Output Analog: ±5 Vdc or 4 mA to 20 mA (optional)
Resolution Display: 1/20000 max.
Overall Accuracy ±0.03 %
Power Requirements - Standard 115 Vac @ 5 W
Power Requirements - Optional 12 Vdc, 220 Vac
Conversions per Second 3
Scaling Zero and span adjustment
Polarity Indication Yes
Decimal Point Selection Jumper (non-solder)
Overrange Indicator Flashing display
Amplifier Output Impedance <2 ohm
Amplifier Frequency Response dc to 250 Hz
Common Mode Rejection 80 dB
Weight 1 kg [2.25 lb]
Product Dimensions 48,26 mm H x 95,25 mm W x 132,08 mm D [1.9 in H x 3.75 in W x 5.2 in D]
UNSPSC Code 39121020
UNSPSC Commodity Signal conditioners
Availability Global
Series Name GM

Technical Specifications

Form Factor 1/8 DIN
Order Code AE213QA,52J,58EM
Number of Channels 1
Case Material Noryl plastic
Mounting Bench, rack, or panel (panel mount included with unit)
Input Type Strain gage: 1 mV/V to 5 mV/V or 5 mV/V to 50 mV/V (optional)
Display Type 4½ digit LED display
Digit Size - Normal Mode (H x W) 14,2 mm H [0.56 in H]
Temperature (Operating) 0 °C to 54 °C [32 °F to 130 °F]
Temperature (Storage) -29 °C to 93 °C [-20 °F to 200 °F]
Zero Adjustment Range - Coarse > 80 %
Zero Adjustment Range - Fine <±15 %
Span Adjustment Range - Fine <±15 %
Output Analog: ±5 Vdc or 4 mA to 20 mA (optional)
Resolution Display: 1/20000 max.
Overall Accuracy ±0.03 %
Power Requirements - Standard 115 Vac @ 5 W
Power Requirements - Optional 12 Vdc, 220 Vac
Conversions per Second 3
Scaling Zero and span adjustment
Polarity Indication Yes
Decimal Point Selection Jumper (non-solder)
Overrange Indicator Flashing display
Amplifier Output Impedance <2 ohm
Amplifier Frequency Response dc to 250 Hz
Common Mode Rejection 80 dB
Weight 1 kg [2.25 lb]
Product Dimensions 48,26 mm H x 95,25 mm W x 132,08 mm D [1.9 in H x 3.75 in W x 5.2 in D]
UNSPSC Code 39121020
UNSPSC Commodity Signal conditioners
Availability Global
Series Name GM

Documents

TITLE DOCUMENT TYPE LANGUAGE SIZE
GM_highres_photo Photo English 1MB
GM_lowres_photo Photo English 133KB
Model GM Digital Display Signal Conditioner Datasheet Datasheet English 372KB
Instrumentation Accessories Datasheet Datasheet English 641KB
Oil and Gas Brochure Brochure English 4MB

Product Features

  • Strain-gage/bridge-based transducer input
  • 4 1/2 digit LED display
  • Large 14,2 mm [0.56 in] readout
  • High speed analog output (up to 27 kHz)
  • *Optional 56a requires 1/4 DIN enclosure
  • **Bleed-off rate:

Language

Social Media

Site Information

Sitemap

Terms & Conditions

Copyright © 2019 Honeywell International Inc.