What are you looking for?

This is Search input need to add more information.


Overview

Model HH Portable Handheld Display and Signal Conditioner for mV/V Input.
The model HH handheld instrument features a full 3-1/2 digit LCD display and is designed for use in remote field operations as a portable calibrator or readout device. Shunt calibration offers the operator quick field setup with a minimum of warm-up. A peak/hold feature is standard.
060-3104-01 Handheld - Honeywell


Technical Specifications

Order Code AE222QE,52J
Number of Channels 1
Case Material Plastic
Mounting Hand-held
Input Type Transducers: 0.5 mV/V to 8 mV/V
Display Type 3½ digit LCD display
Digit Size - Normal Mode (H x W) 10,2 mm H [0.40 H]
Power Supply Type Battery - one 9 V cell
Temperature (Operating) 0 °C to 54 °C [32 °F to 130 °F]
Temperature (Storage) -29 °C to 66 °C [-20 °F to 150 °F]
Transducer Type Bridge-based sensor
Transducer Excitation 2.5 Vdc
Noise and Ripple 30 microvolts
Zero Adjustment Range - Fine ±15 % of range
Span Adjustment Range - Fine ±15 % of range
Frequency Response (-3 dB) 5 Hz
Resolution 1/2000
Connector Four (4) banana jacks
Conversions per Second 3
Scaling 0-1999
Polarity Indication Yes
Decimal Point Selection Yes (programmable)
Overrange Indicator Yes
Weight 0,5 kg [1 lb]
Product Dimensions 91,44 mm W x 147,32 mm H x 27,94 mm D [3.6 in W x 5.8 in H x 1.1 in D]
UNSPSC Code 39121020
UNSPSC Commodity Signal conditioners
Availability Global
Series Name HH

Technical Specifications

Order Code AE222QE,52J
Number of Channels 1
Case Material Plastic
Mounting Hand-held
Input Type Transducers: 0.5 mV/V to 8 mV/V
Display Type 3½ digit LCD display
Digit Size - Normal Mode (H x W) 10,2 mm H [0.40 H]
Power Supply Type Battery - one 9 V cell
Temperature (Operating) 0 °C to 54 °C [32 °F to 130 °F]
Temperature (Storage) -29 °C to 66 °C [-20 °F to 150 °F]
Transducer Type Bridge-based sensor
Transducer Excitation 2.5 Vdc
Noise and Ripple 30 microvolts
Zero Adjustment Range - Fine ±15 % of range
Span Adjustment Range - Fine ±15 % of range
Frequency Response (-3 dB) 5 Hz
Resolution 1/2000
Connector Four (4) banana jacks
Conversions per Second 3
Scaling 0-1999
Polarity Indication Yes
Decimal Point Selection Yes (programmable)
Overrange Indicator Yes
Weight 0,5 kg [1 lb]
Product Dimensions 91,44 mm W x 147,32 mm H x 27,94 mm D [3.6 in W x 5.8 in H x 1.1 in D]
UNSPSC Code 39121020
UNSPSC Commodity Signal conditioners
Availability Global
Series Name HH

Documents

TITLE DOCUMENT TYPE LANGUAGE SIZE
HH_highres_photo Photo English 1MB
HH_lowres_photo Photo English 233KB
Model HH Portable LCD Display/Signal Conditioner Datasheet Datasheet English 227KB
Instrumentation Accessories Datasheet Datasheet English 641KB
Oil and Gas Brochure Brochure English 4MB

Product Features

  • Strain-gage/bridge based transducer input
  • 3 1/2 digit LCD display
  • Battery powered
  • Peak hold and shunt cal features

Language

Social Media

Site Information

Sitemap

Terms & Conditions

Copyright © 2019 Honeywell International Inc.