What are you looking for?

This is Search input need to add more information.


Overview

Model 13 Load Cell:, 50 lb, 15°C to 70°C [60°F to 160°F] temperature compensation, non-amplified (mV/V), integral twisted Teflon® leads with balance board, 1,5 m [5 ft] cable length, radial electrical exit orientation.
The Model 13 (compression only) subminiature load cell is designed to measure load ranges from 150 grams to 1,000 lbs. With subminiature dimensions, including diameters from 0.38 in to 0.75 in and heights of 0.13 in to 0.25 in, these units are easily incorporated into systems having limited space. Model 13 combines high-frequency response and low deflection to achieve a combined non-linearity and hysteresis of 0.25 % to 0.5 % full scale. A balance module is included in the load cell’s lead wire cable for temperature compensation and should not be removed.
060-2443-08 Subminiature – Stainless Steel Load Cells - Honeywell


Technical Specifications

Order Code AL322BN,1A,2U,6AM,15C
Range 50 lb
Accuracy ±0.70 % full scale
Non-Linearity ±0.50 % full scale
Hysteresis ±0.50 % full scale
Repeatability ±0.10 % full scale
Output 15 mV/V (nominal) (150 g to 500 g) 1.5 mV/V (nominal) (1,000 g) 2 mV/V (nominal) (5 lb to 1,000 lb)
Operation Compression
Temperature (Operating) -54°C to 121°C [-65°F to 250°F]
Temperature (Compensated) 15°C to 71°C [60°F to 160°F]
Temperature Effect (Zero) 0.01 % full scale/°F
Temperature Effect (Span) 0.02 % reading/°F
Electrical Termination (std.) 1,83 m [5 ft] integral cable with balance board
Mating Connector None required
Weight 1 g to 10 g [0.002 lb to 0.022 lb] 9 g to 18 g [0.019 lb to 0.039 lb] with cable
Case Material Stainless Steel
Approvals CE (unamplified)
Series Name Model 13

Technical Specifications

Order Code AL322BN,1A,2U,6AM,15C
Range 50 lb
Accuracy ±0.70 % full scale
Non-Linearity ±0.50 % full scale
Hysteresis ±0.50 % full scale
Repeatability ±0.10 % full scale
Output 15 mV/V (nominal) (150 g to 500 g) 1.5 mV/V (nominal) (1,000 g) 2 mV/V (nominal) (5 lb to 1,000 lb)
Operation Compression
Temperature (Operating) -54°C to 121°C [-65°F to 250°F]
Temperature (Compensated) 15°C to 71°C [60°F to 160°F]
Temperature Effect (Zero) 0.01 % full scale/°F
Temperature Effect (Span) 0.02 % reading/°F
Electrical Termination (std.) 1,83 m [5 ft] integral cable with balance board
Mating Connector None required
Weight 1 g to 10 g [0.002 lb to 0.022 lb] 9 g to 18 g [0.019 lb to 0.039 lb] with cable
Case Material Stainless Steel
Approvals CE (unamplified)
Series Name Model 13

Documents

TITLE DOCUMENT TYPE LANGUAGE SIZE
Model 13 Subminiature Load Cell Datasheet Datasheet English 242KB
Load Accessories Datasheet Datasheet English 513KB
Model 13 External Wiring Diagram Technical Information English 16KB
Model 13 Outline Drawing 150 g to 500 g Technical Information English 161KB
Model 13 Outline Drawing 1000 g to 10 lb Technical Information English 145KB
Model 13 Outline Drawing 100 lb to 250 lb Technical Information English 116KB
Model 13 Outline Drawing 500 lb to 1000 lb Technical Information English 51KB
Model 13 Front View English 77KB
Model 13 Top View English 51KB
Model 13 Top Angle View English 47KB
T&M Overview Brochure Brochure English 413KB
Aerospace Test and Measurement Capabilities Application Note English 2MB
Load Cell Range Guide Product Range Guide English 1MB

Product Features

  • Subminiature size to fit in extremely small or tight spaces
  • Stainless steel construction
  • Load range measurements: 150 g to 1,000 lb; 0.5 N to 5,000 N; or 250 lb to 10,000 lb
  • ±0.7 % accuracy
  • Single diaphragm construction
  • mV/V output

Applications

  • Torque
  • Bending movements
  • Side loads
  • General applications

Language

Social Media

Site Information

Sitemap

Terms & Conditions

Global Unsubscribe

Copyright © 2020 Honeywell International Inc.