What are you looking for?

This is Search input need to add more information.


Overview

Model S Subminiature; Flush Diaphragm Pressure Transducer; 100 psi to 15,000 psi; Flush-Mount Design; 17-4 PH Stainless Steel, Wetted Material; High Frequency; mV/V Output; 1 % Accuracy.
Honeywell’s full line of subminiature pressure transducers accurately measure pressure ranges from 100 psi to 15000 psi. These gauge-only, subminiature pressure transducers have a high natural frequency and utilize a flush diaphragm that is manufactured from 17-4 PH stainless steel. Temperature compensation is accomplished by using temperature-sensitive components located inside the transducers. These transducers have a small electrical, zero balance circuit board that is in the lead wire (approximately 1 in x 0.087 in thick). This balance board does not have to be in the same temperature as the transducers. All transducers have four (4) active bonded strain gauges arranged in a Wheatstone-bridge configuration.

060-1542-11G Flush Compact & Miniature Pressure Transducers - Honeywell


Technical Specifications

Form Factor Compact and Miniature; Flush
Pressure Range 2,000 psi
Pressure Unit Gage
Accuracy 1.0 %FS BFSL
Non-linearity and Hysteresis 1.0 %FS
Non-repeatability ±0.15 %FS
Output 2 mV/V
Resolution Infinite
Media Gases, liquids compatible with wetted parts
Temperature (Operating) -54 °C to 149 °C [-65 °F to 300 °F]
Temperature (Compensated) 16 °C to 71 °C [60 °F to 160 °F]
Temperature Effect (Zero) 0.01 %FS/°F
Temperature Effect (Span) 0.02 %reading/°F
Electrical Termination (std) Four twisted leads (1.83 m [5 ft]) with external balance board
Mating Connector None
Shunt Calibration Data Included
Excitation (calibration) 5 Vdc
Excitation (acceptable) Up to 5 Vdc or Vac
Overload (safe) 50 % over capacity
Overload (burst) 400 % full scale
Wetted Parts Material 17-4 PH Stainless Steel
Case Material Stainless Steel
Weight 2 oz
Dead Volume Flush
Product Dimensions Ø12,7 mm 17,53 mm L [Ø0.50 in x 0.69 in L]
Agency Approvals and Standards CE approved
UNSPSC Code 41112110
UNSPSC Commodity 41112110 Pressure Transducer
Availability Global
Series Name S

Technical Specifications

Form Factor Compact and Miniature; Flush
Pressure Range 2,000 psi
Pressure Unit Gage
Accuracy 1.0 %FS BFSL
Non-linearity and Hysteresis 1.0 %FS
Non-repeatability ±0.15 %FS
Output 2 mV/V
Resolution Infinite
Media Gases, liquids compatible with wetted parts
Temperature (Operating) -54 °C to 149 °C [-65 °F to 300 °F]
Temperature (Compensated) 16 °C to 71 °C [60 °F to 160 °F]
Temperature Effect (Zero) 0.01 %FS/°F
Temperature Effect (Span) 0.02 %reading/°F
Electrical Termination (std) Four twisted leads (1.83 m [5 ft]) with external balance board
Mating Connector None
Shunt Calibration Data Included
Excitation (calibration) 5 Vdc
Excitation (acceptable) Up to 5 Vdc or Vac
Overload (safe) 50 % over capacity
Overload (burst) 400 % full scale
Wetted Parts Material 17-4 PH Stainless Steel
Case Material Stainless Steel
Weight 2 oz
Dead Volume Flush
Product Dimensions Ø12,7 mm 17,53 mm L [Ø0.50 in x 0.69 in L]
Agency Approvals and Standards CE approved
UNSPSC Code 41112110
UNSPSC Commodity 41112110 Pressure Transducer
Availability Global
Series Name S

Documents

TITLE DOCUMENT TYPE LANGUAGE SIZE
S highres photo Photo English 137KB
S lowres photo Photo English 34KB
Model S Pressure Transducer Datasheet Datasheet English 290KB
T&M Pressure Transducer Range Guide Product Range Guide English 2MB
Oil and Gas Brochure Brochure English 4MB
T&M Overview Brochure Brochure English 413KB
Aerospace Test and Measurement Capabilities Application Note English 2MB

Product Features

  • 100 psi to 15000 psi range
  • Flush mount design
  • No internal dead volume
  • High frequency
  • mV/V output
  • CE approved

Applications

  • Engine and transmission test stands
  • Fluid pump pressure
  • Fuel line pressure and fuel/air ratio
  • Brake assembly test
  • Tire manufacturing mold pressure control
  • Brake and accelerometer cable test
  • Air bag system fill pressure
  • Pressure brake testing, hydraulic sensor: Brake pedal forces, ABS pressures
  • Well stimulation
  • Coil tubing
  • MWD
  • Wellhead measurement

Language

Social Media

Site Information

Sitemap

Terms & Conditions

Copyright © 2019 Honeywell International Inc.