/content/sps/us/en/search-results.html

Miniature Flush Pressure Transducers

Model S

Subminiature, flush diaphragm pressure transducers. 100 psi to 15,000 psi. 1 % full-scale accuracy.

Overview

Honeywell's full line of subminiature pressure transducers accurately measure pressure ranges from 100 psi to 15000 psi. These gauge-only, subminiature pressure transducers have a high natural frequency and utilize a flush diaphragm that is manufactured from 17-4 PH stainless steel. Temperature compensation is accomplished by using temperature-sensitive components located inside the transducers. These transducers have a small electrical, zero balance circuit board that is in the lead wire (approximately 1 in x 0.087 in thick). This balance board does not have to be in the same temperature as the transducers. All transducers have four (4) active bonded strain gauges arranged in a Wheatstone-bridge configuration.

Features
  • 100 psi to 15000 psi range
  • Flush mount design
  • No internal dead volume
  • High frequency
  • mV/V output
  • 1 % accuracy
  • CE approved
Data Sheet
Name
Description
File Size
Date
Size
Pressure Accessories Datasheet
application/pdf 379.5 KB
7/17/2021
379.5 KB
Model S Pressure Transducer Datasheet
application/pdf 294.43 KB
7/17/2021
294.43 KB
Manuals and Guides
Name
Description
File Size
Date
Size
Test & Measurement Pressure Transducer Range Guide
application/pdf 1.03 MB
7/17/2021
1.03 MB
Brochure
Name
Description
File Size
Date
Size
T&M Overview Brochure
application/pdf 418.77 KB
7/17/2021
418.77 KB
Technical Note
Name
Description
File Size
Date
Size
Model S External Wiring Diagram
application/pdf 16.27 KB
7/17/2021
16.27 KB
Model S Outline Drawing - 3/8-24 UNF
application/pdf 37.68 KB
7/17/2021
37.68 KB
Model S Outline Drawing - 7/16-20 UNF
application/pdf 30.43 KB
7/17/2021
30.43 KB
Application Note
Name
Description
File Size
Date
Size
Exploded view diagram of Honeywell sensors and switches in oil rig applications
application/pdf 6.35 MB
9/23/2022
6.35 MB
Foil Pressure Sensors for Industrial OEM Sprayers
application/pdf 2.67 MB
7/17/2021
2.67 MB
Aerospace Test and Measurement Capabilities
application/pdf 1.94 MB
7/17/2021
1.94 MB
eBook
Name
Description
File Size
Date
Size
Redefining Road Rail & Rugged Applications
application/pdf 28.35 MB
12/20/2022
28.35 MB
Others
Name
Description
File Size
Date
Size
Model S Front View
image/png 75.96 KB
7/17/2021
75.96 KB
S highres photo
image/jpeg 45.12 KB
7/17/2021
45.12 KB
S lowres photo
image/jpeg 7.29 KB
7/17/2021
7.29 KB
Name
Description
File Size
Date
Size
Model S Front View
75.96 KB
7/17/2021
75.96 KB
Exploded view diagram of Honeywell sensors and switches in oil rig applications
6.35 MB
9/23/2022
6.35 MB
Redefining Road Rail & Rugged Applications
28.35 MB
12/20/2022
28.35 MB
Pressure Accessories Datasheet
379.5 KB
7/17/2021
379.5 KB
Foil Pressure Sensors for Industrial OEM Sprayers
2.67 MB
7/17/2021
2.67 MB
Test & Measurement Pressure Transducer Range Guide
1.03 MB
7/17/2021
1.03 MB
Model S External Wiring Diagram
16.27 KB
7/17/2021
16.27 KB
T&M Overview Brochure
418.77 KB
7/17/2021
418.77 KB
Model S Outline Drawing - 3/8-24 UNF
37.68 KB
7/17/2021
37.68 KB
S highres photo
45.12 KB
7/17/2021
45.12 KB
Model S Outline Drawing - 7/16-20 UNF
30.43 KB
7/17/2021
30.43 KB
Aerospace Test and Measurement Capabilities
1.94 MB
7/17/2021
1.94 MB
Model S Pressure Transducer Datasheet
294.43 KB
7/17/2021
294.43 KB
S lowres photo
7.29 KB
7/17/2021
7.29 KB
Name
Description
File Size
Date
Size
Pressure Accessories Datasheet
379.5 KB
7/17/2021
Model S Pressure Transducer Datasheet
294.43 KB
7/17/2021
Test & Measurement Pressure Transducer Range Guide
1.03 MB
7/17/2021
T&M Overview Brochure
418.77 KB
7/17/2021
Model S External Wiring Diagram
16.27 KB
7/17/2021
Model S Outline Drawing - 3/8-24 UNF
37.68 KB
7/17/2021
Model S Outline Drawing - 7/16-20 UNF
30.43 KB
7/17/2021
Exploded view diagram of Honeywell sensors and switches in oil rig applications
6.35 MB
9/23/2022
Foil Pressure Sensors for Industrial OEM Sprayers
2.67 MB
7/17/2021
Aerospace Test and Measurement Capabilities
1.94 MB
7/17/2021
Redefining Road Rail & Rugged Applications
28.35 MB
12/20/2022
Model S Front View
75.96 KB
7/17/2021
S highres photo
45.12 KB
7/17/2021
S lowres photo
7.29 KB
7/17/2021
Product Number
Image
SKU
Description
alt
060-1542-03G
Model S Subminiature; Flush Diaphragm Pressure Transducer; 100 psi to 15,000 psi; Flush-Mount Design; 17-4 PH Stainless Steel, Wetted Material; High Frequency; mV/V Output; 1 % Accuracy
alt
060-1542-11G
Model S Subminiature; Flush Diaphragm Pressure Transducer; 100 psi to 15,000 psi; Flush-Mount Design; 17-4 PH Stainless Steel, Wetted Material; High Frequency; mV/V Output; 1 % Accuracy
alt
060-1542-13G
Model S Subminiature; Flush Diaphragm Pressure Transducer; 100 psi to 15,000 psi; Flush-Mount Design; 17-4 PH Stainless Steel, Wetted Material; High Frequency; mV/V Output; 1 % Accuracy
alt
060-1542-15G
Model S Subminiature; Flush Diaphragm Pressure Transducer; 100 psi to 15,000 psi; Flush-Mount Design; 17-4 PH Stainless Steel, Wetted Material; High Frequency; mV/V Output; 1 % Accuracy
alt
060-1542-17G
Model S Subminiature; Flush Diaphragm Pressure Transducer; 100 psi to 15,000 psi; Flush-Mount Design; 17-4 PH Stainless Steel, Wetted Material; High Frequency; mV/V Output; 1 % Accuracy
Image
SKU
Description
alt
060-1542-03G
Model S Subminiature; Flush Diaphragm Pressure Transducer; 100 psi to 15,000 psi; Flush-Mount Design; 17-4 PH Stainless Steel, Wetted Material; High Frequency; mV/V Output; 1 % Accuracy
alt
060-1542-11G
Model S Subminiature; Flush Diaphragm Pressure Transducer; 100 psi to 15,000 psi; Flush-Mount Design; 17-4 PH Stainless Steel, Wetted Material; High Frequency; mV/V Output; 1 % Accuracy
alt
060-1542-13G
Model S Subminiature; Flush Diaphragm Pressure Transducer; 100 psi to 15,000 psi; Flush-Mount Design; 17-4 PH Stainless Steel, Wetted Material; High Frequency; mV/V Output; 1 % Accuracy
alt
060-1542-15G
Model S Subminiature; Flush Diaphragm Pressure Transducer; 100 psi to 15,000 psi; Flush-Mount Design; 17-4 PH Stainless Steel, Wetted Material; High Frequency; mV/V Output; 1 % Accuracy
alt
060-1542-17G
Model S Subminiature; Flush Diaphragm Pressure Transducer; 100 psi to 15,000 psi; Flush-Mount Design; 17-4 PH Stainless Steel, Wetted Material; High Frequency; mV/V Output; 1 % Accuracy