What are you looking for?

This is Search input need to add more information.


Overview

Model 31 Load Cell:, 250 gm, 15°C to 70°C [60°F to 160°F] temperature compensation, non-amplified (mV/V), Overload Stops, Teflon® cable, 1,5 m [5 ft] cable length, radial electrical exit orientation.
Honeywell’s miniature load cells are designed to fit into systems with limited space or tight clearances. The Model 31 series are Honeywell’s highest accuracy, rugged, miniature load cells designed to measure both tension and compression load forces from 50 g to up to 10,000 lb or 0.5 N up to 50,000 N, with high accuracies of 0.15 % to 0.25 % full scale. The all-welded, stainless steel construction is designed to eliminate or reduce to a minimum the effect of off-axis loads. Can be completely welded for underwater applications. If you need special modifications or a complete custom design to meet your unique requirements, please contact us.
060-1435-03 Miniature – Stainless Steel Load Cells - Honeywell


Technical Specifications

Order Code AL311AN,1A,2U,4A,6E,15C
Range 250 gm
Accuracy ±0.25 % full scale (50 g to 250 lb), ±0.30 % full scale (500 lb to 10,000 lb)
Non-Linearity ±0.15 % full scale (50 g to 250 lb), ±0.20 % full scale (500 lb to 10,000 lb)
Hysteresis ±0.15 % full scale (50 g to 250 lb), ±0.20 % full scale (500 lb to 10,000 lb)
Repeatability ±0.10 % full scale (50 g to 250 lb), ±0.05 % full scale (500 lb to 10,000 lb)
Output 0.1 mV/V (nominal) (50 g to 150 g), 20 mV/V (nominal) (250 g to 500 g), 1.5 mV/V (nominal) (1,000 g), 2 mV/V (nominal) (5 lb to 10,000 lb)
Operation Tension/Compression
Temperature (Operating) -54°C to 121°C [-65°F to 250°F]
Temperature (Compensated) 15°C to 71°C [60°F to 160°F]
Temperature Effect (Zero) 0.015 % full scale/°F
Temperature Effect (Span) 0.015 % full scale/°F
Electrical Termination (std.) 1,83 m [5 ft] integral Teflon® cable
Mating Connector None required
Weight 21 g to 250 g [0.046 lb to 0.551 lb]
Case Material Stainless Steel
Approvals CE (unamplified)
Series Name Model 31

Technical Specifications

Order Code AL311AN,1A,2U,4A,6E,15C
Range 250 gm
Accuracy ±0.25 % full scale (50 g to 250 lb), ±0.30 % full scale (500 lb to 10,000 lb)
Non-Linearity ±0.15 % full scale (50 g to 250 lb), ±0.20 % full scale (500 lb to 10,000 lb)
Hysteresis ±0.15 % full scale (50 g to 250 lb), ±0.20 % full scale (500 lb to 10,000 lb)
Repeatability ±0.10 % full scale (50 g to 250 lb), ±0.05 % full scale (500 lb to 10,000 lb)
Output 0.1 mV/V (nominal) (50 g to 150 g), 20 mV/V (nominal) (250 g to 500 g), 1.5 mV/V (nominal) (1,000 g), 2 mV/V (nominal) (5 lb to 10,000 lb)
Operation Tension/Compression
Temperature (Operating) -54°C to 121°C [-65°F to 250°F]
Temperature (Compensated) 15°C to 71°C [60°F to 160°F]
Temperature Effect (Zero) 0.015 % full scale/°F
Temperature Effect (Span) 0.015 % full scale/°F
Electrical Termination (std.) 1,83 m [5 ft] integral Teflon® cable
Mating Connector None required
Weight 21 g to 250 g [0.046 lb to 0.551 lb]
Case Material Stainless Steel
Approvals CE (unamplified)
Series Name Model 31

Documents

TITLE DOCUMENT TYPE LANGUAGE SIZE
Model 31 High Miniature Load Cell Datasheet Datasheet English 347KB
Model 31 Low Miniature Load Cell Datasheet Datasheet English 342KB
Model 31 Mid Miniature Load Cell Datasheet Datasheet English 411KB
Load Accessories Datasheet Datasheet English 513KB
Solutions for Infusion Pumps Application Note English 3MB
Sensors and Switches: Solutions for Medical Applications Flyer English 2MB
Model 31 Installation Drawing Technical Information English 128KB
Model 31 External Wiring Diagram Technical Information English 16KB
Model 31 Outline Drawing 50 g to 250 g Technical Information English 145KB
Model 31 Outline Drawing 1000 g to 10 lb Technical Information English 132KB
Model 31 Outline Drawing 25 lb to 100 lb Technical Information English 122KB
Model 31 Outline Drawing 250 lb to 1000 lb Technical Information English 110KB
Model 31 Outline Drawing 2000 lb to 3000 lb Technical Information English 70KB
Model 31 Outline Drawing 4000 lb to 5000 lb Technical Information English 90KB
Model 31 Outline Drawing 7500 lb to 10000 lb Technical Information English 49KB
Model 31 Low Front View English 76KB
Model 31 Low Side View English 90KB
Model 31 Low Top View English 102KB
Model 31 Mid 5 lb Front View English 72KB
Model 31 Mid 5 lb Side View English 75KB
Model 31 Mid 5 lb Back View English 70KB
Model 31 Mid 5 lb Top View English 85KB
Model 31 Mid 50 lb Front View English 57KB
Model 31 Mid 50 lb Angle View English 40KB
Model 31 Mid 50 lb Top View English 73KB
Model 31 High Front View English 121KB
Model 31 High Front View 2 English 93KB
Model 31 High Angle View English 127KB
Model 31 High Top View English 114KB
T&M Overview Brochure Brochure English 413KB
Oil and Gas Brochure Brochure English 4MB
Aerospace Test and Measurement Capabilities Application Note English 2MB
Load Cell Range Guide Product Range Guide English 1MB

Product Features

  • Miniature sizes ranging from 12,7 mm to 35,05 mm in diameter and from 11,43 mm to 38,1 mm height
  • Load range measurements: 50 gs to 10,000 lb; 0.5 N to 5,000 N; or 5 lb to 50,000 lb
  • Stainless steel construction; All-welded option available for underwater applications
  • High accuracies of 0.15 % to 0.25 % full scale
  • mV/V output

Applications

  • Torque
  • Bending movements
  • Side loads
  • General applications

Language

Social Media

Site Information

Sitemap

Terms & Conditions

Global Unsubscribe

Copyright © 2020 Honeywell International Inc.