/content/sps/us/en/search-results.html

Miniature Load Cells

Model 31 Series

Miniature load cells. Rugged double diaphragm capacity: ≤100 lb: single diaphragm: >100 lb. Male thread attachments.

Overview

Honeywell miniature load cells are designed to fit into systems with limited space or tight clearances. The Model 31 series are Honeywell's highest accuracy, rugged, miniature load cells designed to measure both tension and compression load forces from 50 g to up to 10,000 lb or 0.5 N up to 50,000 N, with high accuracies of 0.15 % to 0.25 % full scale.

The all-welded, stainless steel construction is designed to eliminate or reduce to a minimum the effect of off-axis loads. Can be completely welded for underwater applications. If you need special modifications or a complete custom design to meet your unique requirements, please contact us.

Features
  • Miniature sizes ranging from 12,7 mm to 35,05 mm in diameter and from 11,43 mm to 38,1 mm height
  • Load range measurements: 50 gs to 10,000 lb: 0.5 N to 5,000 N: or 5 lb to 50,000 lb
  • Stainless steel construction: All-welded option available for underwater applications
  • High accuracies of 0.15 % to 0.25 % full scale
  • mV/V output
Data Sheet
Name
Description
File Size
Date
Size
Model 31 Mid Miniature Load Cell Datasheet
application/pdf 416.7 KB
7/17/2021
416.7 KB
Model 31 Low Miniature Load Cell Datasheet
application/pdf 346.31 KB
7/17/2021
346.31 KB
Model 31 High Miniature Load Cell Datasheet
application/pdf 351.35 KB
7/17/2021
351.35 KB
Test & Measurement Load Accessories Datasheet
application/pdf 519.98 KB
7/17/2021
519.98 KB
Manuals and Guides
Name
Description
File Size
Date
Size
Load Cell Range Guide
application/pdf 1.25 MB
7/17/2021
1.25 MB
Installation Instructions
Name
Description
File Size
Date
Size
Model 31 Installation Drawing
application/pdf 130.13 KB
7/17/2021
130.13 KB
Brochure
Name
Description
File Size
Date
Size
Oil and Gas Brochure -
application/pdf 3.4 MB
10/25/2022
3.4 MB
Technical Note
Name
Description
File Size
Date
Size
Model 31 Outline Drawing 4000 lb to 5000 lb
application/pdf 90.83 KB
7/17/2021
90.83 KB
Model 31 Outline Drawing 50 g to 250 g
application/pdf 147.19 KB
7/17/2021
147.19 KB
Model 31 Outline Drawing 250 lb to 1000 lb
application/pdf 111.94 KB
7/17/2021
111.94 KB
Model 31 Outline Drawing 2000 lb to 3000 lb
application/pdf 70.53 KB
7/17/2021
70.53 KB
Model 31 Outline Drawing 25 lb to 100 lb
application/pdf 123.29 KB
7/17/2021
123.29 KB
Model 31 Outline Drawing 7500 lb to 10000 lb
application/pdf 49.81 KB
7/17/2021
49.81 KB
Model 31 External Wiring Diagram
application/pdf 16.27 KB
7/17/2021
16.27 KB
Model 31 Outline Drawing 1000 g to 10 lb
application/pdf 133.34 KB
7/17/2021
133.34 KB
Application Note
Name
Description
File Size
Date
Size
Aerospace Test and Measurement Capabilities
application/pdf 1.94 MB
7/17/2021
1.94 MB
Solutions for Infusion Pumps
application/pdf 2.35 MB
6/12/2023
2.35 MB
Sensors and Switches: Solutions for Medical Applications
application/pdf 1.34 MB
5/18/2023
1.34 MB
Others
Name
Description
File Size
Date
Size
Model 31 Mid 50 lb Front View
image/png 56.23 KB
7/17/2021
56.23 KB
Model 31 Mid 50 lb Top View
image/png 71.56 KB
7/17/2021
71.56 KB
Model 31 Mid 5 lb Front View
image/png 70.29 KB
7/17/2021
70.29 KB
Model 31 Low Front View
image/png 74.1 KB
7/17/2021
74.1 KB
Model 31 Mid 5 lb Top View
image/png 82 KB
7/17/2021
82 KB
Model 31 Mid 5 lb Back View
image/png 67.33 KB
7/17/2021
67.33 KB
Model 31 Low Top View
image/png 100.69 KB
7/17/2021
100.69 KB
Model 31 High Front View 2
image/png 75.47 KB
7/17/2021
75.47 KB
Model 31 High Angle View
image/png 105.35 KB
7/17/2021
105.35 KB
Model 31 Mid 5 lb Side View
image/png 71.94 KB
7/17/2021
71.94 KB
Model 31 High Front View
image/png 100.04 KB
7/17/2021
100.04 KB
Model 31 Mid 50 lb Angle View
image/png 39.9 KB
7/17/2021
39.9 KB
Model 31 Low Side View
image/png 88.11 KB
7/17/2021
88.11 KB
Model 31 High Top View
image/png 96.74 KB
7/17/2021
96.74 KB
Name
Description
File Size
Date
Size
Model 31 Outline Drawing 4000 lb to 5000 lb
90.83 KB
7/17/2021
90.83 KB
Aerospace Test and Measurement Capabilities
1.94 MB
7/17/2021
1.94 MB
Model 31 Mid 50 lb Front View
56.23 KB
7/17/2021
56.23 KB
Model 31 Mid 50 lb Top View
71.56 KB
7/17/2021
71.56 KB
Solutions for Infusion Pumps
2.35 MB
6/12/2023
2.35 MB
Load Cell Range Guide
1.25 MB
7/17/2021
1.25 MB
Model 31 Mid 5 lb Front View
70.29 KB
7/17/2021
70.29 KB
Model 31 Outline Drawing 50 g to 250 g
147.19 KB
7/17/2021
147.19 KB
Model 31 Low Front View
74.1 KB
7/17/2021
74.1 KB
Model 31 Outline Drawing 250 lb to 1000 lb
111.94 KB
7/17/2021
111.94 KB
Model 31 Mid 5 lb Top View
82 KB
7/17/2021
82 KB
Model 31 Outline Drawing 2000 lb to 3000 lb
70.53 KB
7/17/2021
70.53 KB
Sensors and Switches: Solutions for Medical Applications
1.34 MB
5/18/2023
1.34 MB
Model 31 Mid Miniature Load Cell Datasheet
416.7 KB
7/17/2021
416.7 KB
Model 31 Mid 5 lb Back View
67.33 KB
7/17/2021
67.33 KB
Model 31 Outline Drawing 25 lb to 100 lb
123.29 KB
7/17/2021
123.29 KB
Model 31 Low Top View
100.69 KB
7/17/2021
100.69 KB
Model 31 High Front View 2
75.47 KB
7/17/2021
75.47 KB
Model 31 Outline Drawing 7500 lb to 10000 lb
49.81 KB
7/17/2021
49.81 KB
Model 31 High Angle View
105.35 KB
7/17/2021
105.35 KB
Model 31 Mid 5 lb Side View
71.94 KB
7/17/2021
71.94 KB
Model 31 Low Miniature Load Cell Datasheet
346.31 KB
7/17/2021
346.31 KB
Oil and Gas Brochure -
3.4 MB
10/25/2022
3.4 MB
Model 31 High Front View
100.04 KB
7/17/2021
100.04 KB
Model 31 External Wiring Diagram
16.27 KB
7/17/2021
16.27 KB
Model 31 Outline Drawing 1000 g to 10 lb
133.34 KB
7/17/2021
133.34 KB
Model 31 Mid 50 lb Angle View
39.9 KB
7/17/2021
39.9 KB
Model 31 Installation Drawing
130.13 KB
7/17/2021
130.13 KB
Model 31 Low Side View
88.11 KB
7/17/2021
88.11 KB
Model 31 High Miniature Load Cell Datasheet
351.35 KB
7/17/2021
351.35 KB
Model 31 High Top View
96.74 KB
7/17/2021
96.74 KB
Test & Measurement Load Accessories Datasheet
519.98 KB
7/17/2021
519.98 KB
Name
Description
File Size
Date
Size
Model 31 Mid Miniature Load Cell Datasheet
416.7 KB
7/17/2021
Model 31 Low Miniature Load Cell Datasheet
346.31 KB
7/17/2021
Model 31 High Miniature Load Cell Datasheet
351.35 KB
7/17/2021
Test & Measurement Load Accessories Datasheet
519.98 KB
7/17/2021
Load Cell Range Guide
1.25 MB
7/17/2021
Model 31 Installation Drawing
130.13 KB
7/17/2021
Oil and Gas Brochure -
3.4 MB
10/25/2022
Model 31 Outline Drawing 4000 lb to 5000 lb
90.83 KB
7/17/2021
Model 31 Outline Drawing 50 g to 250 g
147.19 KB
7/17/2021
Model 31 Outline Drawing 250 lb to 1000 lb
111.94 KB
7/17/2021
Model 31 Outline Drawing 2000 lb to 3000 lb
70.53 KB
7/17/2021
Model 31 Outline Drawing 25 lb to 100 lb
123.29 KB
7/17/2021
Model 31 Outline Drawing 7500 lb to 10000 lb
49.81 KB
7/17/2021
Model 31 External Wiring Diagram
16.27 KB
7/17/2021
Model 31 Outline Drawing 1000 g to 10 lb
133.34 KB
7/17/2021
Aerospace Test and Measurement Capabilities
1.94 MB
7/17/2021
Solutions for Infusion Pumps
2.35 MB
6/12/2023
Sensors and Switches: Solutions for Medical Applications
1.34 MB
5/18/2023
Model 31 Mid 50 lb Front View
56.23 KB
7/17/2021
Model 31 Mid 50 lb Top View
71.56 KB
7/17/2021
Model 31 Mid 5 lb Front View
70.29 KB
7/17/2021
Model 31 Low Front View
74.1 KB
7/17/2021
Model 31 Mid 5 lb Top View
82 KB
7/17/2021
Model 31 Mid 5 lb Back View
67.33 KB
7/17/2021
Model 31 Low Top View
100.69 KB
7/17/2021
Model 31 High Front View 2
75.47 KB
7/17/2021
Model 31 High Angle View
105.35 KB
7/17/2021
Model 31 Mid 5 lb Side View
71.94 KB
7/17/2021
Model 31 High Front View
100.04 KB
7/17/2021
Model 31 Mid 50 lb Angle View
39.9 KB
7/17/2021
Model 31 Low Side View
88.11 KB
7/17/2021
Model 31 High Top View
96.74 KB
7/17/2021
Product Number
Image
SKU
Description
alt
060-1426-02
Model 31 Load Cell:, 1000 gm, 15°C to 70°C [60°F to 160°F] temperature compensation, non-amplified (mV/V), integral twisted Teflon® leads with balance board, 1,5 m [5 ft] cable length, radial electrical exit orientation
alt
060-1426-03
Model 31 Load Cell:, 5 lb, 15°C to 70°C [60°F to 160°F] temperature compensation, non-amplified (mV/V), integral twisted Teflon® leads with balance board, 1,5 m [5 ft] cable length, radial electrical exit orientation
alt
060-1426-04
Model 31 Load Cell:, 10 lb, 15°C to 70°C [60°F to 160°F] temperature compensation, non-amplified (mV/V), integral twisted Teflon® leads with balance board, 1,5 m [5 ft] cable length, radial electrical exit orientation
alt
060-1430-04
AL311BL, 1A, 2U, 6E, 15C:MODEL 31, 25 LB
alt
060-1430-05
Model 31 Load Cell:, 50 lb, 15°C to 70°C [60°F to 160°F] temperature compensation, non-amplified (mV/V), Teflon® cable, 1,5 m [5 ft] cable length, radial electrical exit orientation
alt
060-1430-06
Model 31 Load Cell:, 100 lb, 15°C to 70°C [60°F to 160°F] temperature compensation, non-amplified (mV/V), Teflon® cable, 1,5 m [5 ft] cable length, radial electrical exit orientation
alt
060-1432-04
Model 31 Load Cell:, 250 lb, 15°C to 70°C [60°F to 160°F] temperature compensation, non-amplified (mV/V), Teflon® cable, 1,5 m [5 ft] cable length, radial electrical exit orientation
alt
060-1432-07
Model 31 Load Cell:, 1,000 lb, 15°C to 70°C [60°F to 160°F] temperature compensation, non-amplified (mV/V), Teflon® cable, 1,5 m [5 ft] cable length, radial electrical exit orientation
alt
060-1432-08
AL311CR,1A,2U,6E,15C:MODEL 31, 500 LBS
alt
060-1435-03
AL311AN,1A,2U,4A,6E,15C:MODEL 31, 250 GM
Image
SKU
Description
alt
060-1426-02
Model 31 Load Cell:, 1000 gm, 15°C to 70°C [60°F to 160°F] temperature compensation, non-amplified (mV/V), integral twisted Teflon® leads with balance board, 1,5 m [5 ft] cable length, radial electrical exit orientation
alt
060-1426-03
Model 31 Load Cell:, 5 lb, 15°C to 70°C [60°F to 160°F] temperature compensation, non-amplified (mV/V), integral twisted Teflon® leads with balance board, 1,5 m [5 ft] cable length, radial electrical exit orientation
alt
060-1426-04
Model 31 Load Cell:, 10 lb, 15°C to 70°C [60°F to 160°F] temperature compensation, non-amplified (mV/V), integral twisted Teflon® leads with balance board, 1,5 m [5 ft] cable length, radial electrical exit orientation
alt
060-1430-04
AL311BL, 1A, 2U, 6E, 15C:MODEL 31, 25 LB
alt
060-1430-05
Model 31 Load Cell:, 50 lb, 15°C to 70°C [60°F to 160°F] temperature compensation, non-amplified (mV/V), Teflon® cable, 1,5 m [5 ft] cable length, radial electrical exit orientation
alt
060-1430-06
Model 31 Load Cell:, 100 lb, 15°C to 70°C [60°F to 160°F] temperature compensation, non-amplified (mV/V), Teflon® cable, 1,5 m [5 ft] cable length, radial electrical exit orientation
alt
060-1432-04
Model 31 Load Cell:, 250 lb, 15°C to 70°C [60°F to 160°F] temperature compensation, non-amplified (mV/V), Teflon® cable, 1,5 m [5 ft] cable length, radial electrical exit orientation
alt
060-1432-07
Model 31 Load Cell:, 1,000 lb, 15°C to 70°C [60°F to 160°F] temperature compensation, non-amplified (mV/V), Teflon® cable, 1,5 m [5 ft] cable length, radial electrical exit orientation
alt
060-1432-08
AL311CR,1A,2U,6E,15C:MODEL 31, 500 LBS
alt
060-1435-03
AL311AN,1A,2U,4A,6E,15C:MODEL 31, 250 GM