What are you looking for?

This is Search input need to add more information.


Overview

Model 31 Load Cell:, 1000 gm, 15°C to 70°C [60°F to 160°F] temperature compensation, non-amplified (mV/V), integral twisted Teflon® leads with balance board, 1,5 m [5 ft] cable length, radial electrical exit orientation.
Honeywell’s miniature load cells are designed to fit into systems with limited space or tight clearances. The Model 31 series are Honeywell’s highest accuracy, rugged, miniature load cells designed to measure both tension and compression load forces from 50 g to up to 10,000 lb or 0.5 N up to 50,000 N, with high accuracies of 0.15 % to 0.25 % full scale. The all-welded, stainless steel construction is designed to eliminate or reduce to a minimum the effect of off-axis loads. Can be completely welded for underwater applications. If you need special modifications or a complete custom design to meet your unique requirements, please contact us.
060-1426-02 Miniature – Stainless Steel Load Cells - Honeywell


Technical Specifications

Order Code AL311AR,1A,2U,6AM,15C
Range 1,000 gm
Accuracy ±0.25 % full scale (50 g to 250 lb), ±0.30 % full scale (500 lb to 10,000 lb)
Non-Linearity ±0.15 % full scale (50 g to 250 lb), ±0.20 % full scale (500 lb to 10,000 lb)
Hysteresis ±0.15 % full scale (50 g to 250 lb), ±0.20 % full scale (500 lb to 10,000 lb)
Repeatability ±0.10 % full scale (50 g to 250 lb), ±0.05 % full scale (500 lb to 10,000 lb)
Output 0.1 mV/V (nominal) (50 g to 150 g), 20 mV/V (nominal) (250 g to 500 g), 1.5 mV/V (nominal) (1,000 g), 2 mV/V (nominal) (5 lb to 10,000 lb)
Operation Tension/Compression
Temperature (Operating) -54°C to 121°C [-65°F to 250°F]
Temperature (Compensated) 15°C to 71°C [60°F to 160°F]
Temperature Effect (Zero) 0.015 % full scale/°F
Temperature Effect (Span) 0.015 % full scale/°F
Electrical Termination (std.) 1,83 m [5 ft] integral Teflon® cable
Mating Connector None required
Weight 21 g to 250 g [0.046 lb to 0.551 lb]
Case Material Stainless Steel
Approvals CE (unamplified)
Series Name Model 31

Technical Specifications

Order Code AL311AR,1A,2U,6AM,15C
Range 1,000 gm
Accuracy ±0.25 % full scale (50 g to 250 lb), ±0.30 % full scale (500 lb to 10,000 lb)
Non-Linearity ±0.15 % full scale (50 g to 250 lb), ±0.20 % full scale (500 lb to 10,000 lb)
Hysteresis ±0.15 % full scale (50 g to 250 lb), ±0.20 % full scale (500 lb to 10,000 lb)
Repeatability ±0.10 % full scale (50 g to 250 lb), ±0.05 % full scale (500 lb to 10,000 lb)
Output 0.1 mV/V (nominal) (50 g to 150 g), 20 mV/V (nominal) (250 g to 500 g), 1.5 mV/V (nominal) (1,000 g), 2 mV/V (nominal) (5 lb to 10,000 lb)
Operation Tension/Compression
Temperature (Operating) -54°C to 121°C [-65°F to 250°F]
Temperature (Compensated) 15°C to 71°C [60°F to 160°F]
Temperature Effect (Zero) 0.015 % full scale/°F
Temperature Effect (Span) 0.015 % full scale/°F
Electrical Termination (std.) 1,83 m [5 ft] integral Teflon® cable
Mating Connector None required
Weight 21 g to 250 g [0.046 lb to 0.551 lb]
Case Material Stainless Steel
Approvals CE (unamplified)
Series Name Model 31

Documents

TITLE DOCUMENT TYPE LANGUAGE SIZE
Model 31 High Miniature Load Cell Datasheet Datasheet English 347KB
Model 31 Low Miniature Load Cell Datasheet Datasheet English 342KB
Model 31 Mid Miniature Load Cell Datasheet Datasheet English 411KB
T&M Overview Brochure Brochure English 413KB
Sensors and Switches in Mobile Cranes Application Note English 2MB
Oil and Gas Brochure Brochure English 4MB
Load Cell Range Guide Product Range Guide English 1MB
Tire Uniformity Machines for Tire Manufacturing Application Note English 2MB
Tension and Compression S-Beam Load Cells in Industrial and Medical Applications Application Note English 411KB
Aerospace Test and Measurement Capabilities Application Note English 2MB

Product Features

  • Miniature sizes ranging from 12,7 mm to 35,05 mm in diameter and from 11,43 mm to 38,1 mm height
  • Load range measurements: 50 gs to 10,000 lb; 0.5 N to 5,000 N; or 5 lb to 50,000 lb
  • Stainless steel construction; All-welded option available for underwater applications
  • High accuracies of 0.15 % to 0.25 % full scale
  • mV/V output

Applications

  • Torque
  • Bending movements
  • Side loads
  • General applications

Language

Social Media

Site Information

Sitemap

Terms & Conditions

Copyright © 2019 Honeywell International Inc.