What are you looking for?

This is Search input need to add more information.


Overview

Model Z General Purpose, Gage/Absolute Pressure Transducer; 0.5 psig/a to 60,000 psig/a; 17-4 PH Stainless Steel, Wetted Material For Ranges Up to 2,000 psi and 15-5 PH Stainless Steel, Wetted Material For Ranges 2,000 psi and Greater; Hermetically Sealed; 0.25 % Accuracy; Intrinsically Safe Available.
The Model Z pressure transducers are sensors manufactured out of 17-4 PH stainless steel, wetted material for ranges up to 2,000 psi, 15-5 PH stainless steel, wetted material for ranges 2,000 psi and greater. These pressure transducers are built for rugged, industrial applications that require high accuracy and measurement stability. Pressure ranges span from 0.5 psi to 60,000 psi. They utilize complete four-arm 350 ohm strain gauge bridges. The Model Z is available with a variety of options for extended temperature operation, electrical terminations, wetted material and high-level outputs including 5 Vdc or 10 Vdc and 4 mA to 20 mA. Most high-level output models have internal shunt calibration circuits as a standard feature to allow easy setup of the sensor to the data system. An optional internal signature calibration chip provides calibration information for automatic setup with the Model SC four-or-twelve channel digital indicator. The Model Z is a strain gauge-based transducer. This design references the primary pressure sensing diaphragm to the atmosphere and provides a stable zero regardless of the transducer environment. The absolute Model Z has an all-welded, vacuum reference chamber ensuring long-term stability.

060-0761-20ZG Foil General Process Pressure Transducers - Honeywell


Technical Specifications

Form Factor General Process; Foil - Pressure
Pressure Range 200 psi
Pressure Unit Gage
Accuracy ±0.25 %FS
Linearity ±0.15 %FS
Hysteresis ±0.10 %FS
Output mV/V 4 mA to 20 mA 0 Vdc to 5 Vdc 0 Vdc to 10 Vdc
Resolution Infinite
Calibration 5-point calibration: 0 %, 50 %, and 100 % of full scale
Media Gases, liquids compatible with wetted parts
Temperature (Operating) -100 °F to 325 °F up to 1000 psi -100°F to 250°F 1500psi and above
Temperature (Compensated) 15 °C to 71 °C [60 °F to 160 °F]
Temperature Effect (Zero) 0.005 %FS/°F
Temperature Effect (Span) 0.005 %reading/°F
Electrical Termination (std) PTIH-10-6P or equiv. (hermetic stainless)
Mating Connector PT06A-10-6S or equiv. (AA111)
Strain Gage Type Bonded foil
Insulation Resistance 5000 mOhm @ 50 Vdc
Bridge Resistance 350 Ohm
Shunt Calibration Data Included
Overload (safe) 50 % over capacity
Overload (burst) <5k psi 300 %, 7.5k psi to 10k psi 200 %, 15k psi to 30k psi 70 %
Wetted Parts Material 17-4 PH Stainless Steel (<2000 psi); 15-5 PH Stainless Steel (>/=2000 psi)
Case Material 304 Stainless Steel
Weight 10 oz
Pressure Port 1/4-18 NPT male
Product Dimensions Ø38,1 mm x 60 mm [Ø1.5 in x 2.35 in L]
Agency Approvals and Standards CE approved
UNSPSC Code 41112110
UNSPSC Commodity 41112110 Pressure Transducer
Availability Global
Series Name Z

Technical Specifications

Form Factor General Process; Foil - Pressure
Pressure Range 200 psi
Pressure Unit Gage
Accuracy ±0.25 %FS
Linearity ±0.15 %FS
Hysteresis ±0.10 %FS
Output mV/V 4 mA to 20 mA 0 Vdc to 5 Vdc 0 Vdc to 10 Vdc
Resolution Infinite
Calibration 5-point calibration: 0 %, 50 %, and 100 % of full scale
Media Gases, liquids compatible with wetted parts
Temperature (Operating) -100 °F to 325 °F up to 1000 psi -100°F to 250°F 1500psi and above
Temperature (Compensated) 15 °C to 71 °C [60 °F to 160 °F]
Temperature Effect (Zero) 0.005 %FS/°F
Temperature Effect (Span) 0.005 %reading/°F
Electrical Termination (std) PTIH-10-6P or equiv. (hermetic stainless)
Mating Connector PT06A-10-6S or equiv. (AA111)
Strain Gage Type Bonded foil
Insulation Resistance 5000 mOhm @ 50 Vdc
Bridge Resistance 350 Ohm
Shunt Calibration Data Included
Overload (safe) 50 % over capacity
Overload (burst) <5k psi 300 %, 7.5k psi to 10k psi 200 %, 15k psi to 30k psi 70 %
Wetted Parts Material 17-4 PH Stainless Steel (<2000 psi); 15-5 PH Stainless Steel (>/=2000 psi)
Case Material 304 Stainless Steel
Weight 10 oz
Pressure Port 1/4-18 NPT male
Product Dimensions Ø38,1 mm x 60 mm [Ø1.5 in x 2.35 in L]
Agency Approvals and Standards CE approved
UNSPSC Code 41112110
UNSPSC Commodity 41112110 Pressure Transducer
Availability Global
Series Name Z

Documents

TITLE DOCUMENT TYPE LANGUAGE SIZE
Z highres photo Photo English 364KB
Z lowres photo Photo English 63KB
Model Z Pressure Transducer Datasheet Datasheet English 379KB
Pressure Accessories Datasheet Datasheet English 374KB
Model Z External Wiring Diagram Technical Information English 20KB
Model Z Outline Drawing - 2k psig to 10k psig Technical Information English 123KB
Model Z Front View Photo English 84KB
Model Z Bottom View Photo English 85KB
Model Z Side View Photo English 79KB
T&M Pressure Transducer Range Guide Product Range Guide English 1MB
T&M Overview Brochure Brochure English 413KB
Oil and Gas Brochure Brochure English 4MB
Aerospace Test and Measurement Capabilities Application Note English 2MB

Product Features

  • 0.25 % accuracy
  • 0.005 % F.S./°F temperature effect
  • 0.5 psig/a to 60000 psig/a range
  • mV/V, 4 mA to 20 mA, 0 Vdc to 5 Vdc, or 0 Vdc to 10 Vdc available outputs
  • All-welded, stainless steel construction
  • Intrinsically safe available (2N option only)16
  • CE approved

Applications

  • Engine and transmission test stands
  • Fluid pump pressure
  • Fuel line pressure and fuel/air ratio
  • Brake assembly test
  • Tire manufacturing mold pressure control
  • Brake and Accelerometer cable test
  • Air bag system fill pressure
  • Pressure brake testing, hydraulic sensor: Brake pedal forces, ABS pressures
  • Well stimulation
  • Coil tubing
  • MWD
  • Wellhead measurement

Language

Social Media

Site Information

Sitemap

Terms & Conditions

Global Unsubscribe

Copyright © 2020 Honeywell International Inc.