/content/sps/us/en/search-results.html

General Process Pressure Transducers

Model TJE

General purpose gage/absolute pressure transducers. 0.5 psig/a to 60,000 psig/a. ±0.10 % full-scale accuracy.

Overview

Model TJE pressure transducers are all-welded stainless steel sensors built for rugged industrial applications that require high accuracy and measurement stability. The Model TJE is available with a variety of options for extended temperature operation, electrical terminations and high-level outputs including 5 Vdc or 10 Vdc and 4 mA to 20 mA. Most high-level output models have internal shunt calibration circuits as a standard feature to allow easy set-up of the sensor to the data system. An optional internal signature calibration chip provides calibration information for automatic set up with the Model SC four-or-twelve channel digital indicator.

The gage Model TJE is a strain gage based transducer and features a unique 'true gage' design which utilizes a second welded stainless steel diaphragm that hermetically seals the strain gage circuitry from atmospheric contamination. This design references the primary pressure sensing diaphragm to the atmosphere, and provides a stable zero regardless of the transducer environment. The absolute Model TJE has an all-welded vacuum reference chamber assuring long-term stability.

Features
  • 0.1 % accuracy
  • 0.0025 %FS/°F temperature effect
  • 1 psig/a to 60000 psig/a range
  • mV/V, 4 mA to 20 mA, 0 Vdc to 5 Vdc, or 0 Vdc to 10 Vdc output
  • All-welded, stainless steel construction
  • Intrinsically safe available (2N option only)
  • CE
Data Sheet
Name
Description
File Size
Date
Size
Pressure Accessories Datasheet
application/pdf 379.5 KB
7/17/2021
379.5 KB
Model TJE Pressure Transducer Datasheet
application/pdf 380.9 KB
7/17/2021
380.9 KB
Manuals and Guides
Name
Description
File Size
Date
Size
Test & Measurement Pressure Transducer Range Guide
application/pdf 1.03 MB
7/17/2021
1.03 MB
Brochure
Name
Description
File Size
Date
Size
T&M Overview Brochure
application/pdf 418.77 KB
7/17/2021
418.77 KB
Oil and Gas Brochure -
application/pdf 3.4 MB
10/25/2022
3.4 MB
Technical Note
Name
Description
File Size
Date
Size
Model TJE External Wiring Diagram
application/pdf 19.89 KB
7/17/2021
19.89 KB
Model TJE Outline Drawing - 2k psig to 10k psig
application/pdf 124.64 KB
7/17/2021
124.64 KB
Model TJE Outline Drawing - 10 psia to 1500 psia
application/pdf 124.71 KB
7/17/2021
124.71 KB
Application Note
Name
Description
File Size
Date
Size
Exploded view diagram of Honeywell sensors and switches in oil rig applications
application/pdf 6.35 MB
9/23/2022
6.35 MB
Aerospace Test and Measurement Capabilities
application/pdf 1.94 MB
7/17/2021
1.94 MB
eBook
Name
Description
File Size
Date
Size
Redefining Road Rail & Rugged Applications
application/pdf 28.35 MB
12/20/2022
28.35 MB
Others
Name
Description
File Size
Date
Size
TJE 1500 highres photo
image/jpeg 60.35 KB
7/17/2021
60.35 KB
Test Stands for Aerospace Hydraulic Testing
application/pdf 1.15 MB
7/17/2021
1.15 MB
Model TJE Front View
image/png 83.09 KB
7/17/2021
83.09 KB
Model TJE Top View
image/png 120 KB
7/17/2021
120 KB
TJE lowres photo
image/jpeg 20.74 KB
7/17/2021
20.74 KB
TJE highres photo
image/jpeg 65.2 KB
7/17/2021
65.2 KB
TJE 1500 lowres photo
image/jpeg 10.66 KB
7/17/2021
10.66 KB
Model TJE Bottom View
image/png 96.59 KB
7/17/2021
96.59 KB
Model TJE Top Angle View
image/png 88.59 KB
7/17/2021
88.59 KB
Name
Description
File Size
Date
Size
Pressure Accessories Datasheet
379.5 KB
7/17/2021
379.5 KB
Redefining Road Rail & Rugged Applications
28.35 MB
12/20/2022
28.35 MB
TJE 1500 highres photo
60.35 KB
7/17/2021
60.35 KB
T&M Overview Brochure
418.77 KB
7/17/2021
418.77 KB
Test Stands for Aerospace Hydraulic Testing
1.15 MB
7/17/2021
1.15 MB
Model TJE Front View
83.09 KB
7/17/2021
83.09 KB
Model TJE Pressure Transducer Datasheet
380.9 KB
7/17/2021
380.9 KB
Model TJE Top View
120 KB
7/17/2021
120 KB
TJE lowres photo
20.74 KB
7/17/2021
20.74 KB
Test & Measurement Pressure Transducer Range Guide
1.03 MB
7/17/2021
1.03 MB
TJE highres photo
65.2 KB
7/17/2021
65.2 KB
Model TJE External Wiring Diagram
19.89 KB
7/17/2021
19.89 KB
TJE 1500 lowres photo
10.66 KB
7/17/2021
10.66 KB
Model TJE Outline Drawing - 2k psig to 10k psig
124.64 KB
7/17/2021
124.64 KB
Model TJE Bottom View
96.59 KB
7/17/2021
96.59 KB
Model TJE Top Angle View
88.59 KB
7/17/2021
88.59 KB
Exploded view diagram of Honeywell sensors and switches in oil rig applications
6.35 MB
9/23/2022
6.35 MB
Oil and Gas Brochure -
3.4 MB
10/25/2022
3.4 MB
Aerospace Test and Measurement Capabilities
1.94 MB
7/17/2021
1.94 MB
Model TJE Outline Drawing - 10 psia to 1500 psia
124.71 KB
7/17/2021
124.71 KB
Name
Description
File Size
Date
Size
Pressure Accessories Datasheet
379.5 KB
7/17/2021
Model TJE Pressure Transducer Datasheet
380.9 KB
7/17/2021
Test & Measurement Pressure Transducer Range Guide
1.03 MB
7/17/2021
T&M Overview Brochure
418.77 KB
7/17/2021
Oil and Gas Brochure -
3.4 MB
10/25/2022
Model TJE External Wiring Diagram
19.89 KB
7/17/2021
Model TJE Outline Drawing - 2k psig to 10k psig
124.64 KB
7/17/2021
Model TJE Outline Drawing - 10 psia to 1500 psia
124.71 KB
7/17/2021
Exploded view diagram of Honeywell sensors and switches in oil rig applications
6.35 MB
9/23/2022
Aerospace Test and Measurement Capabilities
1.94 MB
7/17/2021
Redefining Road Rail & Rugged Applications
28.35 MB
12/20/2022
TJE 1500 highres photo
60.35 KB
7/17/2021
Test Stands for Aerospace Hydraulic Testing
1.15 MB
7/17/2021
Model TJE Front View
83.09 KB
7/17/2021
Model TJE Top View
120 KB
7/17/2021
TJE lowres photo
20.74 KB
7/17/2021
TJE highres photo
65.2 KB
7/17/2021
TJE 1500 lowres photo
10.66 KB
7/17/2021
Model TJE Bottom View
96.59 KB
7/17/2021
Model TJE Top Angle View
88.59 KB
7/17/2021
Product Number
Image
SKU
Description
alt
060-0708-08TJG
AP121BN,1A,2U,5B,6A:MODEL TJE, 50 PSI
alt
060-0708-10TJG
AP121BR,1A,2U,5B,6A:MODEL TJE, 100 PSI
alt
060-0708-12TJG
AP121CL,1A,2U,5B,6A:MODEL TJE, 200 PSI
alt
060-0708-18TJG
AP121CR,1A,2U,5B,6A:MODEL TJE, 500 PSI
alt
060-0743-03TJG
AP121DN,1A,2U,5A,6A:MODEL TJE, 3,000 PSI
alt
060-0743-06TJG
AP121DR,1A,2U,5A,6A:MODEL TJE, 5,000 PSI
alt
060-0743-10TJG
AP121DT,1A,2U,5A,6A:MODEL TJE, 7,500 PSI
alt
060-0743-11TJG
AP121DV,1A,2U,5A,6A:MODEL TJE, 10,001
alt
060-0761-29TJG
AP121CV,1A,2U,5B,6A:MODEL TJE, 1,000 PSI
Image
SKU
Description
alt
060-0708-08TJG
AP121BN,1A,2U,5B,6A:MODEL TJE, 50 PSI
alt
060-0708-10TJG
AP121BR,1A,2U,5B,6A:MODEL TJE, 100 PSI
alt
060-0708-12TJG
AP121CL,1A,2U,5B,6A:MODEL TJE, 200 PSI
alt
060-0708-18TJG
AP121CR,1A,2U,5B,6A:MODEL TJE, 500 PSI
alt
060-0743-03TJG
AP121DN,1A,2U,5A,6A:MODEL TJE, 3,000 PSI
alt
060-0743-06TJG
AP121DR,1A,2U,5A,6A:MODEL TJE, 5,000 PSI
alt
060-0743-10TJG
AP121DT,1A,2U,5A,6A:MODEL TJE, 7,500 PSI
alt
060-0743-11TJG
AP121DV,1A,2U,5A,6A:MODEL TJE, 10,001
alt
060-0761-29TJG
AP121CV,1A,2U,5B,6A:MODEL TJE, 1,000 PSI