What are you looking for?

This is Search input need to add more information.


Overview

Model TJE General Purpose, Gage/Absolute Pressure Transducer; 0.5 psig/a to 60,000 psig/a; 17-4 PH Stainless Steel, Wetted Material For Ranges Up to 2,000 psi and 15-5 PH Stainless Steel, Wetted Material For Ranges 2,000 psi and Greater; Hermetically Sealed; 0.10 % Accuracy; Intrinsically Safe Available.The Model TJE pressure transducers are sensors manufactured out of 17-4 PH stainless steel, wetted material for ranges up to 2,000 psi and 15-5 PH stainless steel, wetted material for ranges 2,000 psi and greater. These pressure transducers are built for rugged, industrial applications that require high accuracy and measurement stability. The Model TJE is available with a variety of options for extended temperature operation, electrical terminations, wetted material and high-level outputs including 5 Vdc or 10 Vdc and 4 mA to 20 mA. Most high-level output models have internal shunt calibration circuits as a standard feature to allow easy setup of the sensor to the data system. An optional internal signature calibration chip provides calibration information for automatic setup with the Model SC four-or-twelve channel digital indicator. The Model TJE is a strain gauge-based transducer and features a unique “true gage” design that uses a second-welded, stainless steel diaphragm, which hermetically seals the strain gauge circuitry from atmospheric contamination. This design references the primary pressure sensing diaphragm to the atmosphere and provides a stable zero regardless of the transducer environment. The absolute Model TJE has an all-welded, vacuum reference chamber ensuring long-term stability.

Technical Specifications

Form Factor General Process; Foil - Pressure
Pressure Range 5,000 psi
Pressure Unit Gage
Accuracy ±0.10 %FS BFSL
Linearity ±0.10 %FS
Hysteresis ±0.05 %FS
Output mV/V 4 mA to 20 mA 0 Vdc to 5 Vdc 0 Vdc to 10 Vdc
Resolution Infinite
Calibration 5-point calibration: 0 %, 50 %, and 100 % of full scale
Media Gases, liquids compatible with wetted parts
Temperature (Operating) -100 °F to 325 °F up to 1000 psi -100°F to 250°F 1500psi and above
Temperature (Compensated) 15 °C to 71 °C [60 °F to 160 °F]
Temperature Effect (Zero) 0.0025 %FS/°F
Temperature Effect (Span) 0.0025 %reading/°F
Sealing Hermetically sealed IP68/NEMA 6P
Electrical Termination (std) PTIH-10-6P or equiv. (hermetic stainless)
Mating Connector PT06A-10-6S or equiv. (AA111)
Strain Gage Type Bonded foil
Insulation Resistance 5000 mOhm @ 50 Vdc
Bridge Resistance 350 Ohm
Shunt Calibration Data Included
Overload (safe) <15k 50% 20 to 60k 25%
Overload (burst) < 5k psi 300%, 7.5k psi to 10k psi 200%, 15k psi to 60k psi 70%
Wetted Parts Material 17-4 PH Stainless Steel (<2000 psi); 15-5 PH Stainless Steel (>/=2000 psi)
Case Material 304 Stainless Steel
Intrinsically Safe Option 2N option only
Weight 10 oz
Pressure Port 1/4-18 NPT female
Product Dimensions Ø38 mm x 80 mm L [Ø1.5 in x 3.15 in L]
Agency Approvals and Standards CE approved
UNSPSC Code 41112110
UNSPSC Commodity 41112110 Pressure Transducer
Availability Global
Series Name TJE

Technical Specifications

Form Factor General Process; Foil - Pressure
Pressure Range 5,000 psi
Pressure Unit Gage
Accuracy ±0.10 %FS BFSL
Linearity ±0.10 %FS
Hysteresis ±0.05 %FS
Output mV/V 4 mA to 20 mA 0 Vdc to 5 Vdc 0 Vdc to 10 Vdc
Resolution Infinite
Calibration 5-point calibration: 0 %, 50 %, and 100 % of full scale
Media Gases, liquids compatible with wetted parts
Temperature (Operating) -100 °F to 325 °F up to 1000 psi -100°F to 250°F 1500psi and above
Temperature (Compensated) 15 °C to 71 °C [60 °F to 160 °F]
Temperature Effect (Zero) 0.0025 %FS/°F
Temperature Effect (Span) 0.0025 %reading/°F
Sealing Hermetically sealed IP68/NEMA 6P
Electrical Termination (std) PTIH-10-6P or equiv. (hermetic stainless)
Mating Connector PT06A-10-6S or equiv. (AA111)
Strain Gage Type Bonded foil
Insulation Resistance 5000 mOhm @ 50 Vdc
Bridge Resistance 350 Ohm
Shunt Calibration Data Included
Overload (safe) <15k 50% 20 to 60k 25%
Overload (burst) < 5k psi 300%, 7.5k psi to 10k psi 200%, 15k psi to 60k psi 70%
Wetted Parts Material 17-4 PH Stainless Steel (<2000 psi); 15-5 PH Stainless Steel (>/=2000 psi)
Case Material 304 Stainless Steel
Intrinsically Safe Option 2N option only
Weight 10 oz
Pressure Port 1/4-18 NPT female
Product Dimensions Ø38 mm x 80 mm L [Ø1.5 in x 3.15 in L]
Agency Approvals and Standards CE approved
UNSPSC Code 41112110
UNSPSC Commodity 41112110 Pressure Transducer
Availability Global
Series Name TJE

Documents

TITLE DOCUMENT TYPE LANGUAGE SIZE
TJE highres photo Photo English 515KB
TJE lowres photo Photo English 80KB
Model TJE Pressure Transducer Datasheet Datasheet English 376KB
T&M Pressure Transducer Range Guide Product Range Guide English 2MB
Sensors and Switches in Oil Rig Applications Application Note English 7MB
Test Stands for Aerospace Hydraulic Testing Application Note English 209KB
Oil and Gas Brochure Brochure English 4MB
T&M Overview Brochure Brochure English 413KB

Product Features

  • 0.1 % accuracy
  • 0.0025 % F.S./°F temperature effect
  • 1 psig/a to 60000 psig/a range
  • mV/V, 4 mA to 20 mA, 0 Vdc to 5 Vdc, or 0 Vdc to 10 Vdc output
  • All-welded, stainless steel construction
  • Intrinsically safe available (2N option only)
  • CE approved

Applications

  • Engine and transmission test stands
  • Fluid pump pressure
  • Fuel line pressure and fuel/air ratio
  • Brake assembly test
  • Air bag system fill pressure
  • Pressure brake testing, hydraulic sensor: brake pedal forces, ABS pressures
  • Hydraulic and pneumatic system monitoring

Language

Social Media

Site Information

PRIVACY STATEMENT

Site Map

TERMS & CONDITIONS

Copyright © 2017 Honeywell International Inc.