What are you looking for?

This is Search input need to add more information.


Overview

Model TJE Mid, Ultra Precision Range, Wet/Wet, Differential Pressure Transducer; 0.1 %FS Accuracy; 17-4 PH Stainless Steel, Wetted Material; 50 psid to 750 psid; Bi-Directional; Intrinsically Safe and Amplified Options Available.
The Model TJE Mid, ultra precision range, wet/wet, differential is a bonded, foil strain gauge transducer designed to accept fluid in both ports and measure differential pressure ranges from 50 psid to 750 psid. Standard features, such as overload stops and 17-4 PH stainless steel, wetted material construction, provide unit durability in rugged, industrial environments. Each transducer is bi-directional and achieves accuracies of 0.1 % full scale. A variety of standard options are available with the Model TJE Mid including the traditional removable pressure adaptors for cleaning purposes, extended temperature ranges, alternative pressure ports, internal amplifiers options and electrical terminations.

060-0741-11TJD Foil General Process Pressure Transducers - Honeywell


Technical Specifications

Form Factor General Process; Foil - Differential Pressure
Pressure Range 200 psi
Pressure Unit Differential
Accuracy ±0.1 %FS BFSL
Output 2.0 mV/V nominal 4-20mA; 0 to 5 and 0-10 Vdc available
Resolution Infinite
Line Pressure 1500 psi
Media Gases, liquids compatible with wetted parts
Temperature (Operating) -54 °C to 121 °C [-65 °F to 250 °F]
Temperature (Compensated) 15 °C to 71 °C [60 °F to 160 °F]
Temperature Effect (Zero) ±0.25 %FS/100 °F
Temperature Effect (Span) ±0.25 %reading/100 °F
Electrical Termination (std) PTIH-10-6P or equiv. (hermetic stainless)
Mating Connector PT06A-10-6S or equiv. (AA111)
Strain Gage Type Bonded foil
Insulation Resistance 10000 mOhm @ 50 Vdc
Bridge Resistance 350 Ohm
Shunt Calibration Data Included
Excitation (calibration) 10 Vdc
Excitation (acceptable) Up to 10 Vdc or Vac
Overload (safe) 1500 psi
Wetted Parts Material 17-4 PH stainless steel
Case Material Stainless Steel
Intrinsically Safe Option 2N option only
Dead Volume 0.25 cubic inches
Pressure Port 1/8-27 NPT female (2)
Product Dimensions Ø38,1 mm x 63,5 mm W [Ø1.5 in x 2.5 in W]
Agency Approvals and Standards CE approved
UNSPSC Code 41112110
UNSPSC Commodity 41112110 Pressure Transducer
Availability Global
Series Name TJE Mid

Technical Specifications

Form Factor General Process; Foil - Differential Pressure
Pressure Range 200 psi
Pressure Unit Differential
Accuracy ±0.1 %FS BFSL
Output 2.0 mV/V nominal 4-20mA; 0 to 5 and 0-10 Vdc available
Resolution Infinite
Line Pressure 1500 psi
Media Gases, liquids compatible with wetted parts
Temperature (Operating) -54 °C to 121 °C [-65 °F to 250 °F]
Temperature (Compensated) 15 °C to 71 °C [60 °F to 160 °F]
Temperature Effect (Zero) ±0.25 %FS/100 °F
Temperature Effect (Span) ±0.25 %reading/100 °F
Electrical Termination (std) PTIH-10-6P or equiv. (hermetic stainless)
Mating Connector PT06A-10-6S or equiv. (AA111)
Strain Gage Type Bonded foil
Insulation Resistance 10000 mOhm @ 50 Vdc
Bridge Resistance 350 Ohm
Shunt Calibration Data Included
Excitation (calibration) 10 Vdc
Excitation (acceptable) Up to 10 Vdc or Vac
Overload (safe) 1500 psi
Wetted Parts Material 17-4 PH stainless steel
Case Material Stainless Steel
Intrinsically Safe Option 2N option only
Dead Volume 0.25 cubic inches
Pressure Port 1/8-27 NPT female (2)
Product Dimensions Ø38,1 mm x 63,5 mm W [Ø1.5 in x 2.5 in W]
Agency Approvals and Standards CE approved
UNSPSC Code 41112110
UNSPSC Commodity 41112110 Pressure Transducer
Availability Global
Series Name TJE Mid

Documents

TITLE DOCUMENT TYPE LANGUAGE SIZE
TJE/Z mid highres photo Photo English 2MB
TJE/Z mid lowres photo Photo English 131KB
Model TJE Mid Differential Pressure Transducer Datasheet Datasheet English 276KB
T&M Pressure Transducer Range Guide Product Range Guide English 2MB
Oil and Gas Brochure Brochure English 4MB
T&M Overview Brochure Brochure English 413KB
Aerospace Test and Measurement Capabilities Application Note English 2MB

Product Features

  • 0.1% accuracy
  • 50 psid to 750 psid
  • mV/V (standard), 4 mA to 20 mA, 0 Vdc to 5 Vdc, or 0 Vdc to 10 Vdc output
  • Intrinsically safe available (2N option only)10
  • CE approved

Applications

  • Flow measurement
  • Depth sensing
  • Pressure equalization
  • Liquid level

Language

Social Media

Site Information

Sitemap

Terms & Conditions

Copyright © 2019 Honeywell International Inc.