What are you looking for?

This is Search input need to add more information.


Overview

Model TJE General Purpose, Gage/Absolute Pressure Transducer; 0.5 psig/a to 60,000 psig/a; 17-4 PH Stainless Steel, Wetted Material For Ranges Up to 2,000 psi and 15-5 PH Stainless Steel, Wetted Material For Ranges 2,000 psi and Greater; Hermetically Sealed; 0.10 % Accuracy; Intrinsically Safe Available.
Model TJE pressure transducers are all-welded stainless steel sensors built for rugged industrial applications that require high accuracy and measurement stability. The Model TJE is available with a variety of options for extended temperature operation, electrical terminations and high-level outputs including 5 Vdc or 10 Vdc and 4 mA to 20 mA. Most high-level output models have internal shunt calibration circuits as a standard feature to allow easy set-up of the sensor to the data system. An optional internal signature calibration chip provides calibration information for automatic set up with the Model SC four-or-twelve channel digital indicator. The gage Model TJE is a strain gage based transducer and features a unique “true gage” design which utilizes a second welded stainless steel diaphragm that hermetically seals the strain gage circuitry from atmospheric contamination. This design references the primary pressure sensing diaphragm to the atmosphere, and provides a stable zero regardless of the transducer environment. The absolute Model TJE has an all-welded vacuum reference chamber assuring long-term stability.

060-0708-08TJG Foil General Process Pressure Transducers - Honeywell


Technical Specifications

Form Factor General Process; Foil - Pressure
Pressure Range 50 psi
Pressure Unit Gage
Accuracy ±0.10 %FS BFSL
Linearity ±0.10 %FS BFSL
Hysteresis ±0.10 %FS BFSL
Output Unamplified, mV/V output
Resolution Infinite
Calibration 5-point calibration: 0 %, 50 %, and 100 %
Media Gases, liquids compatible with wetted parts
Temperature (Operating) -100 °F to 325 °F, up to 1000 psi
Temperature (Compensated) 15 °C to 71 °C [60 °F to 160 °F]
Temperature Effect (Zero) 0.0025 %FS/°F
Temperature Effect (Span) 0.0025 %reading/°F
Sealing Hermetically sealed IP68/NEMA 6P
Electrical Termination (std) PTIH-10-6P or equivalent (hermetic stainless)
Mating Connector PT06A-10-6S or equivalent (AA111)
Strain Gage Type Bonded foil
Insulation Resistance 5000 mOhm @ 50 Vdc
Bridge Resistance 350 Ohm
Shunt Calibration Data Included
Overload (safe) 0.5
Overload (burst) 2
Wetted Parts Material 17-4 PH Stainless Steel
Case Material 304 Stainless Steel
Intrinsically Safe Option 2N option only
Pressure Port 1/4-18 NPT male
Product Dimensions 38 mm D x 51 mm L [1.5 in D x 2.02 in L]
Agency Approvals and Standards CE
Availability Global
Series Name TJE

Technical Specifications

Form Factor General Process; Foil - Pressure
Pressure Range 50 psi
Pressure Unit Gage
Accuracy ±0.10 %FS BFSL
Linearity ±0.10 %FS BFSL
Hysteresis ±0.10 %FS BFSL
Output Unamplified, mV/V output
Resolution Infinite
Calibration 5-point calibration: 0 %, 50 %, and 100 %
Media Gases, liquids compatible with wetted parts
Temperature (Operating) -100 °F to 325 °F, up to 1000 psi
Temperature (Compensated) 15 °C to 71 °C [60 °F to 160 °F]
Temperature Effect (Zero) 0.0025 %FS/°F
Temperature Effect (Span) 0.0025 %reading/°F
Sealing Hermetically sealed IP68/NEMA 6P
Electrical Termination (std) PTIH-10-6P or equivalent (hermetic stainless)
Mating Connector PT06A-10-6S or equivalent (AA111)
Strain Gage Type Bonded foil
Insulation Resistance 5000 mOhm @ 50 Vdc
Bridge Resistance 350 Ohm
Shunt Calibration Data Included
Overload (safe) 0.5
Overload (burst) 2
Wetted Parts Material 17-4 PH Stainless Steel
Case Material 304 Stainless Steel
Intrinsically Safe Option 2N option only
Pressure Port 1/4-18 NPT male
Product Dimensions 38 mm D x 51 mm L [1.5 in D x 2.02 in L]
Agency Approvals and Standards CE
Availability Global
Series Name TJE

Documents

TITLE DOCUMENT TYPE LANGUAGE SIZE
TJE highres photo Photo English 515KB
TJE lowres photo Photo English 80KB
Model TJE Pressure Transducer Datasheet Datasheet English 376KB
Sensors and Switches in Oil Rig Applications Application Note English 7MB
Test Stands for Aerospace Hydraulic Testing Application Note English 209KB
Model TJE External Wiring Diagram Technical Information English 20KB
Model TJE Outline Drawing - 10 psia to 1500 psia Technical Information English 123KB
Model TJE Outline Drawing - 2k psig to 10k psig Technical Information English 123KB
Model TJE Front View Photo English 82KB
Model TJE Bottom View Photo English 97KB
Model TJE Top View Photo English 140KB
Model TJE Top Angle View Photo English 87KB
T&M Pressure Transducer Range Guide Product Range Guide English 1MB
T&M Overview Brochure Brochure English 413KB
Oil and Gas Brochure Brochure English 4MB
Aerospace Test and Measurement Capabilities Application Note English 2MB

Product Features

  • 0.1 % accuracy
  • 0.0025 % F.S./°F temperature effect
  • 1 psig/a to 60000 psig/a range
  • mV/V, 4 mA to 20 mA, 0 Vdc to 5 Vdc, or 0 Vdc to 10 Vdc output
  • All-welded, stainless steel construction
  • Intrinsically safe available (2N option only)
  • CE

Applications

  • Engine and transmission test stands
  • Fluid pump pressure
  • Fuel line pressure and fuel/air ratio
  • Brake assembly test
  • Air bag system fill pressure
  • Pressure brake testing, hydraulic sensor: brake pedal forces, ABS pressures
  • Hydraulic and pneumatic system monitoring

Language

Social Media

Site Information

Sitemap

Terms & Conditions

Global Unsubscribe

Copyright © 2020 Honeywell International Inc.