What are you looking for?

This is Search input need to add more information.


Overview

Model 41 Load Cell:, 2,000 lb, 15°C to 70°C [60°F to 160°F] temperature compensation, non-amplified (mV/V), Bendix PTIH-10-6P electrical connector, horizontal electrical exit orientation.
Honeywell’s all-welded, stainless steel, low profile, pancake load cells feature either bonded foil or foil strain gauge technology measuring loads from 5 lb up to 500,000 lb with accuracies from 0.10 % up to 0.04 %. Choose from compression only or tension/compression models to fit your particular application. Fatigue-rated models are available that are designed for applications, such as materials or product fatigue testing, which involve an extremely large number of cycles or occasional overload conditions. Select models are also available as intrinsically safe options for use in hazardous locations. Need special modifications or a custom design? Call us to discuss your requirements.
060-0572-01 Stainless Steel Low Profile Load Cells - Honeywell


Technical Specifications

Order Code AL111DL,1A,2U,6A,15A
Range 2,000 lb
Accuracy ±0.30 % full scale (5 lb to 25 lb), ±0.13 % full scale (50 lb to 500,000 lb)
Non-Linearity ±0.20 % full scale (5 lb to 25 lb), ±0.10 % full scale (50 lb to 500,000 lb)
Hysteresis ±0.10 % full scale (5 lb to 25 lb), ±0.08 % full scale (50 lb to 500,000 lb)
Repeatability ±0.10 % full scale (5 lb to 25 lb), ±0.03 % full scale (50 lb to 500,000 lb)
Output 2 mV/V ±0.5 % full scale (5 lb to 25 lb), 3 mV/V ±0.5 % full scale (50 lb to 500,000 lb)
Operation Tension/Compression
Temperature (Operating) -54°C to 121°C [-65°F to 250°F]
Temperature (Compensated) 15°C to 71°C [60°F to 160°F]
Temperature Effect (Zero) ±0.002 % full scale/°F
Temperature Effect (Span) 0.002 % full scale/°F
Electrical Termination (std.) PTIH-10-6P (5 lb to 5,000 lb), MS3102E-14S-6P (7,500 lb to 500,000 lb)
Mating Connector PT06A-10-6S or equiv (5 lb to 5,000 lb), MS3106A-14S-6S (7,500 lb to 500,000 lb)
Weight 0.362 kg to 59.012 kg [0.8 lb to 130.1 lb]
Case Material Stainless Steel (less than or equal to 200,000 lb), Carbon Steel (300,000 lb and above)
Intrinsically Safe Option With amplified option 2n
Approvals CE (unamplified)
Series Name Model 41

Technical Specifications

Order Code AL111DL,1A,2U,6A,15A
Range 2,000 lb
Accuracy ±0.30 % full scale (5 lb to 25 lb), ±0.13 % full scale (50 lb to 500,000 lb)
Non-Linearity ±0.20 % full scale (5 lb to 25 lb), ±0.10 % full scale (50 lb to 500,000 lb)
Hysteresis ±0.10 % full scale (5 lb to 25 lb), ±0.08 % full scale (50 lb to 500,000 lb)
Repeatability ±0.10 % full scale (5 lb to 25 lb), ±0.03 % full scale (50 lb to 500,000 lb)
Output 2 mV/V ±0.5 % full scale (5 lb to 25 lb), 3 mV/V ±0.5 % full scale (50 lb to 500,000 lb)
Operation Tension/Compression
Temperature (Operating) -54°C to 121°C [-65°F to 250°F]
Temperature (Compensated) 15°C to 71°C [60°F to 160°F]
Temperature Effect (Zero) ±0.002 % full scale/°F
Temperature Effect (Span) 0.002 % full scale/°F
Electrical Termination (std.) PTIH-10-6P (5 lb to 5,000 lb), MS3102E-14S-6P (7,500 lb to 500,000 lb)
Mating Connector PT06A-10-6S or equiv (5 lb to 5,000 lb), MS3106A-14S-6S (7,500 lb to 500,000 lb)
Weight 0.362 kg to 59.012 kg [0.8 lb to 130.1 lb]
Case Material Stainless Steel (less than or equal to 200,000 lb), Carbon Steel (300,000 lb and above)
Intrinsically Safe Option With amplified option 2n
Approvals CE (unamplified)
Series Name Model 41

Documents

TITLE DOCUMENT TYPE LANGUAGE SIZE
Model 41 Precision Load Cell Datasheet Datasheet English 512KB
Model 41 Outline Drawing 50 lb to 1250 lb Technical Information English 41KB
Model 41 Outline Drawing 2000 lb to 5000 lb Technical Information English 141KB
Model 41 Outline Drawing 7500 lb to 15000 lb Technical Information English 85KB
Model 41 Outline Drawing 20000 lb to 50000 lb Technical Information English 78KB
Model 41 Front View English 90KB
Model 41 Bottom View English 157KB
Model 41 Top View English 156KB
Model 41 Top Angle View English 147KB
T&M Overview Brochure Brochure English 413KB
Oil and Gas Brochure Brochure English 4MB
Sensors and Switches in Commercial Traction Elevators Application Note English 3MB
Aerospace Test and Measurement Capabilities Application Note English 2MB
Sensors and Switches in Oil Rig Applications Application Note English 7MB
Load Cell Range Guide Product Range Guide English 1MB

Product Features

  • Low profile, pancake style
  • All-welded, stainless steel construction and double diaphragm design
  • Accuracy ranges from 0.10 % up to 0.04 % (for ultra precision models)
  • Load ranges from 5 lb to 500,000 lb
  • Low sensitivity to extraneous loads
  • mV/V output
  • Fatigue-rated and intrinsically safe options are available

Applications

  • Torque
  • Bending movements
  • Side loads
  • General applications

Language

Social Media

Site Information

Sitemap

Terms & Conditions

Global Unsubscribe

Copyright © 2020 Honeywell International Inc.