What are you looking for?

This is Search input need to add more information.


Overview

Model A-105 Flush Diaphragm Pressure Transducer; 100 psi to 15,000 psi; Flush-Mount Design; 17-4 PH Stainless Steel, Wetted Material; Miniature Footprint; 0.50 % Accuracy.
The Model A-105 gauge pressure transducers are manufactured with a unitized 17-4 PH stainless steel, wetted diaphragm. The advantage of this type of design is that a thin diaphragm and heavy sidewalls are made from one piece of stainless steel. This unitized diaphragm is rugged, but at the same time, can be made thin enough to measure low pressures. Available pressure ranges span from 100 psig to 15,000 psig. These models can be used in corrosive fluid environments. The Model A-105 has welded electrical connectors as an integral part of the transducer body and recommended for applications involving rough handling, or where an all-welded, stainless steel transducer is required. All units have four (4) active bonded strain gauges arranged in a Wheatstone-bridge configuration.

060-0287-13G Flush Pressure Transducers - Honeywell


Technical Specifications

Form Factor Flush
Pressure Range 1,000 psi
Pressure Unit Gage
Accuracy 0.5 %FS
Non-linearity and Hysteresis ±0.05 %FS
Non-repeatability ±0.1 %FS
Output 2 mV/V nominal
Resolution Infinite
Media Gases, liquids compatible with wetted parts
Temperature (Operating) -54 °C to 149 °C [-65 °F to 300 °F]
Temperature (Compensated) 16 °C to 71 °C [60 °F to 160 °F]
Temperature Effect (Zero) 0.01 %FS/°F
Temperature Effect (Span) 0.02 %reading/°F
Electrical Termination (std) PTIH-10-6P or equiv. (hermetic stainless)
Mating Connector PT06A-10-6S or equiv. (AA111)
Strain Gage Type Bonded foil
Insulation Resistance 5000 mOhm @ 50 Vdc
Bridge Resistance 350 Ohm
Shunt Calibration Data Included
Excitation (calibration) 5 Vdc
Excitation (acceptable) Up to 5 Vdc or Vac
Overload (safe) 50 % over capacity
Overload (burst) 400%/ < 25k
Wetted Parts Material 17-4 PH Stainless Steel
Case Material Stainless Steel
Weight 2 oz
Dead Volume Flush diaphragm
Proof Pressure 400 % (max. 25k psi)
Pressure Port 7/16-20 UNF male
Product Dimensions Ø9,01 mm x 45,72 mm L [Ø0.355 in x 1.8 in L]
Agency Approvals and Standards CE approved
UNSPSC Code 41112110
UNSPSC Commodity 41112110 Pressure Transducer
Availability Global
Series Name A-105

Technical Specifications

Form Factor Flush
Pressure Range 1,000 psi
Pressure Unit Gage
Accuracy 0.5 %FS
Non-linearity and Hysteresis ±0.05 %FS
Non-repeatability ±0.1 %FS
Output 2 mV/V nominal
Resolution Infinite
Media Gases, liquids compatible with wetted parts
Temperature (Operating) -54 °C to 149 °C [-65 °F to 300 °F]
Temperature (Compensated) 16 °C to 71 °C [60 °F to 160 °F]
Temperature Effect (Zero) 0.01 %FS/°F
Temperature Effect (Span) 0.02 %reading/°F
Electrical Termination (std) PTIH-10-6P or equiv. (hermetic stainless)
Mating Connector PT06A-10-6S or equiv. (AA111)
Strain Gage Type Bonded foil
Insulation Resistance 5000 mOhm @ 50 Vdc
Bridge Resistance 350 Ohm
Shunt Calibration Data Included
Excitation (calibration) 5 Vdc
Excitation (acceptable) Up to 5 Vdc or Vac
Overload (safe) 50 % over capacity
Overload (burst) 400%/ < 25k
Wetted Parts Material 17-4 PH Stainless Steel
Case Material Stainless Steel
Weight 2 oz
Dead Volume Flush diaphragm
Proof Pressure 400 % (max. 25k psi)
Pressure Port 7/16-20 UNF male
Product Dimensions Ø9,01 mm x 45,72 mm L [Ø0.355 in x 1.8 in L]
Agency Approvals and Standards CE approved
UNSPSC Code 41112110
UNSPSC Commodity 41112110 Pressure Transducer
Availability Global
Series Name A-105

Documents

TITLE DOCUMENT TYPE LANGUAGE SIZE
A-105 highres photo Photo English 307KB
A-105 lowres photo Photo English 56KB
Model A-105 Pressure Transducer Datasheet Datasheet English 296KB
Foil Pressure Sensors for Industrial OEM Sprayers Application Note English 3MB
Monitoring Ocean Floor Levels During Oil Drilling Application Note English 708KB
Model A-105 External Wiring Diagram Technical Information English 20KB
Model A-105 Outline Drawing Technical Information English 107KB
Model A-105 Front View Photo English 58KB
Model A-105 Bottom View Photo English 68KB
Model A-105 Top View Photo English 87KB
T&M Pressure Transducer Range Guide Product Range Guide English 1MB
T&M Overview Brochure Brochure English 413KB
Aerospace Test and Measurement Capabilities Application Note English 2MB

Product Features

  • 100 psig to 15000 psig range
  • Flush mount design
  • No dead volume
  • Miniature footprint
  • Stainless steel
  • CE approved

Applications

  • Engine and transmission test stands
  • Fluid pump pressure
  • Fuel line pressure and fuel/air ratio
  • Brake assembly test
  • Tire manufacturing mold pressure control
  • Brake and accelerometer cable test
  • Air bag system fill pressure
  • Pressure brake testing, hydraulic sensor: Brake pedal forces, ABS pressures
  • Well stimulation
  • Coil tubing
  • MWD
  • Wellhead measurement

Language

Social Media

Site Information

Sitemap

Terms & Conditions

Global Unsubscribe

Copyright © 2020 Honeywell International Inc.