/content/sps/us/en/search-results.html
Inline Amplifiers
Inline Amplifiers

Inline Amplifiers

Strain gage sensor amplifiers. Charge amplifiers. DIN rail mount options available. Unamplified transducer input or strain gage transducer input

Honeywell offers several types of in-line amplifiers for use with strain gage sensors or piezo-electric accelerometers. These universal bridge based amplifiers supply a highly regulated bridge excitation voltage for the transducer and converts the millivolt signal of the transducer to a ±5, ±10 or 4 mA to 20 mA two or three-wire current output signal. In-line amplifiers with DIN-rail mount enclosures and front accessible electrical connections and adjustments are also available. If you need special modifications or a complete custom design to meet your unique requirements, please don̵7;t hesitate to contact us.Features Strain gage sensor amplifiers Charge amplifiers for piezo-electric accelerometers DIN rail mount options available Unamplified transducer input or strain gage transducer input