/content/sps/us/en/search-results.html

Speed and Direction, Speed Sensor ICs

VF526DT

Latching dual Hall-effect digital sensor ICs with speed & direction outputs. SOT-89B (pocket tape & reel) package. Dual sink output.

Overview

The VF526DT Bipolar Latch, Dual Hall-effect Digital Position Sensor has two distinct Hall sensing elements precisely located 1,4 mm [0.055 in] apart on a single integrated circuit chip. The elements are encapsulated in a thermoset molding material.

The two active Hall latches provide speed and direction indication of a magnetic gradient (such as a rotating ring magnet) across the face of the package.

The miniature, 4-pin SOT-89B package surface mounts on PC (Printed Circuit) boards and flexible circuits. The VF526DT̵7:s built-in temperature compensation is designed to match the temperature coefficient of low-cost magnets, allowing for a reliable, yet cost-effective, sensor-magnet combination.

A unique, regulator circuit provides extremely stable operation with supply voltages from 3.4 Vdc to 24 Vdc. It can directly interface with many electronic components without buffering or compensation circuitry.

Data Sheet
Name
Description
File Size
Date
Size
VF526DT Latching Dual Hall-Effect Digital Postion Sensor IC with Speed and Direction Outputs
application/pdf 244.71 KB
7/15/2021
244.71 KB
Manuals and Guides
Name
Description
File Size
Date
Size
Position Sensors Product Range Guide
application/pdf 4.85 MB
12/20/2022
4.85 MB
Installation Instructions
Name
Description
File Size
Date
Size
VF526DT Bipolar Latch, Dual Hall-Effect Sensors with Speed and Direction Outputs
application/pdf 230.2 KB
7/15/2021
230.2 KB
CAD Model
Name
Description
File Size
Date
Size
Magnetic Sensors CAD Models - grouped
application/zip 130.4 KB
7/15/2021
130.4 KB
Magnetic Sensor IC SOT-89B CAD Model
application/zip 32.96 KB
7/15/2021
32.96 KB
Brochure
Name
Description
File Size
Date
Size
Industrial Applications: Going Beyond Limits
application/pdf 16.69 MB
11/17/2022
16.69 MB
Making Sense of Sensing
application/pdf 3.37 MB
10/6/2021
3.37 MB
Technical Note
Name
Description
File Size
Date
Size
Magnetic Sensor IC Product Line Card
application/pdf 480.99 KB
8/11/2021
480.99 KB
Magnetic Sensor IC Selection Chart --
application/pdf 372.87 KB
10/25/2022
372.87 KB
Application Note
Name
Description
File Size
Date
Size
Defence Ground Vehicles -
application/pdf 872.87 KB
6/14/2023
872.87 KB
All-Terrain Vehicle Solutions
application/pdf 803.57 KB
12/20/2022
803.57 KB
Forestry Vehicles
application/pdf 1.05 MB
12/20/2022
1.05 MB
Platform Vehicles
application/pdf 628.05 KB
12/20/2022
628.05 KB
Solutions For Healthier Air & HVAC Systems
application/pdf 3.88 MB
5/31/2022
3.88 MB
Agricultural Vehicles -
application/pdf 1.11 MB
12/20/2022
1.11 MB
Construction Vehicles -
application/pdf 984.29 KB
12/20/2022
984.29 KB
eBook
Name
Description
File Size
Date
Size
Redefining Road Rail & Rugged Applications
application/pdf 28.35 MB
12/20/2022
28.35 MB
Product Photo
Name
Description
File Size
Date
Size
SOT-89B highres photo
image/jpeg 25.73 KB
7/15/2021
25.73 KB
SOT-89B lowres photo
image/jpeg 10.2 KB
7/15/2021
10.2 KB
Magnetic Sensors Product Photos - grouped
application/zip 1.22 MB
7/15/2021
1.22 MB
Name
Description
File Size
Date
Size
Defence Ground Vehicles -
872.87 KB
6/14/2023
872.87 KB
Industrial Applications: Going Beyond Limits
16.69 MB
11/17/2022
16.69 MB
All-Terrain Vehicle Solutions
803.57 KB
12/20/2022
803.57 KB
Forestry Vehicles
1.05 MB
12/20/2022
1.05 MB
Platform Vehicles
628.05 KB
12/20/2022
628.05 KB
Redefining Road Rail & Rugged Applications
28.35 MB
12/20/2022
28.35 MB
Solutions For Healthier Air & HVAC Systems
3.88 MB
5/31/2022
3.88 MB
VF526DT Bipolar Latch, Dual Hall-Effect Sensors with Speed and Direction Outputs
230.2 KB
7/15/2021
230.2 KB
Position Sensors Product Range Guide
4.85 MB
12/20/2022
4.85 MB
Magnetic Sensor IC Product Line Card
480.99 KB
8/11/2021
480.99 KB
Magnetic Sensors CAD Models - grouped
130.4 KB
7/15/2021
130.4 KB
SOT-89B highres photo
25.73 KB
7/15/2021
25.73 KB
Agricultural Vehicles -
1.11 MB
12/20/2022
1.11 MB
Magnetic Sensor IC SOT-89B CAD Model
32.96 KB
7/15/2021
32.96 KB
Construction Vehicles -
984.29 KB
12/20/2022
984.29 KB
VF526DT Latching Dual Hall-Effect Digital Postion Sensor IC with Speed and Direction Outputs
244.71 KB
7/15/2021
244.71 KB
Magnetic Sensor IC Selection Chart --
372.87 KB
10/25/2022
372.87 KB
Making Sense of Sensing
3.37 MB
10/6/2021
3.37 MB
SOT-89B lowres photo
10.2 KB
7/15/2021
10.2 KB
Magnetic Sensors Product Photos - grouped
1.22 MB
7/15/2021
1.22 MB
Name
Description
File Size
Date
Size
VF526DT Latching Dual Hall-Effect Digital Postion Sensor IC with Speed and Direction Outputs
244.71 KB
7/15/2021
Position Sensors Product Range Guide
4.85 MB
12/20/2022
VF526DT Bipolar Latch, Dual Hall-Effect Sensors with Speed and Direction Outputs
230.2 KB
7/15/2021
Magnetic Sensors CAD Models - grouped
130.4 KB
7/15/2021
Magnetic Sensor IC SOT-89B CAD Model
32.96 KB
7/15/2021
Industrial Applications: Going Beyond Limits
16.69 MB
11/17/2022
Making Sense of Sensing
3.37 MB
10/6/2021
Magnetic Sensor IC Product Line Card
480.99 KB
8/11/2021
Magnetic Sensor IC Selection Chart --
372.87 KB
10/25/2022
Defence Ground Vehicles -
872.87 KB
6/14/2023
All-Terrain Vehicle Solutions
803.57 KB
12/20/2022
Forestry Vehicles
1.05 MB
12/20/2022
Platform Vehicles
628.05 KB
12/20/2022
Solutions For Healthier Air & HVAC Systems
3.88 MB
5/31/2022
Agricultural Vehicles -
1.11 MB
12/20/2022
Construction Vehicles -
984.29 KB
12/20/2022
Redefining Road Rail & Rugged Applications
28.35 MB
12/20/2022
SOT-89B highres photo
25.73 KB
7/15/2021
SOT-89B lowres photo
10.2 KB
7/15/2021
Magnetic Sensors Product Photos - grouped
1.22 MB
7/15/2021
Product Number
Image
SKU
Description
alt
VF526DT
SS520 Series Hall-effect digital position sensor IC with speed and direction outputs, dual latching, SOT-89B, 1000 units/pocket tape and reel
Image
SKU
Description
alt
VF526DT
SS520 Series Hall-effect digital position sensor IC with speed and direction outputs, dual latching, SOT-89B, 1000 units/pocket tape and reel