/content/sps/us/en/search-results.html

Industrial Gas Sensors

CRIR Series

Standard range of 400 ppm to 2000 ppm, up to 10000 ppm extended range. Accuracy of ±40 ppm ±3% of reading and ±50 ppm ±5% of reading.

Overview

The CRIR Series are single channel, non-dispersive infrared (NDIR) sensors. Within the CRIR M1 and CRIR E1 is a sensing chamber with an infrared source at one end and a detector fitted with an optical filter at the other end. The source emits radiation at wavelengths which include the absorption band of CO2.

The filter blocks wavelengths which are not sensitive to the presence of CO2, thereby increasing selectivity and sensitivity. As the light passes through the sensing chamber, a fraction is absorbed if CO2 is present. The difference between the light emitted by the source and received by the detector can then be converted to a CO2 concentration reading.

The Automatic Baseline Correction (ABC) function can automatically calibrate the sensor’s lowest reading over a pre-configured interval to 400 ppm CO2. This enhances long term stability and may eliminate the need for calibration.

Value to Customers
  • Small size
  • Maintenance free for normal indoor applications
  • Enhanced long term stability
  • Higher accuracy:
    • CRIR M1: ±40 ppm ±3% of reading
    • CRIR E1: ±50 ppm ±5% of reading
  • Consistency and repeatability
  • Easy integration
Features
  • Single channel, non-dispersive infrared technology
  • Automatic Baseline Correction
  • Temperature compensation
  • UART digital interface
Potential Applications
  • HVAC, demand controlled ventilation
  • Indoor air quality (IAQ) measurement
  • Air purification systems
  • Smart /IoT (Internet of Things) systems
Data Sheet
Name
Description
File Size
Date
Size
CRIR E1 Commercial Carbon Dioxide Sensor Datasheet
application/pdf 199.25 KB
7/15/2021
199.25 KB
CRIR M1 Commercial Carbon Dioxide Sensor Datasheet
application/pdf 230.03 KB
7/15/2021
230.03 KB
Manuals and Guides
Name
Description
File Size
Date
Size
CRIR E1 Commercial Carbon Dioxide Sensor User Guide
application/pdf 373.52 KB
7/15/2021
373.52 KB
CRIR M1 Commercial Carbon Dioxide Sensor User Guide
application/pdf 368.05 KB
7/15/2021
368.05 KB
Brochure
Name
Description
File Size
Date
Size
Industrial Applications: Going Beyond Limits
application/pdf 16.69 MB
11/17/2022
16.69 MB
Controlling the Future with Technology
application/pdf 11.8 MB
3/7/2023
11.8 MB
Detecting the Third Element, Honeywell Gas Sensing
application/pdf 4.87 MB
6/7/2022
4.87 MB
Application Note
Name
Description
File Size
Date
Size
Solutions For Healthier Air & HVAC Systems
application/pdf 3.88 MB
5/31/2022
3.88 MB
Product Photo
Name
Description
File Size
Date
Size
CRIR Series Product Photo
application/zip 278.92 KB
7/15/2021
278.92 KB
Name
Description
File Size
Date
Size
CRIR E1 Commercial Carbon Dioxide Sensor User Guide
373.52 KB
7/15/2021
373.52 KB
Industrial Applications: Going Beyond Limits
16.69 MB
11/17/2022
16.69 MB
Controlling the Future with Technology
11.8 MB
3/7/2023
11.8 MB
Detecting the Third Element, Honeywell Gas Sensing
4.87 MB
6/7/2022
4.87 MB
CRIR E1 Commercial Carbon Dioxide Sensor Datasheet
199.25 KB
7/15/2021
199.25 KB
Solutions For Healthier Air & HVAC Systems
3.88 MB
5/31/2022
3.88 MB
CRIR M1 Commercial Carbon Dioxide Sensor User Guide
368.05 KB
7/15/2021
368.05 KB
CRIR Series Product Photo
278.92 KB
7/15/2021
278.92 KB
CRIR M1 Commercial Carbon Dioxide Sensor Datasheet
230.03 KB
7/15/2021
230.03 KB
Name
Description
File Size
Date
Size
CRIR E1 Commercial Carbon Dioxide Sensor Datasheet
199.25 KB
7/15/2021
CRIR M1 Commercial Carbon Dioxide Sensor Datasheet
230.03 KB
7/15/2021
CRIR E1 Commercial Carbon Dioxide Sensor User Guide
373.52 KB
7/15/2021
CRIR M1 Commercial Carbon Dioxide Sensor User Guide
368.05 KB
7/15/2021
Industrial Applications: Going Beyond Limits
16.69 MB
11/17/2022
Controlling the Future with Technology
11.8 MB
3/7/2023
Detecting the Third Element, Honeywell Gas Sensing
4.87 MB
6/7/2022
Solutions For Healthier Air & HVAC Systems
3.88 MB
5/31/2022
CRIR Series Product Photo
278.92 KB
7/15/2021
Product Number
Image
SKU
Description
alt
C06-0800-000
CRIR E1 Commercial Carbon Dioxide Sensor, 400 ppm to 2000 ppm, up to 5000 ppm extended range
alt
C06-0801-000
Carbon Dioxide CO2 NDIR Sensor CRIR M1 (400-2000/10000ppm) Honeywell (For commercial applications)
Image
SKU
Description
alt
C06-0800-000
CRIR E1 Commercial Carbon Dioxide Sensor, 400 ppm to 2000 ppm, up to 5000 ppm extended range
alt
C06-0801-000
Carbon Dioxide CO2 NDIR Sensor CRIR M1 (400-2000/10000ppm) Honeywell (For commercial applications)