/content/sps/us/en/search-results.html

Industrial Pressure Sensors

SPT Series

Amplified & unamplified. Absolute, gage, sealed gage, vacuum gage. Wetted parts 316L SS. 0 psi to 3 psi thru 0 psi to 5000 psi.

Overview

Honeywell SPT Series stainless steel pressure sensors are designed for pressure applications that involve measurement of hostile media in harsh environments and will accommodate any media that will not adversely attack 304 or 316 stainless steel wetted parts.

The SPT Series is calibrated and compensated for three styles of output: 4.0 mA to 20.0 mA (mA version): 1.0 Vdc to 5.0 Vdc (4 V version): and 0 mV to 100 mV (mV version).

All versions feature a variety of pressure connections to allow use in a wide range of OEM equipment.

The SPT Series stainless steel devices are rugged and reliable transducers for use in a wide variety of pressure sensing applications where corrosive liquids and gases are monitored.

Data Sheet
Name
Description
File Size
Date
Size
SPT Series Low Cost, Stainless Steel Media Isolated Pressure Sensors
application/pdf 705.44 KB
7/16/2021
705.44 KB
Manuals and Guides
Name
Description
File Size
Date
Size
Airflow, Force and Pressure Sensor Product Range Guide
application/pdf 2.78 MB
9/17/2021
2.78 MB
Brochure
Name
Description
File Size
Date
Size
Industrial Applications: Going Beyond Limits
application/pdf 16.69 MB
11/17/2022
16.69 MB
Embedded Products in Hospital Applications
application/pdf 4.7 MB
6/12/2023
4.7 MB
Technical Note
Name
Description
File Size
Date
Size
Industrial Product Line Card --
application/pdf 2.24 MB
10/25/2022
2.24 MB
Application Note
Name
Description
File Size
Date
Size
Solutions for Ventilators
application/pdf 2.78 MB
6/12/2023
2.78 MB
Agricultural Vehicles -
application/pdf 1.11 MB
12/20/2022
1.11 MB
Defence Ground Vehicles -
application/pdf 872.87 KB
6/14/2023
872.87 KB
Sensors and Switches in Mobile Cranes
application/pdf 1.97 MB
12/20/2022
1.97 MB
Exploded view diagram of Honeywell sensors and switches in oil rig applications
application/pdf 6.35 MB
9/23/2022
6.35 MB
Sensors and Switches: Solutions for Medical Applications
application/pdf 1.34 MB
5/18/2023
1.34 MB
Sensors in Anesthesia Machines
application/pdf 2.3 MB
7/15/2021
2.3 MB
Construction Vehicles -
application/pdf 984.29 KB
12/20/2022
984.29 KB
Sensors and Switches in Front Loaders
application/pdf 2.54 MB
12/20/2022
2.54 MB
eBook
Name
Description
File Size
Date
Size
Redefining Road Rail & Rugged Applications
application/pdf 28.35 MB
12/20/2022
28.35 MB
Name
Description
File Size
Date
Size
Solutions for Ventilators
2.78 MB
6/12/2023
2.78 MB
Industrial Applications: Going Beyond Limits
16.69 MB
11/17/2022
16.69 MB
Redefining Road Rail & Rugged Applications
28.35 MB
12/20/2022
28.35 MB
Agricultural Vehicles -
1.11 MB
12/20/2022
1.11 MB
Defence Ground Vehicles -
872.87 KB
6/14/2023
872.87 KB
Embedded Products in Hospital Applications
4.7 MB
6/12/2023
4.7 MB
Industrial Product Line Card --
2.24 MB
10/25/2022
2.24 MB
Sensors and Switches in Mobile Cranes
1.97 MB
12/20/2022
1.97 MB
Exploded view diagram of Honeywell sensors and switches in oil rig applications
6.35 MB
9/23/2022
6.35 MB
Sensors and Switches: Solutions for Medical Applications
1.34 MB
5/18/2023
1.34 MB
Airflow, Force and Pressure Sensor Product Range Guide
2.78 MB
9/17/2021
2.78 MB
Sensors in Anesthesia Machines
2.3 MB
7/15/2021
2.3 MB
SPT Series Low Cost, Stainless Steel Media Isolated Pressure Sensors
705.44 KB
7/16/2021
705.44 KB
Construction Vehicles -
984.29 KB
12/20/2022
984.29 KB
Sensors and Switches in Front Loaders
2.54 MB
12/20/2022
2.54 MB
Name
Description
File Size
Date
Size
SPT Series Low Cost, Stainless Steel Media Isolated Pressure Sensors
705.44 KB
7/16/2021
Airflow, Force and Pressure Sensor Product Range Guide
2.78 MB
9/17/2021
Industrial Applications: Going Beyond Limits
16.69 MB
11/17/2022
Embedded Products in Hospital Applications
4.7 MB
6/12/2023
Industrial Product Line Card --
2.24 MB
10/25/2022
Solutions for Ventilators
2.78 MB
6/12/2023
Agricultural Vehicles -
1.11 MB
12/20/2022
Defence Ground Vehicles -
872.87 KB
6/14/2023
Sensors and Switches in Mobile Cranes
1.97 MB
12/20/2022
Exploded view diagram of Honeywell sensors and switches in oil rig applications
6.35 MB
9/23/2022
Sensors and Switches: Solutions for Medical Applications
1.34 MB
5/18/2023
Sensors in Anesthesia Machines
2.3 MB
7/15/2021
Construction Vehicles -
984.29 KB
12/20/2022
Sensors and Switches in Front Loaders
2.54 MB
12/20/2022
Redefining Road Rail & Rugged Applications
28.35 MB
12/20/2022
Product Number
Image
SKU
Description
alt
SPT4V0005PG5W02
High Pressure Stainless Steel Media Isolated Pressure Sensors
alt
SPT4V0005PG6W02
SPT Series Heavy Duty Pressure Transducer, 4V version, compensated, 0 psi to 5 psi, gage, 7/16 UNF, cable, 2 feet
alt
SPT4V0010PG5W01
SPT Series Heavy Duty Pressure Transducer, 4V version, compensated, 0 psi to 10 psi, gage, 1/4-18 NPT, cable, 1 feet
alt
SPT4V0015PA4W02
High Pressure Stainless Steel Media Isolated Pressure Sensors
alt
SPT4V0015PA4W12
SPT Series Heavy Duty Pressure Transducer, 4V version, compensated, 0 psi to 15 psi, absolute, 1/8-27 NPT, cable, 12 feet
alt
SPT4V0015PA5W02
SPT Series Heavy Duty Pressure Transducer, 4V version, compensated, 0 psi to 15 psi, absolute, 1/4-18 NPT, cable, 2 feet
alt
SPT4V0015PA5W06
SPT Series Heavy Duty Pressure Transducer, 4V version, compensated, 0 psi to 15 psi, absolute, 1/4-18 NPT, cable, 6 feet
alt
SPT4V0015PA6W02
High Pressure Stainless Steel Media Isolated Pressure Sensors
alt
SPT4V0015PG4W02
SPT Series Heavy Duty Pressure Transducer, 4V version, compensated, 0 psi to 15 psi, gage, 1/8-27 NPT, cable, 2 feet
alt
SPT4V0015PG4W06
SPT Series Heavy Duty Pressure Transducer, 4V version, compensated, 0 psi to 15 psi, gage, 1/8-27 NPT, cable, 6 feet
Image
SKU
Description
alt
SPT4V0005PG5W02
High Pressure Stainless Steel Media Isolated Pressure Sensors
alt
SPT4V0005PG6W02
SPT Series Heavy Duty Pressure Transducer, 4V version, compensated, 0 psi to 5 psi, gage, 7/16 UNF, cable, 2 feet
alt
SPT4V0010PG5W01
SPT Series Heavy Duty Pressure Transducer, 4V version, compensated, 0 psi to 10 psi, gage, 1/4-18 NPT, cable, 1 feet
alt
SPT4V0015PA4W02
High Pressure Stainless Steel Media Isolated Pressure Sensors
alt
SPT4V0015PA4W12
SPT Series Heavy Duty Pressure Transducer, 4V version, compensated, 0 psi to 15 psi, absolute, 1/8-27 NPT, cable, 12 feet
alt
SPT4V0015PA5W02
SPT Series Heavy Duty Pressure Transducer, 4V version, compensated, 0 psi to 15 psi, absolute, 1/4-18 NPT, cable, 2 feet
alt
SPT4V0015PA5W06
SPT Series Heavy Duty Pressure Transducer, 4V version, compensated, 0 psi to 15 psi, absolute, 1/4-18 NPT, cable, 6 feet
alt
SPT4V0015PA6W02
High Pressure Stainless Steel Media Isolated Pressure Sensors
alt
SPT4V0015PG4W02
SPT Series Heavy Duty Pressure Transducer, 4V version, compensated, 0 psi to 15 psi, gage, 1/8-27 NPT, cable, 2 feet
alt
SPT4V0015PG4W06
SPT Series Heavy Duty Pressure Transducer, 4V version, compensated, 0 psi to 15 psi, gage, 1/8-27 NPT, cable, 6 feet