/content/sps/us/en/search-results.html

Magnetic Position Sensors

Linear

Linear sensing ranges of 0 mm to 35 mm, 0 mm to 75 mm, & 0 mm to 225 mm. Analog Vdc output: 35 mm, 75 mm, & 225 mm: digital.

Overview

The SMART Position Sensor is one of the most durable, adaptable, and lightweight linear position sensors available in the industry, enabling highly accurate motion control and improving operation efficiency and safety. Easy to install and maintain, this sensor has a simple, non-contacting and cost-effective design that:

  • eliminates mechanical failure mechanisms
  • reduces wear and tear
  • improves reliability and durability
  • allows use in many harsh applications thanks to IP67 and IP69K sealings
  • minimizes downtime

The SMART Position Sensor is a non-contacting sensing solution for precise position sensing with enhanced accuracy. It senses the position of a magnet relative to the sensor in three available sensing ranges, thus being a helpful solution in transportation, industrial, and aerospace industries.

By using a combination of an ASIC (Application-Specific Integrated Circuit) and an array of MR (magneto-resistive) sensors our linear position sensors accurately and reliably determine the position of a magnet attached to a moving object so that the object’s position can be determined or controlled.

Potential applications for linear position sensors:
  • Valve position monitoring
  • Material handling
  • Plastic molding
  • Cutting and slitting
  • Controlling CNC machines
  • Heavy equipment attachment identification
  • Determining truck-mounted crane outrigger position
  • Controlling the actuator position in multiple aircraft applications
Data Sheet
Name
Description
File Size
Date
Size
SPS Series, SMART Position Sensor, Linear Configurations - Datasheet
application/pdf 2.38 MB
3/15/2024
2.38 MB
Manuals and Guides
Name
Description
File Size
Date
Size
Transportation Range Guide
application/pdf 16.68 MB
9/26/2022
16.68 MB
Position Sensors Product Range Guide
application/pdf 4.85 MB
12/20/2022
4.85 MB
Installation Instructions
Name
Description
File Size
Date
Size
SMART Position Sensor, Linear Configurations - Installation Instructions
application/pdf 2.24 MB
3/18/2024
2.24 MB
CAD Model
Name
Description
File Size
Date
Size
SMART Position Sensor - Linear CAD Models - grouped
application/zip 2.19 MB
7/15/2021
2.19 MB
SMART Position Sensor Linear SPS-L035-LATS CAD Model
application/zip 448.9 KB
7/15/2021
448.9 KB
SMART Position Sensor Linear SPS-L225-HALS CAD Model
application/zip 1.11 MB
7/15/2021
1.11 MB
Brochure
Name
Description
File Size
Date
Size
Partners Providing Technical Safety and Productivity Solutions -
application/pdf 1.04 MB
4/11/2024
1.04 MB
Technical Note
Name
Description
File Size
Date
Size
Industrial Product Line Card --
application/pdf 2.24 MB
10/25/2022
2.24 MB
Animated PowerPoint Demo
application/vnd.ms-powerpoint 933 KB
7/15/2021
933 KB
SMART Position Sensors
application/postscript 351.4 KB
7/15/2021
351.4 KB
Application Note
Name
Description
File Size
Date
Size
All-Terrain Vehicle Solutions
application/pdf 803.57 KB
12/20/2022
803.57 KB
Forestry Vehicles
application/pdf 1.05 MB
12/20/2022
1.05 MB
Platform Vehicles
application/pdf 628.05 KB
12/20/2022
628.05 KB
Defence Ground Vehicles -
application/pdf 872.87 KB
6/14/2023
872.87 KB
Construction Vehicles -
application/pdf 984.29 KB
12/20/2022
984.29 KB
Industrial Warehouse Solutions
application/pdf 2.85 MB
9/23/2022
2.85 MB
Sensors and Switches in Mobile Cranes
application/pdf 1.97 MB
12/20/2022
1.97 MB
Value Added SMART Position Sensors, 35 mm Linear Configuration, for Gear Position Sensing in Automated Manual Transmission
application/pdf 949.33 KB
7/15/2021
949.33 KB
Sensors and Switches in Valves and Flowmeters
application/pdf 1.78 MB
9/23/2022
1.78 MB
Sensors and Switches: Solutions for Medical Applications
application/pdf 1.34 MB
5/18/2023
1.34 MB
SMART Position Sensors, Linear Configurations
application/pdf 510.35 KB
7/15/2021
510.35 KB
Sensors and Switches in Front Loaders
application/pdf 2.54 MB
12/20/2022
2.54 MB
eBook
Name
Description
File Size
Date
Size
Redefining Road Rail & Rugged Applications
application/pdf 28.35 MB
12/20/2022
28.35 MB
Product Photo
Name
Description
File Size
Date
Size
SPS-L075-HALS high res photo.jpg
image/jpeg 36.22 KB
7/15/2021
36.22 KB
SPS-L035-LATS high res photo.jpg
image/jpeg 36.63 KB
7/15/2021
36.63 KB
SPS-L225-HALS high res photo.jpg
image/jpeg 34.53 KB
7/15/2021
34.53 KB
SPS-L225-HDLS high res photo.jpg
image/jpeg 33.88 KB
7/15/2021
33.88 KB
Linear Product Photo
application/zip 138.44 KB
7/15/2021
138.44 KB
Name
Description
File Size
Date
Size
Partners Providing Technical Safety and Productivity Solutions -
1.04 MB
4/11/2024
1.04 MB
SMART Position Sensor, Linear Configurations - Installation Instructions
2.24 MB
3/18/2024
2.24 MB
SPS Series, SMART Position Sensor, Linear Configurations - Datasheet
2.38 MB
3/15/2024
2.38 MB
Industrial Product Line Card --
2.24 MB
10/25/2022
2.24 MB
All-Terrain Vehicle Solutions
803.57 KB
12/20/2022
803.57 KB
Forestry Vehicles
1.05 MB
12/20/2022
1.05 MB
Platform Vehicles
628.05 KB
12/20/2022
628.05 KB
Redefining Road Rail & Rugged Applications
28.35 MB
12/20/2022
28.35 MB
SPS-L075-HALS high res photo.jpg
36.22 KB
7/15/2021
36.22 KB
SPS-L035-LATS high res photo.jpg
36.63 KB
7/15/2021
36.63 KB
Defence Ground Vehicles -
872.87 KB
6/14/2023
872.87 KB
Construction Vehicles -
984.29 KB
12/20/2022
984.29 KB
SMART Position Sensor - Linear CAD Models - grouped
2.19 MB
7/15/2021
2.19 MB
Animated PowerPoint Demo
933 KB
7/15/2021
933 KB
SMART Position Sensor Linear SPS-L035-LATS CAD Model
448.9 KB
7/15/2021
448.9 KB
SMART Position Sensor Linear SPS-L225-HALS CAD Model
1.11 MB
7/15/2021
1.11 MB
Industrial Warehouse Solutions
2.85 MB
9/23/2022
2.85 MB
Sensors and Switches in Mobile Cranes
1.97 MB
12/20/2022
1.97 MB
Value Added SMART Position Sensors, 35 mm Linear Configuration, for Gear Position Sensing in Automated Manual Transmission
949.33 KB
7/15/2021
949.33 KB
Sensors and Switches in Valves and Flowmeters
1.78 MB
9/23/2022
1.78 MB
SPS-L225-HALS high res photo.jpg
34.53 KB
7/15/2021
34.53 KB
Sensors and Switches: Solutions for Medical Applications
1.34 MB
5/18/2023
1.34 MB
SPS-L225-HDLS high res photo.jpg
33.88 KB
7/15/2021
33.88 KB
SMART Position Sensors, Linear Configurations
510.35 KB
7/15/2021
510.35 KB
Transportation Range Guide
16.68 MB
9/26/2022
16.68 MB
SMART Position Sensors
351.4 KB
7/15/2021
351.4 KB
Linear Product Photo
138.44 KB
7/15/2021
138.44 KB
Position Sensors Product Range Guide
4.85 MB
12/20/2022
4.85 MB
Sensors and Switches in Front Loaders
2.54 MB
12/20/2022
2.54 MB
Name
Description
File Size
Date
Size
SPS Series, SMART Position Sensor, Linear Configurations - Datasheet
2.38 MB
3/15/2024
Transportation Range Guide
16.68 MB
9/26/2022
Position Sensors Product Range Guide
4.85 MB
12/20/2022
SMART Position Sensor, Linear Configurations - Installation Instructions
2.24 MB
3/18/2024
SMART Position Sensor - Linear CAD Models - grouped
2.19 MB
7/15/2021
SMART Position Sensor Linear SPS-L035-LATS CAD Model
448.9 KB
7/15/2021
SMART Position Sensor Linear SPS-L225-HALS CAD Model
1.11 MB
7/15/2021
Partners Providing Technical Safety and Productivity Solutions -
1.04 MB
4/11/2024
Industrial Product Line Card --
2.24 MB
10/25/2022
Animated PowerPoint Demo
933 KB
7/15/2021
SMART Position Sensors
351.4 KB
7/15/2021
All-Terrain Vehicle Solutions
803.57 KB
12/20/2022
Forestry Vehicles
1.05 MB
12/20/2022
Platform Vehicles
628.05 KB
12/20/2022
Defence Ground Vehicles -
872.87 KB
6/14/2023
Construction Vehicles -
984.29 KB
12/20/2022
Industrial Warehouse Solutions
2.85 MB
9/23/2022
Sensors and Switches in Mobile Cranes
1.97 MB
12/20/2022
Value Added SMART Position Sensors, 35 mm Linear Configuration, for Gear Position Sensing in Automated Manual Transmission
949.33 KB
7/15/2021
Sensors and Switches in Valves and Flowmeters
1.78 MB
9/23/2022
Sensors and Switches: Solutions for Medical Applications
1.34 MB
5/18/2023
SMART Position Sensors, Linear Configurations
510.35 KB
7/15/2021
Sensors and Switches in Front Loaders
2.54 MB
12/20/2022
Redefining Road Rail & Rugged Applications
28.35 MB
12/20/2022
SPS-L075-HALS high res photo.jpg
36.22 KB
7/15/2021
SPS-L035-LATS high res photo.jpg
36.63 KB
7/15/2021
SPS-L225-HALS high res photo.jpg
34.53 KB
7/15/2021
SPS-L225-HDLS high res photo.jpg
33.88 KB
7/15/2021
Linear Product Photo
138.44 KB
7/15/2021
Product Number
Image
SKU
Description
alt
SPS-L035-LATS
SMART POSITION SENSOR
alt
SPS-L075-HALS
SMART Position Sensor, SPS Series, 75 mm linear configuration, 0 mm to 75 mm [0 in to 2.95 in] sensing range, 6 Vdc to 24 Vdc supply voltage, 0 Vdc to 5 Vdc analog output, magnet included
alt
SPS-L225-HALS
SMART Position Sensor, SPS Series, 255 mm linear configuration, 0 mm to 225 mm [0 in to 8.86 in] sensing range, 6 Vdc to 24 Vdc supply voltage, 0 Vdc to 5 Vdc analog output, magnet included
Image
SKU
Description
alt
SPS-L035-LATS
SMART POSITION SENSOR
alt
SPS-L075-HALS
SMART Position Sensor, SPS Series, 75 mm linear configuration, 0 mm to 75 mm [0 in to 2.95 in] sensing range, 6 Vdc to 24 Vdc supply voltage, 0 Vdc to 5 Vdc analog output, magnet included
alt
SPS-L225-HALS
SMART Position Sensor, SPS Series, 255 mm linear configuration, 0 mm to 225 mm [0 in to 8.86 in] sensing range, 6 Vdc to 24 Vdc supply voltage, 0 Vdc to 5 Vdc analog output, magnet included