/content/sps/us/en/search-results.html

Magnetic Position Sensors

Arc

Arc sensing ranges of 0° to 100° & 0° to 180°. Analog Vdc output.

Overview

The Honeywell SMART Arc Position Sensor is one of the most durable, adaptable, lightweight, and non-contact position sensors available, enabling absolute position sensing with enhanced accuracy. This simple, robust, arc position sensor offers an IP69K sealed package, eliminating mechanical failure mechanisms, reducing wear and tear, improving reliability and durability, and minimizing downtime.

The SMART Arc Position Sensor is a non-contact sensing solution, providing highly accurate motion control and improving operation efficiency and safety. This Honeywell position sensor utilizes magnetoresistive technology to detect the position of a magnet relative to the sensor in one of two available sensing ranges:

  • 0º to 100º
  • 0º to 180º

Why is the SMART Position Sensor smart? SMART means that this is a sensor that can essentially think for itself. SMART Position Sensors provide a self-diagnostics feature and data gathering for enhanced reliability and closed-loop feedback control.

These devices use a patented combination of an ASIC (Application-Specific Integrated Circuit) and an array of MR (magnetoresistive) sensors to accurately and reliably determine the position of a magnet attached to a moving object so that the object’s position can be determined or controlled.

The MR array measures the output of the MR sensors mounted along the magnet’s direction of travel. The output and the MR sensor sequence determine the nearest pair of MR sensors to the center of the magnet location. The output of these two MR sensors is then used to determine the position of the magnet between them.

Data Sheet
Name
Description
File Size
Date
Size
SMART Position Sensor, 100� and 180� Arc Configurations --
application/pdf 1.02 MB
10/25/2022
1.02 MB
Manuals and Guides
Name
Description
File Size
Date
Size
Position Sensors Product Range Guide
application/pdf 4.85 MB
12/20/2022
4.85 MB
Transportation Range Guide
application/pdf 16.68 MB
9/26/2022
16.68 MB
Installation Instructions
Name
Description
File Size
Date
Size
50061061: SMART Position Sensor, 100� and 180� Arc Configurations (English, German, Chinese) --
application/pdf 1.13 MB
10/25/2022
1.13 MB
CAD Model
Name
Description
File Size
Date
Size
Download SPS A100D HAMS CAD Rendering
application/zip 653.74 KB
7/15/2021
653.74 KB
SMART Position Sensor Arc SPS-A180D-HAMS CAD Model
application/zip 653.74 KB
7/15/2021
653.74 KB
Brochure
Name
Description
File Size
Date
Size
Partners Providing Technical Safety and Productivity Solutions -
application/pdf 1.04 MB
4/11/2024
1.04 MB
Technical Note
Name
Description
File Size
Date
Size
Industrial Product Line Card --
application/pdf 2.24 MB
10/25/2022
2.24 MB
SMART Position Sensors
application/postscript 351.4 KB
7/15/2021
351.4 KB
Animated PowerPoint Demo
application/vnd.ms-powerpoint 933 KB
7/15/2021
933 KB
Application Note
Name
Description
File Size
Date
Size
All-Terrain Vehicle Solutions
application/pdf 803.57 KB
12/20/2022
803.57 KB
Forestry Vehicles
application/pdf 1.05 MB
12/20/2022
1.05 MB
Platform Vehicles
application/pdf 628.05 KB
12/20/2022
628.05 KB
Sensors and Switches in Valves and Flowmeters
application/pdf 1.78 MB
9/23/2022
1.78 MB
Industrial Warehouse Solutions
application/pdf 2.85 MB
9/23/2022
2.85 MB
SMART Position Sensors, 100� and 180� Arc Configurations
application/pdf 1.1 MB
7/15/2021
1.1 MB
Value Added SMART Position Sensors, Arc Configuration, for Boom/Sprayer Arm Angle Position Sensing
application/pdf 1.44 MB
7/15/2021
1.44 MB
Defence Ground Vehicles -
application/pdf 872.87 KB
6/14/2023
872.87 KB
Sensors and Switches in Mobile Cranes
application/pdf 1.97 MB
12/20/2022
1.97 MB
eBook
Name
Description
File Size
Date
Size
Redefining Road Rail & Rugged Applications
application/pdf 28.35 MB
12/20/2022
28.35 MB
Product Photo
Name
Description
File Size
Date
Size
SPS-A100D-HAWS high res photo.jpg
image/jpeg 207.93 KB
7/15/2021
207.93 KB
SPS Series 100 degree arc highres photo.jpg
image/jpeg 320 KB
7/15/2021
320 KB
SPS Series 180 degree arc high res photo.jpg
image/jpeg 358.28 KB
7/15/2021
358.28 KB
Arc Product Photo
application/zip 1.05 MB
7/15/2021
1.05 MB
SPS-A100X-LAAS0401 high res photo.jpg
image/jpeg 214.26 KB
7/15/2021
214.26 KB
Name
Description
File Size
Date
Size
SPS-A100D-HAWS high res photo.jpg
image/jpeg 207.93 KB
7/15/2021
207.93 KB
Industrial Product Line Card --
application/pdf 2.24 MB
10/25/2022
2.24 MB
All-Terrain Vehicle Solutions
application/pdf 803.57 KB
12/20/2022
803.57 KB
Forestry Vehicles
application/pdf 1.05 MB
12/20/2022
1.05 MB
Platform Vehicles
application/pdf 628.05 KB
12/20/2022
628.05 KB
Redefining Road Rail & Rugged Applications
application/pdf 28.35 MB
12/20/2022
28.35 MB
Sensors and Switches in Valves and Flowmeters
application/pdf 1.78 MB
9/23/2022
1.78 MB
SMART Position Sensors
application/postscript 351.4 KB
7/15/2021
351.4 KB
Position Sensors Product Range Guide
application/pdf 4.85 MB
12/20/2022
4.85 MB
SPS Series 100 degree arc highres photo.jpg
image/jpeg 320 KB
7/15/2021
320 KB
50061061: SMART Position Sensor, 100� and 180� Arc Configurations (English, German, Chinese) --
application/pdf 1.13 MB
10/25/2022
1.13 MB
SMART Position Sensor, 100� and 180� Arc Configurations --
application/pdf 1.02 MB
10/25/2022
1.02 MB
Industrial Warehouse Solutions
application/pdf 2.85 MB
9/23/2022
2.85 MB
Transportation Range Guide
application/pdf 16.68 MB
9/26/2022
16.68 MB
SPS Series 180 degree arc high res photo.jpg
image/jpeg 358.28 KB
7/15/2021
358.28 KB
Arc Product Photo
application/zip 1.05 MB
7/15/2021
1.05 MB
SMART Position Sensors, 100� and 180� Arc Configurations
application/pdf 1.1 MB
7/15/2021
1.1 MB
Value Added SMART Position Sensors, Arc Configuration, for Boom/Sprayer Arm Angle Position Sensing
application/pdf 1.44 MB
7/15/2021
1.44 MB
Partners Providing Technical Safety and Productivity Solutions -
application/pdf 1.04 MB
4/11/2024
1.04 MB
Animated PowerPoint Demo
application/vnd.ms-powerpoint 933 KB
7/15/2021
933 KB
Download SPS A100D HAMS CAD Rendering
application/zip 653.74 KB
7/15/2021
653.74 KB
SMART Position Sensor Arc SPS-A180D-HAMS CAD Model
application/zip 653.74 KB
7/15/2021
653.74 KB
Defence Ground Vehicles -
application/pdf 872.87 KB
6/14/2023
872.87 KB
Sensors and Switches in Mobile Cranes
application/pdf 1.97 MB
12/20/2022
1.97 MB
SPS-A100X-LAAS0401 high res photo.jpg
image/jpeg 214.26 KB
7/15/2021
214.26 KB
Name
Description
File Size
Date
Size
SMART Position Sensor, 100� and 180� Arc Configurations --
1.02 MB
10/25/2022
Position Sensors Product Range Guide
4.85 MB
12/20/2022
Transportation Range Guide
16.68 MB
9/26/2022
50061061: SMART Position Sensor, 100� and 180� Arc Configurations (English, German, Chinese) --
1.13 MB
10/25/2022
Download SPS A100D HAMS CAD Rendering
653.74 KB
7/15/2021
SMART Position Sensor Arc SPS-A180D-HAMS CAD Model
653.74 KB
7/15/2021
Partners Providing Technical Safety and Productivity Solutions -
1.04 MB
4/11/2024
Industrial Product Line Card --
2.24 MB
10/25/2022
SMART Position Sensors
351.4 KB
7/15/2021
Animated PowerPoint Demo
933 KB
7/15/2021
All-Terrain Vehicle Solutions
803.57 KB
12/20/2022
Forestry Vehicles
1.05 MB
12/20/2022
Platform Vehicles
628.05 KB
12/20/2022
Sensors and Switches in Valves and Flowmeters
1.78 MB
9/23/2022
Industrial Warehouse Solutions
2.85 MB
9/23/2022
SMART Position Sensors, 100� and 180� Arc Configurations
1.1 MB
7/15/2021
Value Added SMART Position Sensors, Arc Configuration, for Boom/Sprayer Arm Angle Position Sensing
1.44 MB
7/15/2021
Defence Ground Vehicles -
872.87 KB
6/14/2023
Sensors and Switches in Mobile Cranes
1.97 MB
12/20/2022
Redefining Road Rail & Rugged Applications
28.35 MB
12/20/2022
SPS-A100D-HAWS high res photo.jpg
207.93 KB
7/15/2021
SPS Series 100 degree arc highres photo.jpg
320 KB
7/15/2021
SPS Series 180 degree arc high res photo.jpg
358.28 KB
7/15/2021
Arc Product Photo
1.05 MB
7/15/2021
SPS-A100X-LAAS0401 high res photo.jpg
214.26 KB
7/15/2021
Product Number
Image
SKU
Description
alt
SPS-A100D-HAMS
SMART Position Sensor, SPS Series, 100° arc configuration, 0° to 100° sensing range, 6 Vdc to 24 Vdc supply voltage, 0.5 Vdc to 4.5 Vdc analog output, magnet actuator included
alt
SPS-A100D-HAWS
SMART Position Sensor, SPS Series, 100° arc configuration, 0° to 100° sensing range, 6 Vdc to 24 Vdc supply voltage, 0.5 Vdc to 4.5 Vdc analog output, 18 AWG flying leads, magnet actuator included
alt
SPS-A100D-VAMS
SMART Position Sensor, SPS Series, 100° arc configuration, 0° to 100° sensing range, 18 Vdc to 40 Vdc supply voltage, 0.5 Vdc to 4.5 Vdc, magnet actuator included
alt
SPS-A100X-LAAS0401
SMART Position Sensor, SPS Series, 100° arc configuration, 0° to 100° outside sensing range, 5 Vdc supply voltage, 0.5 Vdc to 4.5 Vdc analog output, Ampseal 16 connector (p/n 776536), magnet actuator included
alt
SPS-A180D-HAMS
SMART Position Sensor, SPS Series, 180° arc configuration, 0° to 180° sensing range, 6 Vdc to 24 Vdc supply voltage, 0.5 Vdc to 4.5 Vdc, magnet actuator included
alt
SPS-A180D-VAMS
SMART Position Sensor, SPS Series, 180° arc configuration, 0° to 180° sensing range, 18 Vdc to 40 Vdc supply voltage, 0.5 Vdc to 4.5 Vdc, magnet actuator included
Image
SKU
Description
alt
SPS-A100D-HAMS
SMART Position Sensor, SPS Series, 100° arc configuration, 0° to 100° sensing range, 6 Vdc to 24 Vdc supply voltage, 0.5 Vdc to 4.5 Vdc analog output, magnet actuator included
alt
SPS-A100D-HAWS
SMART Position Sensor, SPS Series, 100° arc configuration, 0° to 100° sensing range, 6 Vdc to 24 Vdc supply voltage, 0.5 Vdc to 4.5 Vdc analog output, 18 AWG flying leads, magnet actuator included
alt
SPS-A100D-VAMS
SMART Position Sensor, SPS Series, 100° arc configuration, 0° to 100° sensing range, 18 Vdc to 40 Vdc supply voltage, 0.5 Vdc to 4.5 Vdc, magnet actuator included
alt
SPS-A100X-LAAS0401
SMART Position Sensor, SPS Series, 100° arc configuration, 0° to 100° outside sensing range, 5 Vdc supply voltage, 0.5 Vdc to 4.5 Vdc analog output, Ampseal 16 connector (p/n 776536), magnet actuator included
alt
SPS-A180D-HAMS
SMART Position Sensor, SPS Series, 180° arc configuration, 0° to 180° sensing range, 6 Vdc to 24 Vdc supply voltage, 0.5 Vdc to 4.5 Vdc, magnet actuator included
alt
SPS-A180D-VAMS
SMART Position Sensor, SPS Series, 180° arc configuration, 0° to 180° sensing range, 18 Vdc to 40 Vdc supply voltage, 0.5 Vdc to 4.5 Vdc, magnet actuator included