/content/sps/us/en/search-results.html

Hall-effect Digital Speed and Direction Sensors

SNG-Q Series

Hall-effect speed and direction sensor with quadrature output. 4.5 V to 26 V supply voltage. 3 Hz to 20 kHz operating frequency.

Overview

Honeywell's SNG-Q Series Quadrature Speed and Direction Sensors are designed to provide both speed and direction information. Speed information is provided from digital square wave outputs: direction is provided using a quadrature output with signals 90° phase shifted from each other. With the quadrature output, target direction is determined byoutput lead/lag phase shifting.

Value to Customers
  • Higher reliability: IP69K rating, EMC radiated immunity protection, O-ring seal and wide operating temperature range:
    • Improves equipment uptime
    • Minimizes service costs
    • Provides resistance to high electrical noise
    • Provides resistance to moisture intrusion
    • Wide operating temperature range
    • Attempts to substantially reinforce the customer's brand equity
  • Cost-competitive: Designed and manufactured using a platform-based approach that enables better cost competitiveness and mechanical and electrical configurability for customers.
  • Enhanced accuracy: Dual differential Hall-effect sensor IC technology allows an enhanced ability to detect small target features.
  • Flexible: Wide operating temperature range, robust electrical noise immunity and enhanced environmental sealing capability allow flexibility of use in the application.
  • Expedites installation: O-ring seal for use in pressure applications and a fixed mounting flange allows for a simpler installation process, using one fastener.
Data Sheet
Name
Description
File Size
Date
Size
Quadrature Speed and Direction Sensors, SNG-Q Series Datasheet
application/pdf 1.17 MB
6/15/2022
1.17 MB
Manuals and Guides
Name
Description
File Size
Date
Size
Speed Sensors Range Guide
application/pdf 777.88 KB
7/16/2021
777.88 KB
Speed Sensor Comparison
application/pdf 481.16 KB
11/17/2022
481.16 KB
Installation Instructions
Name
Description
File Size
Date
Size
SNG-Q Series Quadrature Speed and Direction Sensors
application/pdf 706.26 KB
6/15/2022
706.26 KB
CAD Model
Name
Description
File Size
Date
Size
SNG-QPMB-000 CAD Model.zip
application/zip 34.58 KB
7/16/2021
34.58 KB
SNG-QPRA-000 CAD Model.zip
application/zip 151.28 KB
7/16/2021
151.28 KB
SNG-QPDB-002 CAD Model.zip
application/zip 162.29 KB
7/16/2021
162.29 KB
SNG-QPCA-001 CAD Model.zip
application/zip 101.06 KB
7/16/2021
101.06 KB
SNG-QPLA-000 CAD Model.zip
application/zip 861.35 KB
7/16/2021
861.35 KB
SNG-QPDB-000 CAD Model.zip
application/zip 82.4 KB
7/16/2021
82.4 KB
SNG-Q Series CAD Models - grouped
application/zip 1.36 MB
7/16/2021
1.36 MB
Brochure
Name
Description
File Size
Date
Size
Partners Providing Technical Safety and Productivity Solutions -
application/pdf 1.04 MB
4/11/2024
1.04 MB
Application Note
Name
Description
File Size
Date
Size
All-Terrain Vehicle Solutions
application/pdf 803.57 KB
12/20/2022
803.57 KB
Forestry Vehicles
application/pdf 1.05 MB
12/20/2022
1.05 MB
Platform Vehicles
application/pdf 628.05 KB
12/20/2022
628.05 KB
Agricultural Vehicles
application/pdf 1.11 MB
4/11/2024
1.11 MB
Sensors and Switches in Mobile Cranes
application/pdf 1.97 MB
12/20/2022
1.97 MB
Sensors and Switches in Front Loaders
application/pdf 2.54 MB
12/20/2022
2.54 MB
Construction Vehicles -
application/pdf 984.29 KB
12/20/2022
984.29 KB
Sensors and Switches in Valves and Flowmeters
application/pdf 1.78 MB
9/23/2022
1.78 MB
Defence Ground Vehicles -
application/pdf 872.87 KB
6/14/2023
872.87 KB
SNG-Q Series Quadrature Speed and Direction Sensors
application/pdf 181.75 KB
7/16/2021
181.75 KB
Using SNG-Q Series Quadrature Speed and Direction Sensors in AC Induction Motors
application/pdf 331.98 KB
7/16/2021
331.98 KB
eBook
Name
Description
File Size
Date
Size
Redefining Road Rail & Rugged Applications
application/pdf 28.35 MB
12/20/2022
28.35 MB
Product Photo
Name
Description
File Size
Date
Size
SNG-Q Series Product Photo
application/zip 1.13 MB
7/16/2021
1.13 MB
Name
Description
File Size
Date
Size
SNG-QPMB-000 CAD Model.zip
application/zip 34.58 KB
7/16/2021
34.58 KB
All-Terrain Vehicle Solutions
application/pdf 803.57 KB
12/20/2022
803.57 KB
Forestry Vehicles
application/pdf 1.05 MB
12/20/2022
1.05 MB
Platform Vehicles
application/pdf 628.05 KB
12/20/2022
628.05 KB
Redefining Road Rail & Rugged Applications
application/pdf 28.35 MB
12/20/2022
28.35 MB
Agricultural Vehicles
application/pdf 1.11 MB
4/11/2024
1.11 MB
SNG-QPRA-000 CAD Model.zip
application/zip 151.28 KB
7/16/2021
151.28 KB
Sensors and Switches in Mobile Cranes
application/pdf 1.97 MB
12/20/2022
1.97 MB
Sensors and Switches in Front Loaders
application/pdf 2.54 MB
12/20/2022
2.54 MB
SNG-QPDB-002 CAD Model.zip
application/zip 162.29 KB
7/16/2021
162.29 KB
Quadrature Speed and Direction Sensors, SNG-Q Series Datasheet
application/pdf 1.17 MB
6/15/2022
1.17 MB
SNG-Q Series Product Photo
application/zip 1.13 MB
7/16/2021
1.13 MB
SNG-QPCA-001 CAD Model.zip
application/zip 101.06 KB
7/16/2021
101.06 KB
Speed Sensors Range Guide
application/pdf 777.88 KB
7/16/2021
777.88 KB
Speed Sensor Comparison
application/pdf 481.16 KB
11/17/2022
481.16 KB
SNG-Q Series Quadrature Speed and Direction Sensors
application/pdf 706.26 KB
6/15/2022
706.26 KB
Partners Providing Technical Safety and Productivity Solutions -
application/pdf 1.04 MB
4/11/2024
1.04 MB
SNG-QPLA-000 CAD Model.zip
application/zip 861.35 KB
7/16/2021
861.35 KB
Construction Vehicles -
application/pdf 984.29 KB
12/20/2022
984.29 KB
SNG-QPDB-000 CAD Model.zip
application/zip 82.4 KB
7/16/2021
82.4 KB
Sensors and Switches in Valves and Flowmeters
application/pdf 1.78 MB
9/23/2022
1.78 MB
Defence Ground Vehicles -
application/pdf 872.87 KB
6/14/2023
872.87 KB
SNG-Q Series Quadrature Speed and Direction Sensors
application/pdf 181.75 KB
7/16/2021
181.75 KB
SNG-Q Series CAD Models - grouped
application/zip 1.36 MB
7/16/2021
1.36 MB
Using SNG-Q Series Quadrature Speed and Direction Sensors in AC Induction Motors
application/pdf 331.98 KB
7/16/2021
331.98 KB
Name
Description
File Size
Date
Size
Quadrature Speed and Direction Sensors, SNG-Q Series Datasheet
1.17 MB
6/15/2022
Speed Sensors Range Guide
777.88 KB
7/16/2021
Speed Sensor Comparison
481.16 KB
11/17/2022
SNG-Q Series Quadrature Speed and Direction Sensors
706.26 KB
6/15/2022
SNG-QPMB-000 CAD Model.zip
34.58 KB
7/16/2021
SNG-QPRA-000 CAD Model.zip
151.28 KB
7/16/2021
SNG-QPDB-002 CAD Model.zip
162.29 KB
7/16/2021
SNG-QPCA-001 CAD Model.zip
101.06 KB
7/16/2021
SNG-QPLA-000 CAD Model.zip
861.35 KB
7/16/2021
SNG-QPDB-000 CAD Model.zip
82.4 KB
7/16/2021
SNG-Q Series CAD Models - grouped
1.36 MB
7/16/2021
Partners Providing Technical Safety and Productivity Solutions -
1.04 MB
4/11/2024
All-Terrain Vehicle Solutions
803.57 KB
12/20/2022
Forestry Vehicles
1.05 MB
12/20/2022
Platform Vehicles
628.05 KB
12/20/2022
Agricultural Vehicles
1.11 MB
4/11/2024
Sensors and Switches in Mobile Cranes
1.97 MB
12/20/2022
Sensors and Switches in Front Loaders
2.54 MB
12/20/2022
Construction Vehicles -
984.29 KB
12/20/2022
Sensors and Switches in Valves and Flowmeters
1.78 MB
9/23/2022
Defence Ground Vehicles -
872.87 KB
6/14/2023
SNG-Q Series Quadrature Speed and Direction Sensors
181.75 KB
7/16/2021
Using SNG-Q Series Quadrature Speed and Direction Sensors in AC Induction Motors
331.98 KB
7/16/2021
Redefining Road Rail & Rugged Applications
28.35 MB
12/20/2022
SNG-Q Series Product Photo
1.13 MB
7/16/2021
Product Number
Image
SKU
Description
alt
SNG-QPCA-001
SNG-Q Series, quadrature speed and direction sensor, plastic housing, 35 mm housing length, Deutsch DTM04-4P connector with 1,25 m cable, right angle exit
alt
SNG-QPDB-000
SNG-Q Series, quadrature speed and direction sensor, plastic housing, 45 mm housing length, Amp Superseal 1.5 connector 282106 with 145 mm cable, straight exit
alt
SNG-QPDB-002
SNG-Q Series, quadrature speed and direction sensor, plastic housing, 45 mm housing length, Deutsch DTM04-4P connector with 1,25 m cable, straight exit
alt
SNG-QPLA-000
SNG-Q Series, quadrature speed and direction sensor, plastic housing, 35 mm housing length, 500 mm cable, right angle exit
alt
SNG-QPMB-000
SNG-Q Series, quadrature speed and direction sensor, plastic housing, 45 mm housing length, 500 mm cable, straight exit
alt
SNG-QPRA-000
SPEED-DIRECTION SENSOR W/INTEGRAL CONNEC
Image
SKU
Description
alt
SNG-QPCA-001
SNG-Q Series, quadrature speed and direction sensor, plastic housing, 35 mm housing length, Deutsch DTM04-4P connector with 1,25 m cable, right angle exit
alt
SNG-QPDB-000
SNG-Q Series, quadrature speed and direction sensor, plastic housing, 45 mm housing length, Amp Superseal 1.5 connector 282106 with 145 mm cable, straight exit
alt
SNG-QPDB-002
SNG-Q Series, quadrature speed and direction sensor, plastic housing, 45 mm housing length, Deutsch DTM04-4P connector with 1,25 m cable, straight exit
alt
SNG-QPLA-000
SNG-Q Series, quadrature speed and direction sensor, plastic housing, 35 mm housing length, 500 mm cable, right angle exit
alt
SNG-QPMB-000
SNG-Q Series, quadrature speed and direction sensor, plastic housing, 45 mm housing length, 500 mm cable, straight exit
alt
SNG-QPRA-000
SPEED-DIRECTION SENSOR W/INTEGRAL CONNEC