/content/sps/us/en/search-results.html

General Purpose Limit Switches

GLH Series

Din EN50041 mounting. Metal housing. Non-plug in. 2 LED pilot lights. IP67. 30 mm x 60 mm mounting holes. UL/CE/CCC approvals

Overview

Honeywell's MICRO SWITCH GLF Limit Switch Series is designed to global EN50041 standards and features a metal, non-plug-in-body style with 2 LEDs. The modular design (heads/actuators, bodies, and contact blocks) of the limit switch allows for rapid response to meet customer applications.

The rugged die-cast metal housing of the switch is ideal for indoor and outdoor applications where a degree of IP or NEMA enclosure sealing is required. Normally closed snap-action contacts and normally closed slow-action contacts are positive opening.

Data Sheet
Name
Description
File Size
Date
Size
MICRO SWITCH GLA Series Global Limit Switches
application/pdf 7.28 MB
7/16/2021
7.28 MB
MICRO SWITCH GLC, GLD, & GLE Series Miniature Global Limit Switches
application/pdf 13.72 MB
1/11/2024
13.72 MB
Manuals and Guides
Name
Description
File Size
Date
Size
PK 81511: GLS series indicators
application/pdf 1.07 MB
7/16/2021
1.07 MB
Limit Switches and Machine Safety Product Range Guide
application/pdf 7.98 MB
11/17/2022
7.98 MB
Installation Instructions
Name
Description
File Size
Date
Size
PK 80112: Installation Instructions for Products with Conduit Openings
application/pdf 347.13 KB
7/16/2021
347.13 KB
PK 81501: GLS Global Limit Switches (GLS-DIN)
application/pdf 7.2 MB
7/16/2021
7.2 MB
Brochure
Name
Description
File Size
Date
Size
Partners Providing Technical Safety and Productivity Solutions
application/pdf 1.04 MB
12/20/2022
1.04 MB
Industrial Applications: Going Beyond Limits
application/pdf 16.69 MB
11/17/2022
16.69 MB
Controlling the Future with Technology
application/pdf 11.8 MB
3/7/2023
11.8 MB
Where Legacy Meets Innovation
application/pdf 5.17 MB
5/4/2022
5.17 MB
MICRO SWITCH Limit Switches Comparison
application/pdf 614.9 KB
7/16/2021
614.9 KB
Technical Note
Name
Description
File Size
Date
Size
Industrial Product Line Card --
application/pdf 2.24 MB
10/25/2022
2.24 MB
White Paper
Name
Description
File Size
Date
Size
Why Limit Switches? A Straight-Forward Switching Solution
application/pdf 986.65 KB
7/16/2021
986.65 KB
White Paper: Impacts of Shock and Vibration on a Limit Switch
application/pdf 2.31 MB
9/23/2022
2.31 MB
Application Note
Name
Description
File Size
Date
Size
Forestry Vehicles
application/pdf 1.05 MB
12/20/2022
1.05 MB
Platform Vehicles
application/pdf 628.05 KB
12/20/2022
628.05 KB
Agricultural Vehicles -
application/pdf 1.11 MB
12/20/2022
1.11 MB
Limit Switches with Positive-Opening Contacts
application/pdf 3.02 MB
10/21/2021
3.02 MB
Sensors and Switches in Mobile Cranes
application/pdf 1.97 MB
12/20/2022
1.97 MB
Construction Vehicles -
application/pdf 984.29 KB
12/20/2022
984.29 KB
Sensors and Switches in Front Loaders
application/pdf 2.54 MB
12/20/2022
2.54 MB
eBook
Name
Description
File Size
Date
Size
Redefining Road Rail & Rugged Applications
application/pdf 28.35 MB
12/20/2022
28.35 MB
Name
Description
File Size
Date
Size
Partners Providing Technical Safety and Productivity Solutions
1.04 MB
12/20/2022
1.04 MB
Industrial Applications: Going Beyond Limits
16.69 MB
11/17/2022
16.69 MB
Industrial Product Line Card --
2.24 MB
10/25/2022
2.24 MB
Controlling the Future with Technology
11.8 MB
3/7/2023
11.8 MB
Forestry Vehicles
1.05 MB
12/20/2022
1.05 MB
Platform Vehicles
628.05 KB
12/20/2022
628.05 KB
Redefining Road Rail & Rugged Applications
28.35 MB
12/20/2022
28.35 MB
Where Legacy Meets Innovation
5.17 MB
5/4/2022
5.17 MB
Why Limit Switches? A Straight-Forward Switching Solution
986.65 KB
7/16/2021
986.65 KB
MICRO SWITCH GLA Series Global Limit Switches
7.28 MB
7/16/2021
7.28 MB
PK 80112: Installation Instructions for Products with Conduit Openings
347.13 KB
7/16/2021
347.13 KB
Agricultural Vehicles -
1.11 MB
12/20/2022
1.11 MB
PK 81501: GLS Global Limit Switches (GLS-DIN)
7.2 MB
7/16/2021
7.2 MB
MICRO SWITCH Limit Switches Comparison
614.9 KB
7/16/2021
614.9 KB
Limit Switches with Positive-Opening Contacts
3.02 MB
10/21/2021
3.02 MB
White Paper: Impacts of Shock and Vibration on a Limit Switch
2.31 MB
9/23/2022
2.31 MB
PK 81511: GLS series indicators
1.07 MB
7/16/2021
1.07 MB
Sensors and Switches in Mobile Cranes
1.97 MB
12/20/2022
1.97 MB
MICRO SWITCH GLC, GLD, & GLE Series Miniature Global Limit Switches
13.72 MB
1/11/2024
13.72 MB
Limit Switches and Machine Safety Product Range Guide
7.98 MB
11/17/2022
7.98 MB
Construction Vehicles -
984.29 KB
12/20/2022
984.29 KB
Sensors and Switches in Front Loaders
2.54 MB
12/20/2022
2.54 MB
Name
Description
File Size
Date
Size
MICRO SWITCH GLA Series Global Limit Switches
7.28 MB
7/16/2021
MICRO SWITCH GLC, GLD, & GLE Series Miniature Global Limit Switches
13.72 MB
1/11/2024
PK 81511: GLS series indicators
1.07 MB
7/16/2021
Limit Switches and Machine Safety Product Range Guide
7.98 MB
11/17/2022
PK 80112: Installation Instructions for Products with Conduit Openings
347.13 KB
7/16/2021
PK 81501: GLS Global Limit Switches (GLS-DIN)
7.2 MB
7/16/2021
Partners Providing Technical Safety and Productivity Solutions
1.04 MB
12/20/2022
Industrial Applications: Going Beyond Limits
16.69 MB
11/17/2022
Controlling the Future with Technology
11.8 MB
3/7/2023
Where Legacy Meets Innovation
5.17 MB
5/4/2022
MICRO SWITCH Limit Switches Comparison
614.9 KB
7/16/2021
Industrial Product Line Card --
2.24 MB
10/25/2022
Why Limit Switches? A Straight-Forward Switching Solution
986.65 KB
7/16/2021
White Paper: Impacts of Shock and Vibration on a Limit Switch
2.31 MB
9/23/2022
Forestry Vehicles
1.05 MB
12/20/2022
Platform Vehicles
628.05 KB
12/20/2022
Agricultural Vehicles -
1.11 MB
12/20/2022
Limit Switches with Positive-Opening Contacts
3.02 MB
10/21/2021
Sensors and Switches in Mobile Cranes
1.97 MB
12/20/2022
Construction Vehicles -
984.29 KB
12/20/2022
Sensors and Switches in Front Loaders
2.54 MB
12/20/2022
Redefining Road Rail & Rugged Applications
28.35 MB
12/20/2022
Product Number
Image
SKU
Description
alt
GLHA01A4J
MICRO SWITCH GLH Series Global Limit Switches, Side Rotary With Rod - Adjustable, 1NC 1NO SPDT Snap Action, 0.5 in - 14NPT conduit
alt
GLHA01C
MICRO SWITCH GLH Series Global Limit Switches, Top Roller Plunger, 1NC 1NO SPDT Snap Action, 0.5 in - 14NPT conduit
alt
GLHA01E7B
MICRO SWITCH GLH Series Global Limit Switches, Wobble - Coil Spring, 1NC 1NO SPDT Snap Action, 0.5 in - 14NPT conduit
alt
GLHA07A1A
MICRO SWITCH GLH Series Global Limit Switches, Side Rotary With Roller - Standard, 1NC 1NO SPDT Snap Action, 0.5 in - 14NPT conduit, Gold Contacts
alt
GLHA32A1B
MICRO SWITCH GLH Series Global Limit Switches, Side Rotary With Roller - Standard, 2NC 2NO DPDT Snap Action, 0.5 in - 14NPT conduit, Gold Contacts
alt
GLHB01D
MICRO SWITCH GLH Series Global Limit Switches, Top Roller Arm, 1NC 1NO SPDT Snap Action, PG13.5
alt
GLHB03A1B
MICRO SWITCH GLH Series Global Limit Switches, Side Rotary With Roller - Standard, 1NC 1NO Slow Action Break-Before-Make (BBM), PG13.5
alt
GLHB24A1B
LIMIT SWITCH
alt
GLHB24C
MICRO SWITCH GLH Series Global Limit Switches, Top Roller Plunger, 2NC 2NO DPDT Snap Action, PG13.5
alt
GLHC01A1B
MICRO SWITCH GLH Series Global Limit Switches, Side Rotary With Roller - Standard, 1NC 1NO SPDT Snap Action, 20 mm
Image
SKU
Description
alt
GLHA01A4J
MICRO SWITCH GLH Series Global Limit Switches, Side Rotary With Rod - Adjustable, 1NC 1NO SPDT Snap Action, 0.5 in - 14NPT conduit
alt
GLHA01C
MICRO SWITCH GLH Series Global Limit Switches, Top Roller Plunger, 1NC 1NO SPDT Snap Action, 0.5 in - 14NPT conduit
alt
GLHA01E7B
MICRO SWITCH GLH Series Global Limit Switches, Wobble - Coil Spring, 1NC 1NO SPDT Snap Action, 0.5 in - 14NPT conduit
alt
GLHA07A1A
MICRO SWITCH GLH Series Global Limit Switches, Side Rotary With Roller - Standard, 1NC 1NO SPDT Snap Action, 0.5 in - 14NPT conduit, Gold Contacts
alt
GLHA32A1B
MICRO SWITCH GLH Series Global Limit Switches, Side Rotary With Roller - Standard, 2NC 2NO DPDT Snap Action, 0.5 in - 14NPT conduit, Gold Contacts
alt
GLHB01D
MICRO SWITCH GLH Series Global Limit Switches, Top Roller Arm, 1NC 1NO SPDT Snap Action, PG13.5
alt
GLHB03A1B
MICRO SWITCH GLH Series Global Limit Switches, Side Rotary With Roller - Standard, 1NC 1NO Slow Action Break-Before-Make (BBM), PG13.5
alt
GLHB24A1B
LIMIT SWITCH
alt
GLHB24C
MICRO SWITCH GLH Series Global Limit Switches, Top Roller Plunger, 2NC 2NO DPDT Snap Action, PG13.5
alt
GLHC01A1B
MICRO SWITCH GLH Series Global Limit Switches, Side Rotary With Roller - Standard, 1NC 1NO SPDT Snap Action, 20 mm